概述
产品选择器
解决方案
资源
工具与软件
eDesignSuite
开始

SL-IFALOWSIDE-OM

ST offers a complete evaluation package for low-side switching outputs allowing to easily explore features and function of the IPS4260L. To ease implementation of our solution in the low-side switching project we offer the evaluation board STEVAL-IFP029V1 (carrying the Intelligent Power Switch itself) and STEVAL-PCC009V2 (STM32 control board). The hardware is ready-to-run with Graphical user interface STSW-IFP029GUI.

Why to choose IPS4260L for your low-side switching application?

  • Adjustable current à flexibility, power dissipation savings
  • Extensive High switching speed à enabling PWM load driving diagnostics and reliable operation
  • Cut-off cycling in overload to cut power dissipation

适合您的资源