概述
产品选择器
解决方案
资源
工具与软件
eDesignSuite
开始

SL-IFASIL-PLC1

ST's comprehensive featured systems let you quickly find the best solution for your Industrial applications. Our “Safe outputs In safety relays and PLC” Solution (SL-IFASIL-PLC1) includes the STEVAL-IFP028V1 or STEVAL-IFP034V1 that you can combine with the STEVAL-PCC009V2 board and the STSW-IFP001 software (GUI).

You can easily explore the IPS160H/IPS161H’s features and gauge its benefits for your application using the STEVAL-IFP028V1 or STEVAL-IFP034V1 evaluation boards, respectively. With its thermally-optimized layout, a galvanic-isolated connection for both the command and diagnostic lines, the boards comply with IEC 61000- 4-2, IEC61000-4-4, and IEC 61000-4-5 requirements to enable a comprehensive system level evaluation. The STEVAL-IFP028V1/34V1 can be connected through the STEVAL-PCC009V2 to a PC where the STSW-IFP001 dedicated graphic user interface (GUI) will provide full access to IPS160H/161H functions.

Why choose IPS160H/161H for Safe OUT?

  • Single channel driver à best robustness
  • Rich diagnostics provide good visibility about external conditions
  • All parameters & reliability data specified up to 60V,  VCC = 65VAbsMax!
  •  High demagnetization energy à capable to drive high inductances

Key Benefits of this solution include:

  • Improved Noise immunity: Isolated drivers allow separation of ground paths
  • Scalable Solution: Vast availability of STM32s allows easy scalability
  • Complete Solution: ST offers full ecosystem for the application

适合您的资源