SL-MCIMC00305V1

批量生产

High Voltage Motor Control Solution for 3-phase Inverters from 1200W to 2500W

快速查看
解决方案评估套件
核心产品
Documentation
工具与软件

Solution Description

 

This complete 3-phase motor drive inverter solution implements field-oriented control (FOC) of sinusoidal-shaped permanent magnet synchronous motors (PMSMs), 

It provides an affordable, easy-to-use solution for driving high power motors for a wide range of applications such as white goods, air conditioners, compressors, power fans, and generally 3-phase inverters for motor drives, with nominal power from 1200 W to 2500 W

It consists of a digital control block with STM32G431RB microcontroller that generates signals for the intelligent power module (IPM) based on FOC algorithms and current and motor speed feedback signals from the IPM and motor, which are conditioned by the TSV994 Op-Amp into suitable microcontroller peripheral inputs.

  • STIB1060DM2T-L (10 A, 600 V, 0.18 Ohm typ.,  Power MOSFET)
  • STIB1560DM2T-L (15 A, 600 V, 0.15 Ohm typ.,  Power MOSFET)
  • STGIB20M60TS-L  (25 A, 600 V short-circuit rugged IGBT)
  • STGIB30M60TS-L    (35 A, 600 V short-circuit rugged IGBT)

The second series of SLLIMM (small low-loss intelligent molded module) provides a compact, high-performance AC motor drive in a simple, rugged design. The FOC algorithms for the solution can be developed using the STM32Cube Motor Control Software Development Kit (X-CUBE-MCDK) with graphical interface for setting up and generating algorithm code and more

  • Key Product Benefits

    STGIB30M60TS-L & STGIB20M60TS-L

    It provides a compact, high-performance AC motor drive in a simple, rugged design. It combines new ST proprietary control ICs (one LS and one HS driver) with an improved short-circuit rugged trench gate field-stop (TFS) IGBT, making it ideal for motor drives operating up to 20 kHz in hard-switching circuitry.

    STIB1560DM2T-L & STIB1060DM2T-L

    It Provides a compact, high-performance AC motor drive in a simple, rugged design. It combines new ST proprietary control ICs with the high-voltage N-channel super-junction MDMesh DM2, providing fast-recovery diode series to increase efficiency and minimize EMI and overall losses, making it ideal for any high-efficiency converter and 3-phase inverter system

    STM32G431RB

    Powerful Arm® Cortex®-M4 plus FPU and DSP capability with rich and advanced analog peripherals allowing Reduced PCB size and BOM cost, Dynamic energy efficiency

    TSV994

    This quad Op-Amp offers fast and accurate feedback signal conditioning with an excellent speed/power consumption ratio, a 20 MHz gain-bandwidth, stable for gains above 4 (100 pF capacitive load), while consuming only 1.1 mA maximum at 5 V.

  • 所有功能

    • Input voltage: from 125 to 400 VDC
    • Nominal power: up to 2500 W
    • Nominal current: up to 25 A
    • Input auxiliary voltage: up to 20 VDC
    • Single- or three-shunt resistors for current sensing (with sensing network)
    • Three options for current sensing: dedicated external op-amps, internal SLLIMM-nano SMD op-amp (single) or via MCU
    • Overcurrent hardware protection
    • IPM temperature monitoring and protection
    • Hall sensor or encoder input
    • Universal design for further evaluation with breadboard and testing pins
    • Support to FOC and/or six step algorithms