产品概述
描述
Packaged in hermetic SMD.5, this device is intended for use in medium voltage, high frequency switching mode power supplies, high frequency DC to DC converters, and other aerospace applications. The complete ESCC specification for this device is available from the European Space Agency web site. ST guarantees full compliance of qualified parts with such ESCC detailed specifications.-
所有功能
- Very small conduction losses
- Negligible switching losses
- High surge current capability
- High avalanche energy capability
- Hermetic packages
- ESCC qualified
EDA符号、封装和3D模型
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
BYW81-200S1 | 批量生产 | SMD.5 | Defense | N/A | |
BYW81-200SG | 批量生产 | SMD.5 | Defense | N/A | |
BYW81-200S1
Package:
SMD.5Material Declaration**:
BYW81-200SG
Package:
SMD.5Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持。
样片和购买
产品型号 | Order from distributors | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | SMD PIN/Detailed Spec | Quality Level | Lead Finish | Package: Product Marking | Country of Origin | Budgetary Price (US$)*/Qty | Quality Level | Lead Finish | Package: Product Marking | Country of Origin | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||||||||||
BYW81-200SG | 无法联系到经销商,请联系我们的销售办事处 | 批量生产 | EAR99 | NEC | Carrier Tape | SMD.5 | - | - | 510302905 | ESCC Flight | Gold | 510302905 | FRANCE | | ESCC Flight | Gold | 510302905 | FRANCE | ||
BYW81-200S1 | 无法联系到经销商,请联系我们的销售办事处 | 批量生产 | EAR99 | NEC | Carrier Tape | SMD.5 | - | - | - | Engineering Model | Gold | BYW81-200S1 | FRANCE | | Engineering Model | Gold | BYW81-200S1 | FRANCE |