CATEGORIES

国防级低端和高端驱动器/开关

ST's range of RobuST high-side and low-side switches are based on ST’s proprietary ViPOWER  and BCD mixed signal power technologies.

All devices have powerMOS switching elements in a monolithic construction for small size, low weight and reduced energy losses even when driving very high currents. Various combinations of the powerMOS  on resistance, number of channels, package type and topology  (high side, low side or a combination of both are available. Over-temperature, over-current, over-voltage protection and diagnostic features provide safety and reliability for the application.