产品概述
描述
The HCC40xxx and HCC45xxx series are composed of high-voltage CMOS functions, offering a set of highly noise tolerant gates, Flip-Flops, multiplexers, counters, bus interfaces, and several other functions. The radiation hardness, single event latch-up (SEL), single event upset (SEU) immunity, and the housing in hermetic packages of all types of both series make them usable in the most difficult environmental conditions. They are all qualified and tested over -55 °C to +125 °C ambiant temperature range. The complete specification of each type is available from the ESCC (European Space Components Coordination) web site: https://escies.org using its ESCC part number. STMicroelectronics® guarantees full compliance of qualified parts with these ESCC specifications.-
所有功能
- ESCC qualified
- 18 V Absolute maximum ratings
- 3 V to 15 V operating voltage
- Hermetic packages
- Rad-hard 100 krad (Si) TID
- SEL immune up to 119 MeV.cm²/mg
- SEU immune up to 119 MeV.cm²/mg
- -55 °C to +125 °C temperature range
- ESCC specification available on ESCC website for each part
EDA符号、封装和3D模型
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
4070BEDIE2HR | 批量生产 | Die Space | 工业 | N/A | |
HCC4070BDG | 批量生产 | DIL-14 | 工业 | N/A | |
HCC4070BK1 | NRND | Flat-14E | 工业 | N/A | |
HCC4070BKG | 批量生产 | Flat-14E | 工业 | N/A | |
HCC4070BKT | 批量生产 | Flat-14E | 工业 | N/A | |
4070BEDIE2HR
Package:
Die SpaceMaterial Declaration**:
HCC4070BDG
Package:
DIL-14Material Declaration**:
HCC4070BK1
Package:
Flat-14EMaterial Declaration**:
HCC4070BKG
Package:
Flat-14EMaterial Declaration**:
HCC4070BKT
Package:
Flat-14EMaterial Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持。
样片和购买
产品型号 | Order from distributors | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | SMD PIN/Detailed Spec | Quality Level | Lead Finish | Package: Product Marking | Country of Origin | Budgetary Price (US$)*/Qty | Quality Level | Lead Finish | Package: Product Marking | Country of Origin | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||||||||||
HCC4070BKG | 无法联系到经销商,请联系我们的销售办事处 | 批量生产 | EAR99 | NEC | Carrier Tape | Flat-14E | - | - | 920104801 | ESCC Flight | Gold | 920104801 | FRANCE | | ESCC Flight | Gold | 920104801 | FRANCE | ||
HCC4070BK1 | 无法联系到经销商,请联系我们的销售办事处 | NRND | EAR99 | NEC | Carrier Tape | Flat-14E | - | - | - | Engineering Model | Gold | HCC4070BK1 | FRANCE | | Engineering Model | Gold | HCC4070BK1 | FRANCE | ||
HCC4070BDG | 无法联系到经销商,请联系我们的销售办事处 | 批量生产 | EAR99 | NEC | Carrier Tape | DIL-14 | - | - | 920104803 | ESCC Flight | Gold | 920104803 | FRANCE | | ESCC Flight | Gold | 920104803 | FRANCE | ||
4070BEDIE2HR | 无法联系到经销商,请联系我们的销售办事处 | 批量生产 | EAR99 | NEC | Tray | Die Space | - | - | - | Flight Model | - | - | FRANCE | | Flight Model | - | - | FRANCE | ||
HCC4070BKT | 无法联系到经销商,请联系我们的销售办事处 | 批量生产 | EAR99 | NEC | Carrier Tape | Flat-14E | - | - | 920104802 | ESCC Flight | Solder Dip | 920104802 | FRANCE | | ESCC Flight | Solder Dip | 920104802 | FRANCE |