JANS2N2222A

批量生产

Rad-Hard 50 V, 0.8 A NPN transistor

下载数据手册
概述
Online design
样片和购买
解决方案
文件
CAD资源
工具与软件
质量与可靠性
Partner products
Sales Briefcase

产品概述

描述

This bipolar transistor is qualified as per MIL-PRF19500/291 and available in JANS and JANSR levels in UB hermetic package. Able to operate under critical environment and radiation exposure, it provides high reliability performance and immunity to the total ionizing dose (TID) at high and low dose rate conditions.
Specifically recommended for space and harsh environment applications it is suitable for low current and high precision circuits such preamplifiers, oscillators, current mirror configuration.
In case of discrepancies between this datasheet and the relevant agency specification, the latter takes precedence.

EDA符号、封装和3D模型

STMicroelectronics - JANS2N2222A

为您的应用下载所有EDA符号、封装和3D模型,加快您的设计速度。您可以从大量CAD格式中进行选择,以匹配您的设计工具链。

Symbols

符号

Footprints

封装

3D model

3D模型

质量与可靠性

产品型号 Marketing Status 封装 等级规格 符合RoHS级别 材料声明**
J2N2222AUB1
批量生产
UB 工业 N/A
JANS2N2222AUBA
建议
- 工业 -
JANS2N2222AUBC
建议
- 工业 -
JANSR2N2222AUBA
建议
- 工业 -
JANSR2N2222AUBC
建议
- 工业 -

J2N2222AUB1

Package:

UB

Material Declaration**:

Marketing Status

批量生产

Package

UB

Grade

Industrial

RoHS Compliance Grade

N/A

JANS2N2222AUBA

Package:

-

Material Declaration**:

Marketing Status

建议

Package

-

Grade

Industrial

RoHS Compliance Grade

-

JANS2N2222AUBC

Package:

-

Material Declaration**:

Marketing Status

建议

Package

-

Grade

Industrial

RoHS Compliance Grade

-

JANSR2N2222AUBA

Package:

-

Material Declaration**:

Marketing Status

建议

Package

-

Grade

Industrial

RoHS Compliance Grade

-

JANSR2N2222AUBC

Package:

-

Material Declaration**:

Marketing Status

建议

Package

-

Grade

Industrial

RoHS Compliance Grade

-

(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持

样片和购买

产品型号
从分销商订购
从ST订购
供货状态
ECCN (US)
ECCN (EU)
包装类型
封装
温度(ºC) SMD PIN/Detailed Spec
Budgetary Price (US$)*/Qty
更多信息
最小值
最大值
JANSR2N2222AUBC 无法联系到经销商,请联系我们的销售办事处
建议
- - - - - - -
更多信息

Quality Level:

-

Lead Finish:

-

Package: Product Marking:

-

Country of Origin:

-

J2N2222AUB1 无法联系到经销商,请联系我们的销售办事处
批量生产
EAR99 NEC Tray UB - - -
更多信息

Quality Level:

Engineering Model JANS

Lead Finish:

Gold

Package: Product Marking:

J2222AUB1

Country of Origin:

FRANCE

JANS2N2222AUBC 无法联系到经销商,请联系我们的销售办事处
建议
- - - - - - MIL-PRF19500/255
更多信息

Quality Level:

JANS

Lead Finish:

Gold

Package: Product Marking:

-

Country of Origin:

-

JANSR2N2222AUBA 无法联系到经销商,请联系我们的销售办事处
建议
- - - - - - MIL-PRF-19500/255
更多信息

Quality Level:

JANSR

Lead Finish:

Solder dip

Package: Product Marking:

-

Country of Origin:

-

JANS2N2222AUBA 无法联系到经销商,请联系我们的销售办事处
建议
EAR99 NEC - - - - 19500/255
更多信息

Quality Level:

JANS

Lead Finish:

Solder dip

Package: Product Marking:

-

Country of Origin:

-

JANSR2N2222AUBC

供货状态

建议

ECCN (US)

-

ECCN (EU)

-

包装类型

-

封装

-

Operating Temperature (°C)

(最小值)

-

(最大值)

-

SMD PIN/Detailed Spec

-

Quality Level

-

Lead Finish

-

Package: Product Marking

-

Country of Origin

-

J2N2222AUB1

供货状态

批量生产

ECCN (US)

EAR99

ECCN (EU)

NEC

包装类型

Tray

封装

UB

Operating Temperature (°C)

(最小值)

-

(最大值)

-

SMD PIN/Detailed Spec

-

Quality Level

Engineering Model JANS

Lead Finish

Gold

Package: Product Marking

J2222AUB1

Country of Origin

FRANCE

JANS2N2222AUBC

供货状态

建议

ECCN (US)

-

ECCN (EU)

-

包装类型

-

封装

-

Operating Temperature (°C)

(最小值)

-

(最大值)

-

SMD PIN/Detailed Spec

MIL-PRF19500/255

Quality Level

JANS

Lead Finish

Gold

Package: Product Marking

-

Country of Origin

-

JANSR2N2222AUBA

供货状态

建议

ECCN (US)

-

ECCN (EU)

-

包装类型

-

封装

-

Operating Temperature (°C)

(最小值)

-

(最大值)

-

SMD PIN/Detailed Spec

MIL-PRF-19500/255

Quality Level

JANSR

Lead Finish

Solder dip

Package: Product Marking

-

Country of Origin

-

JANS2N2222AUBA

供货状态

建议

ECCN (US)

EAR99

ECCN (EU)

NEC

包装类型

-

封装

-

Operating Temperature (°C)

(最小值)

-

(最大值)

-

SMD PIN/Detailed Spec

19500/255

Quality Level

JANS

Lead Finish

Solder dip

Package: Product Marking

-

Country of Origin

-

(*) 建议转售单价(美元)仅用于预算用途。如需以当地货币计价的报价,请联系您当地的 ST销售办事处 或我们的 经销商