- 2ST3360K Rad-Hard 60 V, 0.8 A, NPN and PNP transistors in single package
- 2ST15300 300 V、5 A抗辐照NPN双极性晶体管
- 2N2907AHR 高可靠性PNP双极性晶体管60 V、0.6 A
- 2N2920AHR 高可靠性NPN双匹配双极性晶体管60V - 0.03A
- 2N5551HR 高可靠性NPN双极性晶体管160 V、0.5 A
- 2N3810HR 高可靠性PNP双匹配双极性晶体管-60 V、-0.05 A
- 2N5401HR 高可靠性PNP双极性晶体管150 V、0.5 A
- 2N5154HR 高可靠性NPN双极性晶体管80 V、5 A
- 2N5153HR 高可靠性PNP双极性晶体管-80 V、-5 A
- 2N3700HR 高可靠性NPN双极性晶体管80 V、1 A
- JANS2ST3360K 60 V、0.8 A高可靠性NPN-PNP互补晶体管
- 2N2222AHR 抗辐照NPN双极性晶体管40 V、0.8 A
- 2N2484HR 高度可靠的60 V@0.5 A NPN晶体管
抗辐射双极晶体管: 相关产品
滤波器
Quick filters
File type
Latest update