产品概述
描述
The RHR61 and RHR64 devices are pure CMOS single and quad op amps respectively. The RHR61 is packaged in a flat hermetic 8-lead and the RHR64 in a flat hermetic 14-lead. Both devices are guaranteed in radiation and over the temperature range -55 °C to 125 °C. They are for general use in any space application.
-
所有功能
- Single and quad CMOS operational amplifiers (op amp)
- Unity gain stable on 100 pF load
- Very low power supply: 1.5 V to 5.5 V
- Very low consumption: 60 µA max
- Low offset voltage: 1 mV max
- Low input bias: 1 pA
- Input and output rail-to-rail
- 100 krad TID (high-dose rate)
- SEL immune at 120 MeV.cm²/mg
- SET characterized
EDA符号、封装和3D模型
全部资源
资源标题 | 版本 | Latest update |
---|
SPICE models (1)
资源标题 | 版本 | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 21 May 2021 | 21 May 2021 |
ADS models (1)
资源标题 | 版本 | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 21 May 2021 | 21 May 2021 |
Eldo models (1)
资源标题 | 版本 | Latest update | ||
---|---|---|---|---|
ZIP | 1.0 | 26 Oct 2021 | 26 Oct 2021 |
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
RHR61DIE2S | 预览 | die | 工业 | N/A | |
RHR61DIE2V | 预览 | Die Space | 工业 | N/A | |
RHR61K01V | 批量生产 | Flat-8 | 工业 | N/A | |
RHR61K02V | 批量生产 | Flat-8 | 工业 | N/A | |
RHR61K1 | 批量生产 | Flat-8 | 工业 | N/A | |
RHR61DIE2S
Package:
dieMaterial Declaration**:
RHR61DIE2V
Package:
Die SpaceMaterial Declaration**:
RHR61K01V
Package:
Flat-8Material Declaration**:
RHR61K02V
Package:
Flat-8Material Declaration**:
RHR61K1
Package:
Flat-8Material Declaration**:
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持。
样片和购买
产品型号 | Order from distributors | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | SMD PIN/Detailed Spec | Quality Level | Lead Finish | Country of Origin | Budgetary Price (US$)*/Qty | Quality Level | Lead Finish | Country of Origin | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | |||||||||||||||||
RHR61DIE2V | distributors 无法联系到经销商,请联系我们的销售办事处 | 预览 | EAR99 | NEC | Tray | Die Space | - | - | - | - | - | FRANCE | | - | - | FRANCE | ||
RHR61K01V | distributors 无法联系到经销商,请联系我们的销售办事处 | 批量生产 | EAR99 | NEC | Carrier Tape | Flat-8 | - | - | - | QML-V | Gold | FRANCE | | QML-V | Gold | FRANCE | ||
RHR61K1 | distributors 无法联系到经销商,请联系我们的销售办事处 | 批量生产 | EAR99 | NEC | Carrier Tape | Flat-8 | - | - | - | Engineering Model | Gold | FRANCE | | Engineering Model | Gold | FRANCE | ||
RHR61K02V | distributors 无法联系到经销商,请联系我们的销售办事处 | 批量生产 | EAR99 | NEC | Carrier Tape | Flat-8 | - | - | - | - | - | FRANCE | | - | - | FRANCE | ||
RHR61DIE2S | distributors 无法联系到经销商,请联系我们的销售办事处 | 预览 | EAR99 | NEC | Tray | die | - | - | - | - | - | FRANCE | | - | - | FRANCE |