手册
Data Brief
- 16 channel ±100 V, ±2/±4 A, 5/3 level with RTZ, T/R switch, high-speed ultrasound pulser with integrated transmit beamformer
- 32-channel ±100 V, ±0.8/0.4 A, 3/5-level RTZ, T/R switch, high-speed ultrasound pulser with integrated transmit beamformer
- 64-channel (±100 V / -200 to 0 V / 0 to 200 V), low harmonic distortion, high voltage analog independent switches
- 64-channel ±100 V, ±0.4/0.2 A, 3/5-level RTZ, T/R switch, high-speed ultrasound pulser with integrated transmit beamformer
- Dual channels ±100 V, 3 A linear amplifier and 2 A pulser transmitter