高结温晶闸管整流器(SCR)

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

高温可控硅整流器(SCR)因其功率损耗小,使得在150°C时的功率密度更高。因此,所有浪涌电流限制器、转换器和SSR中的电路将能得到更多电流,或者散热将相应减少。瞬态抗扰度可以达到最大,而栅极的触发电流可以保持低位。这种协调的难度非常大,因此只有意法半导体的最佳技术才能做到。高温晶闸管属于我们的STPOWER 系列。

再加上创新型表面贴装式D3PAK封装,这使得电动汽车电池充电器、工业电源充电站、摩托车稳压器、电机驱动应用、以及不间断电源(UPS)转换器在功率密度方面又迈进了一步。汽车级1200 V可控硅不断扩大的应用范围对相关领域是一种额外利好;该质量基准适用于所有可控硅生产线。 

TN1610H-6ITN2010H-6ITN2015H-6I是采用TO-220绝缘封装的新型16和20 A,600 V晶闸管。它可应用于可控整流、AC继电开关或在开关电源部分作为撬棒保护,完美适用于需要1000V/µs抗噪声能力的紧凑电源模块应用场景。如用在摩托车调压或启动的应用,150°C 高结温的器件特性在高负载/小散热片场景提升空间。   

意法半导体的高Tj SCR提供SMD、通孔隔离和非隔离封装,其特点是:

  • 栅极触发电流非常低(仅限600 V SCR)
  • 峰值截止状态电压(闭锁电压)从600 V到1200 V
  • 最大导通状态电流从12 A到80 A
  • 最高结温为150°C

探索如何使用高温晶闸管来防止更高的电压峰值,如TN5015H-6G(50 A的导通状态电流,600 V的关断状态电压)。

具有增强抗扰度和最大150°C Tj的20 A、30A和50 A通态RMS额定电流SCR

意法半导体20 A、30 A和50 A新型可控硅整流器(SCR)系列扩充了我们现有的高温晶闸管产品范围:

  • 新型TN2010H系列SCR具有较窄的扩展栅极触发电流——典型值为5 mA,最大值为10 mA。——比前几代产品具有更高的抗电噪声性能,并进一步提高了最终产品的可靠性。
  • 新型TN3015H系列SCR具有1000 V / µs的高抗噪能力,为高紧凑度电源模块设计人员提供了性能和可靠性方面的优势。15 mA的栅极电流使其易于由微控制器驱动。可提供TO-220、TO-220AB Ins.和D2PAK封装外形。 
  • 新型TN5015H系列SCR包括安装在TO-220封装外壳中最大尺寸的SCR。由于其较大的模具尺寸和浪涌导通电流(ITSM),因此可作为出色的撬棒电路使用。15 mA的栅极电流使其易于由微控制器驱动。

此类产品专为小型且低功耗模块而设计,非常适合固态继电器、SMPS或电池充电器。
开始使用STEVAL-SCR001V1——意法半导体浪涌电流限制器解决方案——嵌入我们的旁路晶闸管!

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Thermal-electrical Simulators for Components

Choose design tool:

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices

ST Power Studio

Supports static and dynamic mission profiles
Provides power losses and temperature graphs
Helps define heatsink thermal properties

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices