产品概述
描述
Thanks to highly sensitive triggering levels, the 0.25 A P0109AL SCR Thyristor is suitable for all applications where available gate current is limited. Its high immunity makes it ideal for high electric noise circuits. The surface mount SOT23-3L package allows compact SMD based designs for automated manufacturing.-
所有功能
- IT(RMS) 0.25 A
- Low 1 µA gate current
- High noise immunity 100 V/µs
- ECOPACK®2 compliant component
精选 视频
All tools & software
EDA符号、封装和3D模型
全部资源
Resource title | 版本 | Latest update |
---|
SPICE models (1)
Resource title | 版本 | Latest update | ||
---|---|---|---|---|
ZIP | 6.0 | 26 Jan 2021 | 26 Jan 2021 |
样片和购买
产品型号 | Order from distributors | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Junction Temperature (°C) (max) | Country of Origin | Budgetary Price (US$)*/Qty | Junction Temperature (°C) (max) | Country of Origin | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | ||||||||||||||
P0109AL 5AA4 | 2 distributors | 批量生产 | EAR99 | NEC | Tape and Reel | SOT23 | - | - | 125 | CHINA | | 125 | CHINA |