标准和无缓冲器双向三端晶闸管

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

标准三端双向可控硅开关是一种通用AC电源开关,采用简单的小电流栅极驱动器。它们是一种具有无火花和无老化特性的半导体器件,适于各种以市电为电源的电器。栅极简单的相位角滞后点火让我们能够轻松调节照明亮度和通用电机的速度。

无缓冲器双向开关三极管特别适于提高三象限和感应负载设计的关断能力。这种器件的最大反向电压为 800 V,最大电流 40 A。ST 提供透孔及 SMD 成套产品封装:TO-92、SOT-223、DPAK、IPAK、TO-202-3、D²PAK、I²PAK、ISOWATT-220、TO- 220(I)、RD-91、 TOP-3。

T系列是无缓冲三端双向可控硅开关系列的最新产品,增强了给定额定电流下的整流转换。给定额定电流下的抗扰度也提高了5倍之多。

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Thermal-electrical Simulators for Components

Choose design tool:

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices

ST Power Studio

Supports static and dynamic mission profiles
Provides power losses and temperature graphs
Helps define heatsink thermal properties

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices