标准和灵敏型晶闸管整流器 (SCR)

概述
产品选择器
解决方案
文件
CAD资源
工具与软件
eDesignSuite

从6A到60 A,从600V到1200 V,意法半导体的系列标准(125 °C) SCR采用各种通孔和表面贴装封装。它们还可采用表面贴装式D²PAK封装,确保高开关功率密度。标准晶闸管(SCR)属于我们的STPOWER系列。

在SMPS设计中,SCR用于控制浪涌电流,节省了空间,且消除了继电器的噪声。

简单的10-50 mA栅极触发驱动,元件的高压电力线开关的坚固性和可靠性是其获得广泛应用的关键。

应用范围是所有晶闸管中最广的 - 从SSR电路的未定义的开关任务负载到摩托车、助动车和三轮摩的中的目标电压调节器。

您可以点击下方的概览图,直接查看600 V800 V1200 V产品系列。

重复峰值关闭状态电压(V)
重复峰值关闭状态电压(V)

eDesignSuite

eDesignSuite is a comprehensive set of easy-to-use design-aid utilities ready to help you streamline the system development process with a wide range of ST products.

Thermal-electrical Simulators for Components

Choose design tool:

AC Switches Simulator

Select ratings and application waveforms
Get junction temperature and blocking voltage graphs
Search and sort suitable devices

Rectifier Diodes Simulator

Select ratings and application waveforms
Estimate power losses
Search and sort suitable devices

ST Power Studio

Supports static and dynamic mission profiles
Provides power losses and temperature graphs
Helps define heatsink thermal properties

Twister Sim

Help select the right ViPOWER Automotive power device
Supports load-compatibility, wiring harness optimization, fault condition impact and diagnostic analysis
Supports various PCB configurations

TVS Simulator

Specify system ratings and surge waveform
Search and sort suitable devices