产品概述
描述
Thanks to highly sensitive triggering levels, the device is suitable for all applications where the available gate current is limited, such as motor control for hand tools, kitchen aids, overvoltage crowbar protection for low power supplies among others. Available in through-hole and surface-mount packages, they provide an optimized performance in a limited space area.-
所有功能
- On-state RMS current: 4 A
- Repetitive peak off-state voltage (VDRM, VRRM) 600 V
- Triggering gate current, IGT 0.2 mA
精选 视频
All tools & software
EDA符号、封装和3D模型
全部资源
Resource title | 版本 | Latest update |
---|
SPICE models (1)
Resource title | 版本 | Latest update | ||
---|---|---|---|---|
ZIP | 6.0 | 26 Jan 2021 | 26 Jan 2021 |
质量与可靠性
产品型号 | Marketing Status | 封装 | 等级规格 | 符合RoHS级别 | 材料声明** |
---|---|---|---|---|---|
TS420-600B | 批量生产 | DPAK | 工业 | Ecopack2 | |
TS420-600B-TR | 批量生产 | DPAK | 工业 | Ecopack2 | |
TS420-600H | 批量生产 | IPAK | 工业 | Ecopack2 | |
TS420-600T | 批量生产 | TO-220AB | 工业 | Ecopack2 | |
(**) st.com上提供的材料声明表单可能是基于包装系列中最常用的封装的通用文档。因此,它们可能不是100%适用于特定的设备。有关特定设备的信息,请联系 销售支持。
样片和购买
产品型号 | Order from distributors | 从ST订购 | 供货状态 | ECCN (US) | ECCN (EU) | 包装类型 | 封装 | 温度(ºC) | Junction Temperature (°C) (max) | Country of Origin | Budgetary Price (US$)*/Qty | Junction Temperature (°C) (max) | Country of Origin | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
最小值 | 最大值 | ||||||||||||||
TS420-600B-TR | 5 distributors | 批量生产 | EAR99 | NEC | Tape and Reel | DPAK | - | - | 125 | CHINA | | 125 | CHINA | ||
TS420-600H | 1 distributors | 批量生产 | EAR99 | NEC | Tube | IPAK | - | - | 125 | CHINA | | 125 | CHINA | ||
TS420-600T | 4 distributors | 批量生产 | EAR99 | NEC | Tube | TO-220AB | - | - | 125 | CHINA | | 125 | CHINA | ||
TS420-600B | 1 distributors | 批量生产 | EAR99 | NEC | Tube | DPAK | - | - | 125 | CHINA | | 125 | CHINA |