Power up your brushless motors with STDRIVE102 advanced gate drivers

The STDRIVE102 series integrates flexible 3-phase gate drivers for controlling six external N-channel MOSFETs, with programmable gate current for precise tuning. Its integrated analog front end, featuring operational amplifiers and comparators, enables flexible current sensing and robust overcurrent protection, now available in 5 mm × 5 mm and 6 mm × 6 mm QFN packages.

STDRIVE102 integrated 3-phase drivers for BLDC motors

stdrive102h

Advanced 3-phase low voltage gate driver family for enhanced features, robustness, and performances

Advanced 3-phase low voltage gate driver family for enhanced features, robustness, and performances

Designed for versatility and efficiency, this advanced product lineup powers applications up to 50 V. It is ideal for battery-powered tools, vacuum cleaners, e-bikes, robotics, and small appliances where every milliampere counts. The embedded analog front end supports current sensing and protection functions. The STDRIVE102BP integrates three PGAs and three comparators, while the STDRIVE102P integrates one PGA and one comparator. The PGAs amplify shunt-voltage signals from each motor phase for accurate current monitoring, while the comparators enable fast and reliable overcurrent detection. SPI connectivity supports device configuration and diagnostics.

driller

Power tools

fan

Fans

drone

Drones

home

Home appliance

Robotic

Robotic

e-bike

e-bike

lawn care equipment

Lawn care equipment

Advanced features and diagnostics

Key features

  • Operating voltage up to 50 V
  • Adjustable gate current: 25 mA to 1 A source & 50 mA to 2 A sink
  • Fully self-supplied (12 V and 3.3 V regulators)
  • Charge pump (100% duty-cycle)
  • Enhanced below-ground and overshoot robustness
  • Embedded Analog Front End
  • Full set of protections including UVLO, comparators, VDS monitoring, thermal shutdown
  • Short propagation delay 50 ns with excellent phase matching
  • Very low standby consumption < 50 nA

Your path to faster prototyping

Complete evaluation of STDRIVE102 for 3-phase BLDC motor driving with support for both FOC and six-step control. Connect to STM32 using the motor control connector and any Nucleo board for fast interaction. The board supports three-shunt or single-shunt current sensing, Hall and sensorless motion control, BEMF sensing, bus voltage, and PCB temperature monitoring. Setup is easy with free software libraries.