All-in-one UWB chip: outstanding range and precision
All-in-one UWB chip: outstanding range and precision
ST’s next‑generation UWB portfolio combines precise long‑range distance measurement and high‑resolution radar in a single chip. Supporting both the upcoming IEEE 802.15.4ab and 802.15.4z (FiRa) standards, the new ST64UWB series unlocks superior hands‑free access and next‑generation safety features, including child‑presence detection.
ST64UWB family: designed for automotive, consumer and industrial
Automotive
ST64UWB-A series ICs deliver extended range and greater processing power for automotive applications. Secure connected use cases include digital key access and precise vehicle localization. Advanced radar sensing features enable reliable child presence detection (CPD), in-cabin monitoring at the edge, and kick sensing for hands-free trunk opening.
Consumer & industrial
ST64UWB-C series ICs deliver extended range and greater processing power for consumer and industrial applications. Use cases include superior hands-free home access and Aliro-enabled smart locks. Presence and motion sensing, as well as centimeter-level localization, support smart lighting, security systems, and asset tracking.
Achieve more with a single UWB anchor
Turn your digital key into the industry’s must‑have experience
Key features
- Single‑chip UWB with precise ranging and radar
- IEEE 802.15.4z compatible UWB
- IEEE 802.15.4ab with NB‑assisted MMS
- High link‑budget, robust ranging
- Resilient to body attenuation (back pocket, bag)
- Radar for in‑car child presence detection (CPD) and more
- Ranging + radar, very low system cost
- SESIP L3 secure enclave on chip
- Arm® Cortex®‑M85 high headroom MCU
- Supports CCC, ICCE, Aliro, more
ST64UWB product family
Automotive
UWB+NB distance ranging
Optimized two-in-one automotive solution delivering the seamless access experience expected for ccc digital keys.
Automotive
UWB+NB ranging and radar
Three‑in‑one automotive solution fusing in‑cabin protection, radar sensing, with seamless access control.
Consumer & Industrial
UWB+NB distance ranging
Consumer and industrial solution delivering reliable distance ranging, even in NLOS conditions, optimized for access control (Aliro).