1200 V SCRs in TO247HC: creepage engineered for high-voltage compliance
1200 V SCRs in TO247HC: creepage engineered for high-voltage compliance
ST's 1200 V SCR portfolio in TO247HC packaging addresses creepage and clearance compliance in high-voltage industrial power without potting or lead forming. The package geometry - 6.7 mm creepage distance and 17 mm lead length - enables direct IEC 60664-1 compliance for systems up to 470 Vrms in Pollution Degree 2 environments. Available in 50 A, 80 A, and 130 A ratings for soft starters, controlled rectifiers, and solid-state relays.
Key benefits and technical advantages
- IEC 60664-1 ready: instant certification for industrial gear
- 470 Vrms rated: optimized for Pollution Degree 2 systems.
- Rapid launch: skip the redesigns; meet global standards today.
- High-clearance geometry: 6.7 mm creepage distance.
- Arc prevention: 17 mm leads for maximum electrical safety.
- Self-insulating: superior surface tracking resistance.
Match your power requirements
50 A | TN5050H-12WL
50 A, 1200 V high temperature SCR for industrial motor starters and power supplies.
80 A | TN8050H-12WL
80 A, 1200 V high temperature SCR for renewable energy inverters and UPS.
*Available from Q3 2026
130 A | TN13050H-12WL
130 A, 1200 V high temperature SCR for motor soft starters and grid applications.
On-demand webinar
Engineer high-voltage compliance with 1200 V SCRs in high creepage package