High efficiency and power density with proven reliability
High efficiency and power density with proven reliability
The MDmesh M9 family now extends to 250 V, bringing low conduction losses, optimized gate charge and a robust safe operating area to synchronous rectification stages and DC power conversion in 36–80 V bus systems.
The first two devices, STP25N018M9 (TO-220) and STB25N018M9 (D²PAK), achieve 15 mΩ typical RDS(on) and deliver an exceptional balance of switching performance and voltage margin for demanding DC power conversion applications.
Three pillars of design advantage
- Low typical RDS(on) and optimized gate charge
- Lower losses and reduced heat generation
- Stable parameters even at high operating temperatures.
- Wide Safe Operating Area (SOA) reduces failure risks.
Two devices to accelerate your next design
STP25N018M9 in a TO‑220 package
N-channel 250 V, MDmesh M9 Power MOSFET ideal for evaluation, lab work and designs needing through‑hole assembly
STB25N018M9 in a D²PAK package
N-channel 250 V, MDmesh M9 Power MOSFET Surface‑mount option for compact, high‑density layouts
On-demand webinar
How to achieve higher power levels with improved thermal performance for more efficient, compact systems.