Specifically designed for eye-catching OLED and LED effects and sequences in automotive applications
With the dual function of providing both aesthetic appeal and exchanging information, digital lighting is becoming an increasingly important aspect of the automotive ecosystem, enabling enhanced performance and safety.
The L99LDLH32 is a smart driver which plays a pivotal role in managing advanced control functions, offering a powerhouse of intelligent features in a small footprint, all designed to maintain the system's integrity.
Get started with the L99LDLH32 driver
Ideal for use with LED and OLED up to 4096 pixels
Ideal for use with LED and OLED up to 4096 pixels
- Accurate brightness calibration
- Dynamic lighting reconfiguration
- Flexible lighting customization
- Advanced CAN FD light protocol
- Comprehensive development ecosystem
EV-L99LDLH32GEN: ready-to-use evaluation board with two L99LDLH32 drivers
EV-L99LDLH32GEN: ready-to-use evaluation board with two L99LDLH32 drivers
The L99LDLH32 stands out with its CAN FD Light programmability, offering unparalleled flexibility. Designed for generic platforms, it allows for extensive software customization.
This controller is essential for safety-critical automotive lighting functions like taillights, brake lights, and turn signals. It ensures high functional safety and its 8-bit ADC provides comprehensive diagnostics. Perfect for adaptable, secure vehicle applications.
STSW-EVLDLH32GEN: graphical user interface (GUI) dedicated to set and control the L99LDLH32
The STSW-EVLDLH32GEN is the graphical user interface (GUI) dedicated to set and control the 12 V L99LDLH32 devices assembled in the corresponding evaluation board EV-L99LDLH32GEN. The STSW-EVLDLH32GEN has been developed by using Visual Studio/C sharp and it works with the SPC582B automotive MCU programmed through a dedicated firmware.
L99LDLH32 | Flyer
Discover the key features and main benefits of this dynamic (O)LED controller with advanced CAN FD light protocol