Advanced galvanic isolated gate drivers for SIC MOSFETs and IGBTs

When designing high-efficiency power stages, gate-driver robustness and protection matter as much as switching performance. The STGAP3S series helps drive SiC MOSFETs and IGBTs up to 1200 V with strong isolation, fast protection response, and the flexibility to match your power stage architecture. Built for demanding industrial and energy applications, selected devices also offer high CMTI, desaturation protection, Miller clamp, and soft turn-off features.

STGAP3S series: Outstanding robustness with high current and advanced protection

STGAP3S3IF

3 A galvanically isolated SiC gate driver with tunable soft turn-off

3 A galvanically isolated SiC gate driver with tunable soft turn-off

The STGAP3S3S series helps you drive SiC MOSFETs up to 1200 V. It combines a 3 A internal Miller clamp, dedicated 9 V desaturation protection, and VDD/VH UVLO with reinforced galvanic isolation against transients up to 9.6 kV and CMTI up to 200 V/ns, soft turn-off, all in a compact package. These drivers are built for high-efficiency power conversion in demanding industrial and energy applications.

STGAP3S3IF

3 A galvanically isolated IGBT gate driver with DESAT protection

3 A galvanically isolated IGBT gate driver with DESAT protection

Optimized for IGBTs and Si MOSFETs up to 1200 V, the STGAP3S3IF helps improve protection and reliability in demanding power conversion designs. It combines a 3 A internal Miller clamp, dedicated 9 V desaturation protection, with reinforced galvanic isolation against transients up to 9.6 kV and CMTI up to 200 V/ns, all in a compact package for motor drives, inverters, and industrial power conversion.

STGAP3S series key features

  • BCD9S galvanic isolation technology
  • High voltage: up to 1200 V
  • Driver current: 3 A, 6 A & 10 A
  • Drive SiC MOSFETs and IGBTs
  • Desaturation protection
  • Compact SO16W package
  • Adjustable soft turn-off function
  • Fast response: 75 ns delay
  • Miller CLAMP function
  • Optional negative driving
  • ±200V/ns CMTI

Application examples

air-conditioning

Air conditioning

energy-storage-system

Energy storage system

factory-automation

Factory automation

charging-stations

Charging stations

Optimize your design for the right switching technology

SiC switches fit designs that need high switching frequencies, maximum efficiency, higher operating temperatures, and greater power density in compact form factors.

IGBTs remain a strong choice for cost-sensitive designs, switching frequencies below 20 kHz, high-current or moderate-voltage modules, and applications that benefit from mature supply chains or long-term qualifications. They also tolerate short circuits for longer, which can simplify protection design.

 

Target switch

SOFTOFF

IGATE

Miller clamp

Package

STGAP3SXI

IGBT

Yes, tunable

10 A

Driver for external N-Ch

SO16W

STGAP3S6I

IGBT

Yes, tunable

6 A

Driver for external N-Ch

SO16W

STGAP3S3IF

IGBT

NO

3 A

3 A

SO16W

STGAP3SXS

SiC

Yes, tunable

10 A

Driver for external N-Ch

SO16W

STGAP3S6S

SiC

Yes, tunable

6 A

Driver for external N-Ch

SO16W

STGAP3S3S

SiC

Yes, tunable

3 A

3 A

SO16W

Optimize your design for the right switching technology

 

Target switch

SOFTOFF

IGATE

Miller clamp

Package

STGAP3SXI

IGBT

Yes, tunable

10 A

Driver for external N-Ch

SO16W

STGAP3S6I

IGBT

Yes, tunable

6 A

Driver for external N-Ch

SO16W

STGAP3S3IF

IGBT

NO

3 A

3 A

SO16W

STGAP3SXS

SiC

Yes, tunable

10 A

Driver for external N-Ch

SO16W

STGAP3S6S

SiC

Yes, tunable

6 A

Driver for external N-Ch

SO16W

STGAP3S3S

SiC

Yes, tunable

3 A

3 A

SO16W

SiC switches fit designs that need high switching frequencies, maximum efficiency, higher operating temperatures, and greater power density in compact form factors.

IGBTs remain a strong choice for cost-sensitive designs, switching frequencies below 20 kHz, high-current or moderate-voltage modules, and applications that benefit from mature supply chains or long-term qualifications. They also tolerate short circuits for longer, which can simplify protection design.

Evaluation ecosystem

Evaluation boards for STGAP3S with IGBTs and SiC up to 1200 V

 

Devices

STGAP3S variant

Data briefs

eStore

EVLSTGAP3SXS-H

STGAP3SXS

10A, SiC, SOFTOFF

EVLSTGAP3SXI

STGAP3SXI

10A, IGBT, SOFTOFF

EVLSTGAP3S6S

STGAP3S6S

6A, SiC, SOFTOFF

EVLSTGAP3S6I

STGAP3S6I

6A, IGBT, SOFTOFF

EVLSTGAP3S3S

STGAP3S3S

3A, SiC, SOFTOFF

EVLSTGAP3S3IF

STGAP3S3IF

3A, IGBT

Galvanic Isolation on Silicon: standards and gate-driver selection with STGAP3

 Live webinar

Tuesday, October 27, 2026 - 3:00 pm CET