Best-in-class synchronous step-down converter with low quiescent current ensured performance in harsh automotive application
Today automotive systems require robustness, low losses, high efficiency, low size, especially with the electrification of vehicles.
ST offer synchronous step-down converters capable of delivering up to 3 A DC to the load, up to 38 V, with low power consumption, flexibility, and high integration. Qualified to AEC-Q100 Grade 1 requirements, A6983 and A6983I address a wide range of automotive applications:
- A6983: battery powered applications, car body applications (LCM), car audio and low noise applications (LNM)
- A6983I: isolated IGBT/SiC MOSFET gate driver supply, inverter for smart grid & UPS, electric traction systems, charging station, isolated fail safe system
Use cases and application examples
Discover our offer
A6983
Automotive-grade 38 V, 3 A synchronous step-down converter with 25 µA quiescent current.
A6983I
Automotive-grade 38 V, 10 W synchronous iso-buck converter for isolated applications.
How to select the right automotive DC-DC converter?