A groundbreaking gate driver for seamless control and advanced diagnostics
A groundbreaking gate driver for seamless control and advanced diagnostics
The L98GD8 is a groundbreaking 8-channel MOSFET gate driver designed for 48V automotive power systems. Its configurable outputs enable seamless control of H-bridges for DC motors or peak-and-hold strategies for small valves.
With advanced diagnostics, SPI configurability, and robust protection features, it ensures safety and reliability in demanding automotive applications.
The perfect fit for your 48 V systems
Powerful, reliable, and configurable
Powerful, reliable, and configurable
- Configurable modes: independent HS/LS channels, 2 H-bridges, or pick and hold for valves
- EMI improvement: controlled voltage slew rate during transistor switching
- Internal sensors: 10-bit ADC for battery voltage and device temperature monitoring
- Package: compact TQFP64 10x10 mm footprint for easy integration
- Safety and reliability: comprehensive diagnostics and protection features ensure robust operation
EVL-L98GD8: your gateway to advanced gate driver evaluation
EVL-L98GD8: your gateway to advanced gate driver evaluation
- Complete platform: enables full exploration of the L98GD8 gate driver capabilities
- Flexible configurations: supports H-bridges, peak-and-hold, and other setups
- Robust diagnostics: integrated protection features for reliable operation
- Compatibility: works seamlessly with the SPC56M-DIS Discovery+ board
- Application focus: ideal for automotive load control evaluation