Transforming device awareness of condition, movement, and orientation
The advanced ISM330BX 6-axis IMU is designed to enhance industrial applications ranging from robotics and condition monitoring to innovative safety helmets and protection equipment. The ISM330BX embeds a suite of advanced technologies to enable high accuracy positioning in 3D space, in-sensor AI computing, fast datalogging and sensor fusion, as well as analog input processing from external sensors. The IMU is complete with an electrostatic sensor (Qvar) for intrinsic human interface capabilities. By integrating these cutting-edge features, the ISM330BX is enabling new application functionality at minimal levels of power consumption, and opening possibilities for smarter, more efficient, and safer industrial environments according to the Industry 5.0 conceptual framework.
ISM330BX
ISM330BX
- 6-axis IMU with wide-bandwidth, low-noise accelerometer
- Embedded sensor fusion low-power (SFLP)
- Embedded machine learning core (MLC)
- Embedded adaptive self-configuration (ASC)
- Embedded Qvar sensor
Application examples
Compare the ISM330BX with other IMUs in the same family
| In-sensor AI | Package size | Sensor fusion low power | Embedded Qvar (electrostatic sensor) | Discover more |
|---|---|---|---|---|---|
| ISM330BX | MLC and FSM | 2.5 x 3 x 0.71 mm | Yes | Yes | |
| ISM330IS | ISPU | 2.5 x 3 x 0.86 mm | No | No | |
| ISM330DHCX | MLC and FSM | 2.5 x 3 x 0.86 mm | No | No |
Recommended resources
GitHub libraries
GitHub libraries
Find a fully detailed reference configuration example in our ST MLC GitHub repository, along with application examples such as activity recognition, asset tracking, and head gestures. The README file provides detailed information to get you started quickly with each example.
On-demand webinar: A generational change in vibration sensing and motion tracking
On-demand webinar: A generational change in vibration sensing and motion tracking
Join our on-demand webinar and learn how to leverage the new generation smart sensor in your industrial and robotic applications and stay ahead in the rapidly evolving landscape of Industry 5.0.