Simplify e-bike charger design with precise, cost-effective PFC control

L4983 delivers higher efficiency, low THD, and robust transient protection for e-bike chargers

Designing a power factor correction (PFC) stage for an e-bike charging station means balancing demanding power electronics requirements with real-world environmental constraints. While the fundamentals of PFC topology are well understood, deploying a robust solution in public or private charging infrastructure requires careful trade-offs in efficiency, load behavior, thermal performance, and grid compliance.
 

Built to address these design challenges in 300 W to 3 kW AC-DC converters, ST’s L4983 control IC integrates a proprietary multiplier emulator, dedicated THD optimization, and advanced protection features. This high level of integration helps simplify e-bike charger design while enhancing system reliability.

L4983

L4983 Peak current CCM boost PFC controller

L4983 Peak current CCM boost PFC controller

Control IC for continuous conduction mode (CCM) Boost PFC converters, available in two variants at 65 kHz and 130 kHz operation.

Designed for applications from 300 W to 3 kW

ac-dc

AC-DC Converters

charger-usb

USB Type-C PD adapters

street-light

LED Illumination

servers

Server and Telecom

Key features

  • Peak current mode CCM-operated
  • Low BOM and simplified design
  • Very low THD in CCM and DCM operation
  • Protections: feedback loop failure, OVP, OCP, inductor saturation
  • Inductor current sense
  • Disable and low consumption function
  • In-rush current monitoring
  • Soft-start for smooth startup
  • 65kHz (A) & 130kHz (B) switching frequency
  • Compact SO8 package

Find the right Power Factor Corrector to meet your needs

 

L4981

L4984D

L4983

L4985

L4986

Control mode

Average current mode

Line-modulated fixed-off-time

Peak current mode

Peak current mode

Peak current mode

Line feedforward

Yes (linear)

Yes (linear)

Yes (2 level)

Yes (2 level)

Yes (2 level)

Load feedforward

Yes

No

No

No

No

Frequency behavior

Fixed frequency (adjustable)

Nearly fixed frequency in CCM

Quasi-fixed frequency (65 or 130 kHz)

Quasi-fixed frequency (65 or 130 kHz)

Quasi-fixed frequency (65 or 130 kHz)

Soft-start

Yes (adjustable)

Yes

Yes

Yes

Yes

OVP, OCP, feedback failure, inductor saturation protection

Yes

Yes

Yes

Yes

Yes

Brownout/brown-in

Yes

Yes

No

Yes (according to IEC 60601-1-2 for medical equipment)

Yes (according to IEC 60601-1-2 for medical equipment)

X-cap discharge

No

No

No

Yes

Yes

High voltage startup

No

No

No

Yes

Yes

Package

SO20

SSOP10

SO-8

SO-8

SSOP10

Typical applications

Universal-input PFC, low-noise PFC, telecom 

High-efficiency, low-cost CCM PFC preregulators

High-power PFC, low THD, compact designs

High-power PFC, low THD, with HV sensing

High-power PFC, Low THD with HV sensing and status output

Recommended for you

evl4983-350w

EVL4983-350W evaluation board

EVL4983-350W evaluation board

350 W wide-range input PFC pre-regulator. Suitable for high-power LED luminaries, desktop PC, server, web server, game console, industrial and medical SMPS compliant with IEC 60601-1-2.

eDesignSuite

eDesignSuite: the smart design tool

eDesignSuite: the smart design tool

Our online Power Management Design Center enables engineers to rapidly design and optimize switch-mode power converters across multiple topologies and configurations. It supports applications including power supplies, LED lighting, and battery chargers, accelerating the engineering workflow with advanced simulation, calculation, and configuration tools.