Low-power RS485 transceivers

with high data-rate and integrated ESD protection

High-speed data networks push for data rates over extended transmission distances and in increasingly robust conditions

TIA/EIA-485A communication standard, or RS-485 specifies the electrical characteristics of generators and receivers that may be employed when specified for the interchange of binary signals in multipoint interconnection of digital equipment. The RS-485 serial communication protocol is one of the most widely used communication protocols for supporting inexpensive local networks offering highly reliable transmitted data and multidrop communications links. RS-485 transceivers today feature high-speed data communication and improved robustness of the bus transmission line to guarantee a high level of data integrity.

robot

Industrial robots

factory-automation

Factory automation

security-camera

Video surveillance

servers

Programmable logic controller (PLC)

antenna

Telecom infrastructures

control-server

Building control

smart-metering

Power & energy - metering

servo-control

Servo control

Use cases and application examples

Discover our offer

Key features and benefits

  • Supply voltage range from 3.3 to 5 V for low and high data rate allowing flexible integration
  • Bus terminals A and B are protected against ESD, fast transient coupling, hot swap, thermal shutdown and indeterminate state for robustnes
  • Data rate, large VOD and number of nodes (minimum 64 nodes for the ST4E1240) for PROFIBUS compatibility
  • Low current consumption in both standby and normal operation (no load)

Discover our complete transceiver portfolio

This family of transceivers is designed for communication applications using RS-485, RS-422, and RS-423.

rs485-graph rs485-graph rs485-graph

You might also be interested in...