Streamline data transfers with dual USB features
Streamline data transfers with dual USB features
Boost your designs with the STM32H7S3 MCU's dual USB capability. Operate as both a host and a device simultaneously, supporting high-speed (480 Mbps) and full-speed (12 Mbps) data transfers. Integrated USB PHYs and comprehensive software libraries enhance performance and versatility, efficiently managing multiple USB connections.
Key benefits
Key features
- Arm® Cortex®-M7core
- Bootflash memory
- Multiple ADCs, DACs, timers, and communication interfaces
- Built-in cryptographic accelerators and secure boot
- SESIP3 and PSA certified level 3 certifications target
- Dual USB
- UART, SPI, I2C, CAN, and Ethernet interfaces
- Real-Time Operating Systems (RTOS)
- Graphics: NeoChrom GPU, Chrom-GRC, JPEG codec, LCD-TFT, and digital camera
Applications
Get started
$97 | unit
Prototype advanced applications
Provides extensive connectivity options and advanced USB features, making it ideal for a wide range of embedded applications.
Free
Start developing with STM32CubeH7RS
Includes embedded software components like hardware abstraction layer libraries, middleware, and example projects, simplifying development with ready-to-use solutions.
On demand webinar
Achieve maximum GUI performance with high-performance STM32 microcontrollers