Redefining Industry 4.0 and edge AI solutions with second-gen STM32 MPUs
The STM32MP2 series is an industrial-grade 64-bit solution for secure Industry 4.0 and advanced edge computing with high-end multimedia capabilities. The award-winning STM32MP25 enables advanced edge AI, while the latest STM32MP23 boosts ML edge computing with a cost-optimized platform and enhanced features.
Redefining Industry 4.0 and edge AI solutions with second-gen STM32 MPUs
The STM32MP2 series is an industrial-grade 64-bit solution for secure Industry 4.0 and advanced edge computing with high-end multimedia capabilities. The award-winning STM32MP25 enables advanced edge AI, while the latest STM32MP23 boosts ML edge computing with a cost-optimized platform and enhanced features.
Key benefits
Key features
- Dual or single Arm® Cortex®-A35 up to 1.5 GHz
- Arm® Cortex®-M33 up to 400 MHz
- 3x ports gigabit with integrated switch and TSN support
- 3x FDCAN interfaces
- SESIP3, PSA certified Level 1 target certifications
- Edge confidential computing thanks to resource isolation framework
- Secure provisioning ecosystem
- TrustZone® on Cortex®-A & Cortex®-M
Applications
Get started
Ultimate hardware bundle for prototyping
Evaluate the STM32MP23x using the STM32MP257F-DK discovery kit and the applicable STM32 MPU embedded software, running with the STM32MP23 configuration (peripherals, features, and performance).
$98.01 per unit
Rapid prototyping
Start prototyping with the STM32MP2 discovery kit, based on Arm® Cortex® A35/M33, for optimal performance and versatility.
Starting from $29.0 per unit
Accessories for STM32 boards
Enhance STM32 projects with a camera bundle, HDMI adapter, & LCD module for improved multimedia and display options.
$245.04 per unit
Streamlined development
Evaluate and optimize your applications with the STM32MP2 evaluation board, tailored for efficient STM32MP257FAI3 development.
Unlock the potential of standardized open-source cryptographic algorithms
Unlock the potential of standardized open-source cryptographic algorithms
Discover the journey towards robust security and trustworthiness in embedded systems, reducing development costs, achieving faster time to market, and gaining a competitive edge.
Tailored for computer vision applications
STM32 Explore | On demand webinar
Unlock advanced processing in Industry 4.0 with STM32MP2x