Your gateway to smarter, more responsive, and energy-efficient wearables
Your gateway to smarter, more responsive, and energy-efficient wearables
ST unveils the ST1VAFE3BX, the first dual-function biosensor combining a vertical analog front-end (vAFE) for detecting biopotential signals and a 3-axis ultralow-power accelerometer for motion tracking. Biopotential and motion signals are fully synchronized, enabling unique in-the-edge context aware analysis and enhancing reliability of the reading by compensating for motion artifacts. Housed in a compact 2 x 2 mm package, the ST1VAFE3BX is ideal for wearables designed to unlock predictive healthcare by monitoring movement and body biosignals for diverse applications. Enjoy ultra-low power consumption, low latency, and unique context-aware edge analysis.
ST1VAFE3BX
ST1VAFE3BX
- Biosensor embedding a low-noise vAFE + ultralow-power accelerometer
- Edge AI with an embedded machine learning core
- Adjustable amplifier gain and input impedance
Webinar: How context-aware biosensors are revolutionizing health & wellness monitoring
Webinar: How context-aware biosensors are revolutionizing health & wellness monitoring
Join us for an exclusive webinar where we unveil the groundbreaking biosensor technology set to revolutionize fitness, wellness, healthcare, and gesture recognition. These innovative biosensors combine biopotential signal detection with intelligent motion tracking, integrating a vertical analog front-end (vAFE) with smart motion MEMS sensors for accurate and context-aware analysis.
Application examples
How does our biosensor compare to others in the market?
| ST1VAFE3BX | COMPETITOR A | COMPETITOR B | COMPETITOR C | COMPETITOR D |
|---|---|---|---|---|---|
| Motion channel | Yes (accelerometer) | No | No | No | No |
| Optical channel | No | Yes | No | Yes | Yes |
| Biopotential channel | Yes | Yes | Yes | Yes | Yes |
| Supply current (µA) | 50 | 610 | 50 (only analog, no ADC embedded) | na | 330 (ECG only channel) |
| MLC/FSM | Yes | No | No | No | No |
| FIFO (bytes) | 256 (896 with axl) | 96k | Not present | 640 | 256 |
| Interface | I²C / SPI / I³C | I²C / SPI | Analog only, need external ADC | SPI | I²C / SPI |
| Package (mm) | LGA-12L 2x2x0.74 12L | WLCSP-49b 2.645x2.645x0.5 | WLCSP-20b 2x1.7x0.5 | WLCSP-36b 2.6x2.6 | DSBGA-42b 2.6x2.6 |
Recommended resources
ST1VAFE3BX: ST’s 1st ultra-low-power biosensor and the heart of so many new applications
ST1VAFE3BX: ST’s 1st ultra-low-power biosensor and the heart of so many new applications
Discover more about the intrinsic synchronization of biopotential and motion signals for context-aware analysis directly at the edge.
ST1VAFE3BX: first biosensor with vAFE and 3-axis accelerometer
ST1VAFE3BX: first biosensor with vAFE and 3-axis accelerometer
Download this presentation to discover our latest sensing innovation, combining two cutting-edge technologies in a single, compact package.