Turnkey security solution for connected devices
Turnkey security solution for connected devices
ST introduces its latest authentication chip for connected objects:
STSAFE-A120. Connected to the device host via a simple I²C interface, the companion chip provides security services to enable strong authentication and establish a secure connection with Cloud networks. It runs on a CC EAL5+ platform and comes with security features certified by independent third parties.
STSAFE-A120: a comprehensive security assistant
Benefits
Key features
- Authentication with X509 certificates
- Secure connection establishment (TLS)
- Symmetric encryption and decryption
- Secure data storage and secure counters
- Signature verification
- Remote cloud authentication
- Amazon and Microsoft device enrollment
- CC EAL5+ AVA_VAN5 certified
Suitable for a wide range of applications
STSAFE-A120 authentication chip
STSAFE-A120 authentication chip
Discover how STSAFE-A120 can provide strong authentication and secure connection for IoT devices
Build secure IoT devices
Build secure IoT devices
Enhance the security of your connected devices. STSAFE-A120 comes with a board and software. The kit is compatible with both STM32 and Arduino ecosystems. Several examples of use cases are available. No security expertise required.
Resources
Learn how STSAFE helps achieve CRA compliance
Learn how STSAFE helps achieve CRA compliance
Secure by design, STSAFE-A120 secures the device implementation and configuration during manufacturing, making it an ideal companion chip to simplify CRA compliance.
Learn how to protect objects against cloning & counterfeiting
Learn how to protect objects against cloning & counterfeiting
What if device manufacturers could embed a reliable authentication solution in their products to quickly and accurately distinguish genuine objects from counterfeits?
Learn how to protect services running on connected devices
Learn how to protect services running on connected devices
More and more connected devices are being hacked, presenting a risk for private data. Discover how STSAFE-A can protect services running on connected devices.