Cost-effective microprocessors for industrial applications

STM32MP13 lines

The best of three worlds in a cost-effective solution

The STM32MP13 microprocessors offer impressive performance and power efficiency with a single Arm Cortex-A7 processor running at up to 1 GHz. Equipped with advanced security features, they ensure the protection of sensitive data. With a robust and reliable design, the STM32MP13 MPUs are an excellent choice for developers looking to optimize their designs.

Accessible ecosystem

Strong, user-friendly ecosystem for STM32 MPUs with PCB layout reference designs.

Strong & secure

Strong robustness and target certifications for faster time to market.

Power efficient

Best-in-class consumption in low power modes with over 90% energy savings in Standby and VBAT modes. Power management IC.

Key features

  • Single Arm Cortex-A7 core, 650 MHz to 1 GHz
  • DRAM interface at 533 MHz
  • External DDR memory up to 1 Gbyte
  • Dual Ethernet ports available
  • All 3 MPU lines are pin-to-pin compatible
  • For entry-level Linux/bare metal/RTOS systems
  • Security features: cryptography & secure boot
  • SESIP3 target certification, PCI/PTS 6.0 pre-certified

Suitable for many applications

This industrial-grade MPU provides 100% operation for 10 years and supports from -40°C to +125°C junction temperature.

Industry 4.0

Health and wellness

Smart homes

Smart metering

Payment terminals

Infrastructure

Optimize your MPU design with the STM32MP13x

Optimize your MPU design with the STM32MP13x

STM32MP13 contributes to optimizing device energy consumption and reduces costs while offering certified security for entry level Linux, bare metal or RTOS-based systems.

Streamline your design process

For direct access to STM32 MPU development tools, visit the STM32 MPU Developer Zone
ecosystem ecosystem ecosystem

Faster time to market with MPU modules

Our partners provide highly integrated System-on-Modules (SoM) based on the STM32MP13 lines. For example:
stm32h5-board

phyCORE-STM32MP13x

phyCORE-STM32MP13x

  • Industrial grade
  • Suitable for cost-sensitive applications
  • High need for security
  • Rich set of peripherals
  • Optimized Bill of Material

engicam

MicroGEA

MicroGEA

  • Energy-efficient performances
  • Low-power embedded and consumer applications
  • Very small form factor
  • Low power consumption
  • Dual Ethernet network interfaces

digi-connectcore

Digi ConnectCore® STM32MP13

Digi ConnectCore® STM32MP13

  • Compact, wireless, and secure
  • Industrial-grade, scalable, embedded SOM platform
  • Pre-certified dual-band Wi-Fi 5 and Bluetooth® Low Energy 5.2
  • Digi Embedded Yocto Linux support

iwave

iW-RainboW-G54M

iW-RainboW-G54M

  • Smallest SoM in the world
  • Industrial and security-based applications
  • MP131 or MP133 or MP135 with ARM v7-A Architecture
  • Up to 1GB DDR3L Memory
  • On SOM 16Mb QSPI Flash for loading Bootloader

dhcor

DHCOR STM32MP13

DHCOR STM32MP13

  • Cost and energy efficient
  • Running mainline Linux, equipped with Wi-Fi, Bluetooth® Low Energy, and more connectivity.
  • Enhanced security features
  • STPMIC1 supports low power modes

STM32MP13 demos at Embedded World 2023