A safer, more comfortable driving experience improving overall reliability and performance
A safer, more comfortable driving experience improving overall reliability and performance
Acting as intelligent circuit breakers, thanks their unique fully programmable I²t function, STi2Fuse devices support predictive maintenance by accurrately monitoring currents, voltages, and temperatures to quickly detect early degradation.
All devices deliver autonomous protection ensuring uninterrupted operation, even amidst failures or malfunctions, thus safeguarding cables.
STi2Fuse series portfolio
Gate controller
VNF1048F
High-side switch controller with intelligent fuse protection for 12 V, 24 V and 48 V automotive applications
Integrated solution
VNF9Q20F
4-channel high-side driver with STi2Fuse protection for automotive power distribution applications
Integrated solution
VNF9D5F
2-channel high-side driver with STi2Fuse protection for automotive power distribution applications
STi2Fuse ecosystem overview
Generic motherboard based on an SPC582B automotive microcontroller with integrated GUI
Generic motherboard based on an SPC582B automotive microcontroller with integrated GUI
The backbone of the development environment, the SPC582B evaluation board includes dedicated connectors for STi2Fuse Easyboards and is Arduino compatible.
Evaluation boards for STi²Fuse devices
Evaluation boards for STi²Fuse devices
Simple and low-cost evaluation tools, known as easyboards, connect the product to a load, enabling straightforward evaluation of the device and all its application functionalities, including auto-protection features under hazardous conditions.
TwisterSIM simulator
TwisterSIM simulator
TwisterSIM is an electro-thermal simulator that significantly shortens the design solution cycle. It enables engineers to perform complex evaluations with just a few clicks, offering precise simulations for load compatibility, wiring harness optimization, fault condition impact analysis, diagnostic behavior analysis, and dynamic thermal performance.