High-performance and secure IoT

STM32H5: tailored for high-performance graphics & advanced connectivity

powerful mcu

Most powerful Cortex‑M33 MCU yet for secure, connected and graphics‑rich applications

Most powerful Cortex‑M33 MCU yet for secure, connected and graphics‑rich applications

The STM32H5Ex/Fx MCUs bring hardware‑accelerated graphics with ChromART2, up to 4 Mbytes of on-chip RAM, and high‑speed connectivity to the STM32H5 family.

 

The new lines enable responsive industrial HMIs, edge controllers, and graphics‑ready designs without compromising cost-efficiency. 

Key benefits

Enhanced performance

Optimal peripheral integration and large embedded memory for flexible design.

Breakthrough graphics

ChromART2 acceleration and rich multimedia features enable smooth, cost‑efficient GUIs.

Robust security

Ready‑to‑use security mechanisms ensure data integrity and device protection.

Key features

  • 250 MHz Arm® Cortex®‑M33 core, FPU, DSP
  • 375 DMIPS and 1035 CoreMark
  • Up to 1.5 Mbytes of RAM and 4 Mbytes of flash for graphics
  • Up to 125 °C extended temperature range
  • Up to 3.5-inch displays, MJPEG, ChromART2
  • Ethernet MAC, FDCAN, MIPI-I3C, & USB HS w/ PHY
  • PSA Level 3 & SESIP3 targets with TrustZone® and STM32TrustTEE
  • PLAY array for fast on-chip custom logic

Key applications

Industrial

Smart homes

Smart cities

Medical and healthcare

Getting started

whitepaper

A better embedded GUI is not just about display quality

A better embedded GUI is not just about display quality

It is about memory, security, and system simplicity.

 

STM32H5 features support rich interfaces on a single MCU, while reducing reliance on external memory.

STM32 explore | On-demand webinar

Raise the bar on performance & security with STM32H5 MCUs