Accelerate secure edge and industrial IoT application development with STM32MP2 MPUs
The STM32MP2 series is an industrial-grade 64-bit solution for secure Industry 4.0 and advanced edge computing.
The STM32MP25 enables edge AI, the STM32MP23 offers cost-optimized ML, and the new STM32MP21 brings enhanced security and connectivity for industrial edge devices.
| STM32MP21x (New!) | STM32MP23x | STM32MP25x |
|---|---|---|---|
| A35 / M33 cores | 1 / 1 | 2 / 1 | 2 / 1 |
| Neural Network accelerator | - | 0.6 TOPS | 1.35 TOPS |
| H.264 decod/encod | - | yes / - | yes / yes |
| FDCAN / Ethernet | 2 / 2 | 2 / 2 | 3/3 |
| PCIe Gen2 / USB3 | - | - | yes |
| Compatible power management IC | STPMIC2L | STPMIC25 STPMIC2L | STPMIC25 STPMIC2L (without GPU supply) |
| Product selector |
Accelerate secure edge and industrial IoT application development with STM32MP2 MPUs
| STM32MP21x (New!) | STM32MP23x | STM32MP25x |
|---|---|---|---|
| A35 / M33 cores | 1 / 1 | 2 / 1 | 2 / 1 |
| Neural Network accelerator | - | 0.6 TOPS | 1.35 TOPS |
| H.264 decod/encod | - | yes / - | yes / yes |
| FDCAN / Ethernet | 2 / 2 | 2 / 2 | 3/3 |
| PCIe Gen2 / USB3 | - | - | yes |
| Compatible power management IC | STPMIC2L | STPMIC25 STPMIC2L | STPMIC25 STPMIC2L (without GPU supply) |
| Product selector |
The STM32MP2 series is an industrial-grade 64-bit solution for secure Industry 4.0 and advanced edge computing.
The STM32MP25 enables edge AI, the STM32MP23 offers cost-optimized ML, and the new STM32MP21 brings enhanced security and connectivity for industrial edge devices.
Key benefits
Key features
- Dual or single Arm® Cortex®-A35 up to 1.5 GHz
- Arm® Cortex®-M33 up to 400 MHz
- 3x ports gigabit with integrated switch and TSN support
- 3x FDCAN interfaces
- SESIP3, PSA certified Level 3 target certifications
- Edge confidential computing thanks to resource isolation framework
- Secure provisioning ecosystem
- TrustZone® on Cortex®-A & Cortex®-M
Applications
Get started
Ultimate hardware bundle for prototyping
$69.83 per unit
Rapid prototyping
Start prototyping with the STM32MP215F-DK discovery kit, based on Arm® Cortex®-A35/M33, for advanced connectivity and flexible development.
Free embedded software
Build on OpenSTLinux 6.2.0
Run STM32 MPU cores independently to achieve lower power consumption and safety‑ready designs using a production‑grade, secure Linux® distribution.
$240.69 per unit
Comprehensive evaluation
Access the full STM32MP25 feature set on a single development board with high-speed interfaces, rich connectivity, on-board memories, and expansion connectors.
Unlock the potential of standardized open-source cryptographic algorithms
Unlock the potential of standardized open-source cryptographic algorithms
Discover the journey towards robust security and trustworthiness in embedded systems, reducing development costs, achieving faster time to market, and gaining a competitive edge.
Tailored for computer vision applications
STM32 Explore | Webinar
Accelerate your industrial design with STM32MP2 and latest OpenSTLinux