New 2.4 GHz wireless MCU

STM32WBA2: the most affordable STM32 wireless MCU

affordable

Reliable, low-power wireless MCU for cost-sensitive IoT devices

Reliable, low-power wireless MCU for cost-sensitive IoT devices

The STM32WBA2 brings wireless connectivity with Bluetooth LE and IEEE 802.15.4 into a compact, low‑power MCU architecture designed for cost‑and-energy sensitive applications.

 

Create efficient IoT devices with longer battery life, 2‑layer PCB designs, and streamlined development with STM32 tools, RF expertise, and certified security.

Key benefits

High wireless performance

Multiprotocol radio delivering stable connectivity, +10 dBm output power, and efficient operation with 1 dB TX steps.

Cost-effectiveness

High integration in compact packages enabling 2‑layer PCBs, lower BOM, simpler circuitry, and an optimal price point.

Enhanced security

Robust security architecture and certifications, designed to meet RED/CRA, US CyberAct, and upcoming regulatory requirements.

Key features

  • Arm® Cortex®-M33​ core running at 64 MHz
  • 512 Kbytes of flash and 96 Kbytes of RAM
  • Bluetooth® LE 6.2 core, Zigbee 3.0, OpenThread 1.4
  • USB-FS and QSPI interfaces
  • +10 dBm output power
  • Programmable Tx power in 1 dB steps
  • Up to 27 GPIOs
  • PSA SoC, PSA Level 1, and SESIP3 target certifications

Suitable for many applications

Industrial

Medical

Smart home control

Get started

STM32 Explore | Webinar

Join us Live March 31st to build compact, low‑power, and secure wireless devices with the STM32WBA2 MCUs