New 2.4Ghz multiprotocol MCUs

STM32WBA6: Future-proof your short-range wireless applications

package

Offering high performance and design flexibility for advanced wireless applications

Offering high performance and design flexibility for advanced wireless applications

The STM32WBA6 supports multiple protocols (Bluetooth® Low Energy, Zigbee, Thread, and Matter) simultaneously and features large flash memory, providing high flexibility and interoperability for advanced short-range wireless applications. Compliant with RED and US security standards, it ensures efficient and secure operations.

Key benefits

Enhanced performance

Leverage multiprotocol support and new IoT standards to create more high-end applications, thanks to high flash memory (2 Mbytes). 

Accelerated development

Access a comprehensive STM32 ecosystem, wide package options for optimized board layouts, and product upgrades from previous generations

Robust data security

Ensure compliance with RED and US security standards and achieve PSA Certified level 3 and SESIP level 3.

Key features

  • Cortex-M33 core with TrustZone
  • Up to 2 Mbytes flash memory and 512 Kbytes RAM
  • Multiprotocol support: Bluetooth® LE, Zigbee, Thread, Matter
  • +10 dBm output power with low power consumption
  • Up to 86 GPIOs
  • USB high-speed support
  • SESIP and PSA Level 3 certification
  • ST’s 10 years rolling longevity

Applications

Smart homes

Smart locks

Industrial IOT

Medical

Get started

nucleo

$66.16 | unit

Unlock your development potential

Leverage the NUCLEO-WBA65RI development board for versatile embedded applications, supporting advanced wireless connectivity for seamless IoT integration and prototyping.

disckit

$85.76 | unit

Streamline your embedded projects

Achieve exceptional wireless connectivity and a range of peripherals with the STM32WBA65I-DK1. Its intuitive design and rich ecosystem of tools make embedded application development effortless.

STM32 Explore | On-demand webinar

Future-proof your wireless applications with the richer functionality of the STM32WBA6