USB-C immunity for robust power and high-speed connectivity

A scalable protection portfolio for modern USB-C applications

Beyond generic protection: A line-by-line approach to USB-C vulnerabilities

ST replaces generic protection with a line-by-line, evidence-based architecture. By matching power, control, and high-speed data paths with targeted immunity, ST enables resilient ports that preserve signal integrity and accelerate design confidence under real-world electrical conditions.

Protection portfolio for modern USB Type-C applications Protection portfolio for modern USB Type-C applications Protection portfolio for modern USB Type-C applications

USB-C protection across core pillars

VBUS power path protection

  • Design challenge: High surges, ESD, and overvoltage on high power rails up to 240 W
  • ST solution: High-range TVS diodes and TCPP companion ICs

CC / SBU control lines

  • Design challenge: Pin-to-pin short to VBUS and ESD on delicate control pins
  • ST solution: dedicated short-to-VBUS immunity and IEC ESD protection
Show More
Show Less

High-Speed data lines (Tx/Rx)

  • Design challenge: Parasitic capacitance causing jitter on USB4/Thunderbolt channels
  • ST solution: Ultra-low capacitance arrays and integrated common-mode filters
Show More
Show Less

Key products in the USB-C protection portfolio

 

Miniature TVS

USB-C Protection

High-Speed ESD & CMF

Product category

Miniature transient voltage suppressor

Type-C port protection for STM32-based USB-C designs

High-speed ESD + CMF protection

Key technical specifications

  • SOD882 (0402) 1x0.6 mm
  • 20 A surge capability (IEC 61000-4-5)
  • Operating temperature up to 125°C
  • CC1, CC2 & VBUS lines
  • Sink, Source, DRP support
  • Integrated ESD, OVP, OCP
  • 2/4-line common-mode filter
  • Bandwidth up to 10.7 GHz
  • Multi-standard (USB4, HDMI)

Key benefits

  • Stable flat-clamped protection
  • Self-controlled low voltage
  • High surge/temp resilience
  • Integrated protection
  • Built-in gate driving
  • Monolithic IC layout
  • Signal integrity
  • Common-mode noise suppression
  • EMI & eye diagram preservation

Target application

Space-constrained power path protection in handheld and compact electronics.

STM32-based USB-C and Power Delivery architectures requiring safe power negotiation.

Ultrahigh-speed data lines and high-definition video interfaces where signal quality is critical.

Find out more

The next benchmark in USB-C ESD protection: ESDX011-1BV2

Availability: March 2027

ST continues to push boundaries for next-generation, ultradense designs. Designed for the most demanding USB-C applications, the ESDX011-1BV2 single-line TVS protection device safeguards high-speed Rx/Tx data paths.

Key specs:

  • 01005 footprint: Industry's smallest (0.4 × 0.2 mm)
  • 0.13 pF capacitance: Maintains Rx/Tx signal integrity (1 V / 7.4 V VCL)
  • Side-wall protection: Easier assembly & avoids solder leakage.