VIPower M0-9 quad‑channel intelligent high‑side drivers

for advanced automotive power management

Reduce PCB space and increase system reliability in harsh automotive environments

Reduce PCB space and increase system reliability in harsh automotive environments

An expanded portfolio of multichannel power switches offers robust load protection, accurate diagnostics, and dependable performance for automotive power management. Built on VIPower M0-9 technology, these devices support diverse load types, enable predictive maintenance, and maintain stable operation even at extremely low voltages. With pin-to-pin compatibility for seamless upgrades, they enhance safety, efficiency, and overall vehicle reliability.

Car exterior lighting

HVAC and climate control

Automotive brushed DC motor

Vehicle control unit (VCU)

Why choose our VIPower M0‑9 switches?

Extreme‑condition reliability

  • Stable operation during deep cold cranking
  • Ensures system availability in harsh environments
  • Reduces start‑up issues and warranty claims

Integrated sensing & protection

  • Built‑in current, voltage, and temperature sensing
  • Full overcurrent and overvoltage protection
  • Enables accurate diagnostics and predictive maintenance
Show More
Show Less

Scalable, flexible platform

  • Pin‑to‑pin compatibility across M0‑9 series
  • Simplifies upgrades and variant creation
  • Cuts PCB redesign effort and time‑to‑market
Show More
Show Less

Explore our quad-channel drivers

Unlock the full potential of VIPower M0-9

VIPower M0-9 eval boards

Plug. Play. Protect.

Plug. Play. Protect.

Skip the custom PCB design phase and jumpstart your automotive project with our easyboards. These low-cost platforms provide a ready-made bridge between your load and the VIPower M0-9 family for immediate validation.

  • Plug: connect directly to your load with simple, straightforward interfacing.
  • Play: test all application functionalities and advanced diagnostics in real-time - no custom hardware required.
  • Protect: safely validate auto-protection features even under extreme hazardous conditions.

Whitepaper

Key strategies & design tips to ensure EMI compliance using intelligent power switches