On-demand Webinar: Optimization at its best with the entry-level STM32G0 MCU

Efficient, robust and affordable: discover how the STM32G0 addresses the embedded design needs of today and tomorrow

► Recorded in March 2021

In this one-hour on-demand webinar, we introduce you to the STM32G0 microcontroller series based on Arm® Cortex®-M0+, which sets a new definition of what an efficient entry-level microcontroller series has to offer.

This microcontroller series is best in-class for performance and efficiency due to its optimized architecture. The STM32G0 is suitable for a variety of use cases such as in consumer, industrial and appliance applications. We also introduce the STM32CubeMX development platform to simplify and accelerate your design process.

The STM32G0 utilizes the advanced architecture of the STM32 platform that combines real-time performance with very low-power operation and robust peripherals. This series offers scalability in pinout and memory for ease of migration. Designed with security in mind, this microcontroller series has built-in encryption and secure memory area features that are ideal for Internet of Things (IoT) applications.

The STM32G0 is the most advanced and cost effective series in the market allowing you to achieve your cost constraint design goals with minimum effort

Agenda

  • STM32G0 Overview
  • STM32CubeMX Overview
  • STM32Cube Library
  • STM32G0 Positioning

There is a recorded Q&A session at the end of the webinar where our experts answered questions from the floor.

 

Speaker

Firat Serefoglu

Firat Serefoglu is a Product Marketing Principal Engineer at STMicroelectronics since 2007. He holds a M.Sc. degree in electrical engineering from UMASS Dartmouth. He has worked on Embedded applications as a developer and an Application Engineer for more than 20 years. He is currently responsible for the STM32 and STM8 product lines.

Tarek Azhari

Tarek Azhari is a Product Marketing Engineer at STMicroelectronics since 1995. He holds a BSEE from University of Illinois Urbana Champaign and MSEE from the Illinois Institute of Technology with specialization in signal processing. He has worked in various Application Engineering roles in ST's Consumer Business Unit with focus on development work for Set Top Box (STB). He is currently responsible for the STM32 and STM8 product lines.