Datasheet

Automotive-grade silicon carbide Power MOSFET 1200 V, 40 mΩ typ., 40 A in an HU3PAK package

3 - January 2025
DS14077_SCT040HU120G3AG


Features

Order codeVDSRDS(on) typ.ID
SCT040HU120G3AG1200 V40 mΩ40 A
  • AEC-Q101 qualified
  • Very low RDS(on) over the entire temperature range
  • High speed switching performances
  • Very fast and robust intrinsic body diode
  • Source sensing pin for increased efficiency

Applications

  • DC/DC converter for EV/HEV
  • Main inverter (electric traction)
  • On board charger (OBC)

Description

This silicon carbide Power MOSFET device has been developed using ST’s advanced and innovative 3rd generation SiC MOSFET technology. The device features a very low RDS(on) over the entire temperature range combined with low capacitances and very high switching operations, which improve application performance in frequency, energy efficiency, system size and weight reduction.



Product status link
SCT040HU120G3AG
Product summary
Order codeSCT040HU120G3AG
Top-side marking40HU12AG
Back-side markingSCT40HU12G3AG
PackageHU3PAK
PackingTape and reel

Electrical ratings

Table 1. Absolute maximum ratings
SymbolParameterValueUnit
VDSDrain-source voltage1200V
VGS Gate-source voltage-10 to 22V
Gate-source voltage (recommended operating values)-5 to 18
Gate-source transient voltage, tp < 1 μs, t ≤ 10 hours over lifetime-11 to 25
ID1 Drain current (continuous) at TC = 25 °C40A
Drain current (continuous) at TC = 100 °C40
IDM2 Drain current (pulsed)170A
PTOT Total power dissipation at TC = 25 °C300W
Tstg Storage temperature range-55 to 175°C
TJ Operating junction temperature range°C
Table 2. Thermal data
SymbolParameterValueUnit
RthJC Thermal resistance, junction-to-case0.50°C/W
RthJA Thermal resistance, junction-to-ambient50°C/W
1 Limited by bonding wires.
2 Pulse width is limited by safe operating area.

Electrical characteristics

TC = 25 °C unless otherwise specified.

Table 3. On/off states
SymbolParameterTest conditionsMin.Typ.Max.Unit
V(BR)DSS Drain-source breakdown voltageVGS = 0 V, ID = 1 mA1200V
IDSS Zero gate voltage drain currentVGS = 0 V, VDS = 1200 V 10µA
IGSS Gate-body leakage current VDS = 0 V, VGS = -10 to 22 V±100nA
VGS(th) Gate threshold voltageVDS = VGS, ID = 5 mA1.83.04.2V
RDS(on) Static drain-source on-resistanceVGS = 15 V, ID = 16 A49mΩ
VGS = 18 V, ID = 16 A4054
VGS = 18 V, ID = 16 A, TJ = 175 °C72
Table 4. Dynamic
SymbolParameterTest conditionsMin.Typ.Max.Unit
Ciss Input capacitanceVDS = 800 V, f = 1 MHz, VGS = 0 V-1329-pF
Coss Output capacitance-78-pF
Crss Reverse transfer capacitance-10-pF
Qg Total gate chargeVDD = 800 V, VGS = -5 to 18 V, ID = 16 A-54-nC
Qgs Gate-source charge-14-nC
Qgd Gate-drain charge-20-nC
Rg Gate input resistancef = 1 MHz, ID = 0 A-1.6-Ω
Table 5. Switching energy (inductive load)
SymbolParameterTest conditionsMin.Typ.Max.Unit
Eon Turn-on switching energy

VDD = 800 V, ID = 16 A,

RG = 15 Ω, VGS = -5 V to 18 V

-267-µJ
Eoff Turn-off switching energy-117-µJ
Table 6. Switching times
SymbolParameterTest conditionsMin.Typ.Max.Unit
td(on) Turn-on delay time

VDD = 800 V, ID = 16 A,

RG = 15 Ω, VGS = -5 to 18 V

-12.9-ns
trRise time-21.1-ns
td(off)Turn-off delay time-36.3-ns
tfFall time-19.2-ns
Table 7. Reverse SiC diode characteristics
SymbolParameterTest conditionsMin.Typ.Max.Unit
ISD1Continuous diode forward currentTC = 25 °C-40A
TC = 100 °C-40
VSD Diode forward voltageISD = 16 A, VGS = 0 V-2.6V
trr Reverse recovery time

ISD = 16 A, di/dt = 1000 A/μs,

VDD = 800 V, VGS = -5 V

-14.7ns
Qrr Reverse recovery charge-94.2nC
IRRM Reverse recovery current-10.6A
1 Limited by bonding wires.

Electrical characteristics (curves)

Figure 1. Safe operating area
Figure 2. Maximum transient thermal impedance
Figure 3. Typical output characteristics (TJ = 25 °C)


Figure 4. Typical output characteristics (TJ = 175 °C)
Figure 5. Typical transfer characteristics
Figure 6. Total power dissipation
Figure 7. Typical gate charge characteristics
Figure 8. Typical capacitance characteristics
Figure 9. Typical switching energy vs Rg
Figure 10. Typical switching energy vs VDS
Figure 11. Typical switching energy vs drain current
Figure 12. Typical switching energy vs TC
Figure 13. Maximum continuous drain current vs case temperature


Figure 14. Normalized breakdown voltage vs temperature
Figure 15. Normalized gate threshold vs temperature
Figure 16. Normalized on-resistance vs temperature
Figure 17. Typical reverse conduction characteristics (TJ = 25 °C)
Figure 18. Typical reverse conduction characteristics (TJ = 175 °C)


Package information

To meet environmental requirements, ST offers these devices in different grades of ECOPACK packages, depending on their level of environmental compliance. ECOPACK specifications, grade definitions, and product status are available at: www.st.com. ECOPACK is an ST trademark.

HU3PAK package information

Figure 19. HU3PAK package outline


Table 8. HU3PAK package mechanical data
Ref.Dimensions
mm
Min.Typ.Max.
A3.403.503.60
A10.05
b0.500.600.70
b20.500.701.00
b30.800.901.00
c0.400.500.60
c20.400.500.60
D11.7011.8011.90
D18.808.9559.10
E13.9014.0014.10
E112.3012.4012.50
E27.757.807.85
e1.27
H18.0018.5819.00
aaa0.10
L2.402.522.60
L13.05
L20.901.001.10
L30.26
L40.0750.1250.175
L51.831.932.03
L62.142.242.34
L74.444.544.64
F12.903.003.10
F22.402.502.60
F30.250.350.45
N13.803.904.00
N20.250.300.45
N30.800.901.00
T0.500.670.70
T29.189.389.43
V10 °8 °
V20 °8 °
Figure 20. HU3PAK recommended footprint (dimensions in mm)


HU3PAK packing information

Figure 21. HU3PAK carrier tape outline


Table 9. HU3PAK tape mechanical data
DimensionValue
mm
A014.40 ±0.10
B019.70
D1.50 ±0.10
E1.75 ±0.10
F15.65 ±0.10
I011.00
I111.60 ±0.10
I28.00
I37.00
K04.20
P04.00 ±0.10
P120.00 ±0.10
P22.00 ±0.10
T0.40 ±0.50
W32.00 ±0.30
Figure 22. HU3PAK reel outline (dimensions are in mm)

List of tables

List of figures

IMPORTANT NOTICE – READ CAREFULLY

STMicroelectronics NV and its subsidiaries (“ST”) reserve the right to make changes, corrections, enhancements, modifications, and improvements to ST products and/or to this document at any time without notice.

In the event of any conflict between the provisions of this document and the provisions of any contractual arrangement in force between the purchasers and ST, the provisions of such contractual arrangement shall prevail.

The purchasers should obtain the latest relevant information on ST products before placing orders. ST products are sold pursuant to ST’s terms and conditions of sale in place at the time of order acknowledgment.

The purchasers are solely responsible for the choice, selection, and use of ST products and ST assumes no liability for application assistance or the design of the purchasers’ products.

No license, express or implied, to any intellectual property right is granted by ST herein.

Resale of ST products with provisions different from the information set forth herein shall void any warranty granted by ST for such product.

If the purchasers identify an ST product that meets their functional and performance requirements but that is not designated for the purchasers' market segment, the purchasers shall contact ST for more information.

ST and the ST logo are trademarks of ST. For additional information about ST trademarks, refer to www.st.com/trademarks. All other product or service names are the property of their respective owners.

Information in this document supersedes and replaces information previously supplied in any prior versions of this document.

© 2025 STMicroelectronics – All rights reserved