Automotive STK615N‑channel 40 V, 0.48 mΩ max., 672 A STripFET F8 Power MOSFET in a PowerLeaded 8x8 package
Features
| Order code | VDS | RDS(on) max. | ID |
|---|---|---|---|
| STK615N4F8AG | 40 V | 0.48 mΩ at 10 V | 672 A |
- AEC-Q101 qualified
- MSL1 grade
- 175 °C maximum operating junction temperature
- 100% avalanche tested
- Low gate charge Qg
Applications
- Automotive motor control
- Body and convenience
- Chassis and safety
- Power train for ICE
Description
The STK615N4F8AG is a 40 V N-channel enhancement mode Power MOSFET designed in STripFET F8 technology featuring an enhanced trench gate structure.
It ensures a state-of-the-art of figure of merit for very low on-state resistance while reducing internal capacitances and gate charge for faster and more efficient switching.
| | |
| Product status link |
|---|
| STK615N4F8AG |
| Product summary | |
|---|---|
| Order code | STK615N4F8AG |
| Marking1 | 615N4F8 |
| Package | PowerLeaded 8x8 |
| Packing | Tape and reel |
Electrical ratings
| Symbol | Parameter | Value | Unit |
|---|---|---|---|
| VDS | Drain-source voltage | 40 | V |
| VGS | Gate-source voltage | ±20 | V |
| ID1 | Drain current (continuous) at TC = 25 °C2 | 672 | A |
| Drain current (continuous) at TC = 100 °C2 | 475 | ||
| Drain current (continuous) at TC = 25 °C3 | 200 | ||
| IDM124 | Drain current (pulsed), tp = 10 µs | 2688 | A |
| PTOT | Total power dissipation at TC = 25 °C | 390 | W |
| IAS | Single pulse avalanche current (pulse width limited by TJ max.) | 90 | A |
| EAS | Single pulse avalanche energy (starting TJ = 25 °C, ID = 90 A, RGmin = 25 Ω) | 1779 | mJ |
| TJ | Operating junction temperature range | -55 to 175 | °C |
| Tstg | Storage temperature range | °C |
| Symbol | Parameter | Value | Unit |
|---|---|---|---|
| RthJA5 | Thermal resistance, junction-to-ambient (on 2s2p FR-4 board vertical in still area) | 13.8 | °C/W |
| RthJC | Thermal resistance, junction-to-case | 0.39 | °C/W |
Electrical characteristics
TJ = 25 °C unless otherwise specified.
| Symbol | Parameter | Test conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| V(BR)DSS | Drain-source breakdown voltage | VGS = 0 V, ID = 1 mA | 40 | - | - | V |
| IDSS | Zero gate voltage drain current | VDS = 40 V, VGS = 0 V | - | - | 1 | µA |
| VDS = 40 V, VGS = 0 V, TJ = 125°C1 | - | - | 100 | |||
| IGSS | Gate-body leakage current | VGS = 20 V, VDS = 0 V | - | - | 100 | nA |
| VGS(th) | Gate threshold voltage | VDS = VGS, ID = 250 μA | 2 | - | 4 | V |
| RDS(on) | Static drain-source on-resistance | VGS = 10 V, ID = 90 A | - | 0.35 | 0.48 | mΩ |
| Symbol | Parameter | Test conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| Ciss2 | Input capacitance | VDS = 25 V, f = 1 MHz, VGS = 0 V | - | 13000 | - | pF |
| Coss2 | Output capacitance | - | 3400 | - | pF | |
| Crss2 | Reverse transfer capacitance | - | 85 | - | pF | |
| Qg2 | Total gate charge | VDD = 20 V, ID = 180 A, VGS = 0 to 10 V | - | 162 | - | nC |
| Qgs2 | Gate-source charge | - | 62 | - | nC | |
| Qgd2 | Gate-drain charge | - | 20 | - | nC |
| Symbol | Parameter | Test conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| td(on)3 | Turn-on delay time | VDD = 20 V, ID = 90 A, RG = 4.7 Ω, VGS = 10 V | - | 36 | - | ns |
| tr3 | Rise time | - | 21 | - | ns | |
| td(off)3 | Turn-off delay time | - | 93 | - | ns | |
| tf3 | Fall time | - | 30 | - | ns |
| Symbol | Parameter | Test conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| ISD4 | Forward on current (continuous) | TC = 25 °C | - | 240 | A | |
| VSD | Forward on voltage | ISD = 90 A, VGS = 0 V | - | 1.1 | V | |
| trr4 | Reverse recovery time | ID = 90 A, di/dt = 100 A/µs, VDD = 32 V | - | 84 | ns | |
| Qrr4 | Reverse recovery charge | - | 143 | nC | ||
| IRRM4 | Reverse recovery current | - | 3.4 | A |
Electrical characteristics (curves)
| | |
| | |
| | |
| | |
| | |
| | |
| | |
| | |
Package information
To meet environmental requirements, ST offers these devices in different grades of ECOPACK packages, depending on their level of environmental compliance. ECOPACK specifications, grade definitions, and product status are available at: www.st.com. ECOPACK is an ST trademark.
PowerLeaded 8x8 package information
| Dim. | mm | ||
|---|---|---|---|
| Min. | Typ. | Max. | |
| A | 1.85 | ||
| A1 | 0.00 | 0.08 | 0.15 |
| A2 | 1.50 | 1.60 | 1.70 |
| A3 | 0.60 | 0.70 | 0.80 |
| b | 0.90 | 1.00 | 1.10 |
| c | 0.20 | 0.25 | |
| c1 | 0.19 | 0.20 | 0.21 |
| c2 | 0.49 | 0.56 | |
| c3 | 0.48 | 0.50 | 0.52 |
| D | 6.10 | 6.20 | 6.30 |
| D1 | 4.75 | 4.90 | 5.05 |
| D2 | 3.50 | 3.65 | 3.80 |
| D3 | 0.65 | 0.75 | 0.85 |
| D4 | 0.20 | ||
| D5 | 2.90 | 3.10 | 3.30 |
| E | 7.90 | 8.00 | 8.10 |
| E1 | 6.95 | 7.10 | 7.25 |
| E2 | 6.70 | 6.80 | 6.90 |
| E3 | 2.50 | 2.60 | 2.70 |
| E4 | 0.65 | 0.80 | 0.95 |
| E5 | 1.50 | 1.70 | 1.90 |
| e | 1.90 | 2.00 | 2.10 |
| H | 7.85 | 8.00 | 8.15 |
| K | 0.45 | 0.55 | 0.65 |
| K1 | 1.75 | 1.90 | 2.05 |
| L | 1.00 | 1.20 | 1.30 |
| L1 | 0.60 | 0.70 | 0.80 |
| L2 | 0.23BSC | ||
| R | 0.20REF | ||
| Ɵ | 0° | 8° | |
| Ɵ1 | 6° | 10° | 14° |
PowerLeaded 8x8 marking information
Commercial Samples: fully qualified parts from ST standard production with no usage restrictions.
Revision history
| Date | Revision | Changes |
|---|---|---|
| 17-Jan-2023 | 1 | Initial release. |
| 16-Oct-2024 | 2 | Modified title, Features, Applications and Description. Added schematic on cover page. Modified Section 1: Electrical ratings, Section 2: Electrical characteristics. Added Section 2.1: Electrical characteristics (curves). Added Section 3.1.1: PowerLeaded 8x8 marking information. Minor text changes |
| 08-Nov-2024 | 3 | Document classification changed from ST restricted to public. Modified Figure 3. Safe operating area and Figure 7. Typical on-resistance vs gate-source voltage. |
| 09-Jan-2025 | 4 | Updated Figure 6. Typical transfer characteristics. Minor text changes. |
| 14-Mar-2025 | 5 | Updated Figure 6 Typical transfer characteristics. |
| 17-Dec-2025 | 6 | Updated Figure 6 Typical transfer characteristics. |
List of tables
List of figures
Figure 1. Total power dissipation
Figure 2. Drain current vs case temperature
Figure 4. Normalized transient thermal impedance
Figure 5. Typical output characteristics
Figure 6. Typical transfer characteristics
Figure 7. Typical on-resistance vs gate-source voltage
Figure 8. Typical gate charge characteristics
Figure 9. Typical capacitance characteristics
Figure 10. Avalanche characteristics
Figure 12. Typical drain-source on-resistance
Figure 13. Normalized gate threshold voltage vs temperature
Figure 14. Typical reverse diode forward characteristics
Figure 15. Normalized V(BR)DSSvs temperature
Figure 16. Normalized on-resistance vs temperature
Figure 17. PowerLeaded 8x8 package outline
Figure 19. PowerLeaded 8x8 recommended footprint (dimensions are in mm)
| IMPORTANT NOTICE – READ CAREFULLY |
| STMicroelectronics NV and its subsidiaries (“ST”) reserve the right to make changes, corrections, enhancements, modifications, and improvements to ST products and/or to this document at any time without notice. |
| In the event of any conflict between the provisions of this document and the provisions of any contractual arrangement in force between the purchasers and ST, the provisions of such contractual arrangement shall prevail. |
| The purchasers should obtain the latest relevant information on ST products before placing orders. ST products are sold pursuant to ST’s terms and conditions of sale in place at the time of order acknowledgment. |
| The purchasers are solely responsible for the choice, selection, and use of ST products and ST assumes no liability for application assistance or the design of the purchasers’ products. |
| No license, express or implied, to any intellectual property right is granted by ST herein. |
| Resale of ST products with provisions different from the information set forth herein shall void any warranty granted by ST for such product. |
| If the purchasers identify an ST product that meets their functional and performance requirements but that is not designated for the purchasers' market segment, the purchasers shall contact ST for more information. |
| ST and the ST logo are trademarks of ST. For additional information about ST trademarks, refer to www.st.com/trademarks. All other product or service names are the property of their respective owners. |
| Information in this document supersedes and replaces information previously supplied in any prior versions of this document. |
| © 2025 STMicroelectronics – All rights reserved |