Datasheet

Very low capacitance ESD protection

7 - December 2021
DS4260_USBLC6-2



1 1 6 2 5 3 4 I/O1 I/O1 GND V B US I/O2 I/O2 Functional diagram (top view)

Features

  • 2 data-line protection
  • Protects VBUS
  • Very low capacitance: 3.5 pF max.
  • Very low leakage current: 150 nA max.
  • SOT-666 and SOT23-6L packages
  • RoHS compliant

Benefits

  • Very low capacitance between lines to GND for optimized data integrity and speed
  • Low PCB space consumption: 2.9 mm² max for SOT-666 and 9 mm² max for SOT23-6L
  • Enhanced ESD protection: IEC 61000-4-2 level 4 compliance guaranteed at device level, hence greater immunity at system level
  • ESD protection of VBUS
  • High reliability offered by monolithic integration
  • Low leakage current for longer operation of battery powered devices
  • Fast response time
  • Consistent D+ / D- signal balance:
    • Very low capacitance matching tolerance I/O to GND = 0.015 pF
    • Compliant with USB 2.0 requirements

Complies with the following standards:

  • IEC 61000-4-2 level 4:
    • 15 kV (air discharge)
    • 8 kV (contact discharge)

Applications

  • USB 2.0 ports up to 480 Mb/s (high speed)
  • Compatible with USB 1.1 low and full speed
  • Ethernet port: 10/100 Mb/s
  • SIM card protection
  • Video line protection
  • Portable electronics

Description

The USBLC6-2SC6 and USBLC6-2P6 are monolithic application specific devices dedicated to ESD protection of high speed interfaces, such as USB 2.0, Ethernet links and video lines.

The very low line capacitance secures a high level of signal integrity without compromising in protecting sensitive chips against the most stringently characterized ESD strikes.

Characteristics

Table 1. Absolute ratings (Tamb = 25 °C)
Symbol Parameter Value Unit
VPP Peak pulse voltage IEC 61000-4-2 level 4 standard:

Air discharge

Contact discharge

MIL STD883G-Method 3015-7

15

15

25

kV
Tstg Storage temperature range -55 to +150 °C
Tj Operating junction temperature range -40 to +150 °C
TL Maximum lead temperature for soldering during 10 s at 5 mm 260 °C
Table 2. Electrical characteristics (Tamb = 25 °C)
Symbol Parameter Test conditions Value Unit
Min. Typ. Max.
IRM Leakage current VRM = 5.25 V 10 150 nA
VBR

Breakdown voltage between

VBUS and GND

IR = 1 mA 6 V
VF Forward voltage IF = 10 mA 1.1 V
VCL Clamping voltage

IPP = 1 A, 8/20 μs

Any I/O pin to GND

12 V

IPP = 5 A, 8/20 μs

Any I/O pin to GND

17
Ci/o-GND

Capacitance between I/O and GND

VR = 1.65 V 2.5 3.5 pF
ΔCi/o-GND 0.015
Ci/o-i/o Capacitance between I/O VR = 1.65 V 1.2 1.7 pF
ΔCi/o-i/o 0.04

Characteristics (curves)

Figure 1. Capacitance versus voltage (typical values)

0.0 0.5 1.0 1.5 2.0 2.5 3.0 0. 0 0. 5 1. 0 1. 5 2. 0 2. 5 3. 0 3. 5 4. 0 4. 5 5.0 C(pF) F=1MHz V =30mV T =25°C OS C RMS j C =I/O-I/O j C =I/O-GND O Data line v olt a g e (V)

Figure 2. Line capacitance versus frequency (typical values)

0.0 0.2 0.4 0.6 0.8 1.0 1.2 1.4 1.6 1.8 2.0 2.2 2.4 2.6 2.8 0 0 0 1 0 0 1 0 1 1 C(pF) V =30mV T =25°C OS C RMS j V =0V to 3.3V LINE F(MHz)

Figure 3. Relative variation of leakage current versus junction temperature (typical values)

1 1 0 10 0 2 5 5 0 7 5 10 0 12 5 15 0 T (°C) j V = 5 V B US I [T R M j ] / I [T R M j = 25 °C] eJzsfVd3KruW7n3eY/AfwIlcVCDbgMlgnG1scMKEso1NMmGfs/vh/vY7JVWmIrD6nh6j+/T2sqtU mtKU9GlG6dBzfRfOD6Y9PsxRtNv11+Fhcc53l9N52o0fu+uj0WqxnKNHvlu/m4lSNCqVryc7QskH fr4YTidp/I68raDvfcXpfDiZ8O5S8zZ/WfK7fX707n64HPHwNl+qMkk6xdIszcSYeLFKLf7+9Est gBpL3SUUZNgIy0WgGONm07GE+/oCl+lO/u4uFsP/QiXiXJJDDwvT1WQwnHwWpv9Ou5PRpDsaZ9wM naDdcSaKCtSGt/xCW4rihKIUHeMSUD6eoqLJBAcfcRRL0yz6sjTtr8b8ZHk9n/b5xaI4HU3ni7S7 +E934r7ofsKbrrvNj0bTf7kLo27/R/lNZTpZQtn8fNgdXdwr31zy/IAfrL3P12OdynDEAxvH3SW0 CHM1X2fYTmE1HA0uV+MeDxzm4gn8nOvg9jQX0BBoE/odP0906mN4dMcvl9BfIIEH57ZaUPYCnuL/ +Z5v+c8hHmrg/atfrHk+nY27858F4lWcAkZy7mgsSqXidArxlgP2wajE2RhFc6m48NU9P56NYPgw j6GoOxalxX/FItBB/DoWYyiGpmF4odooTUfdDBdPUin0WxKqjcM74Rt5FPi/h/y/0u7L6YQXGJaf L+/IdIhCJeSn8Op2NeLnzckQcZlUlSIcu5gO+JH4DFdRGXUxo/D/GPmnUOK+O//klzCJpqPVEk/6 pEQFRuW8+w+PpgUrELma8ZP76QNuajLKUlGGibvjXJSK0bEUWi9cEneX5dwJFh4kMcEo/Cb8iqgz 4k+BDqoUVSkSS+C5fw0DfTUffg4nabG5iU51PhzIo59g3UnyA3eJSir+S4n/CS0HPiyX/ETkDcy8 4oViHtHUxR2iWp4MitMxGpIFXoAwgyYwuUbTT+Gt/Ad+B1WsZq6/nl1/canI72q65BdQ44iHuRH5 nHf/5mG5JyPl1XwKXKEVJXrdBR/5GCFEIU8HPfIM1txwthgC+cig+/nJz4V/4H2kP5zDfPkY8f+O zPj58mu6WnQng8hdvzufTiKfsJRw3SP+Yxm5KsN4xEjd6AHUh38Hln4tJZK4qPgHedVbwdNlhJ8M uouvCD/G/yxhlfIRWEsDHi0eqGyhIUo+nvKRwRTwEJDMzcRSkfZgyM+hxwt3ZDHr9oEd8Wikv5rP +Un/H/gjHunNpz/8pNeFFc7EkxGxfKQ/nf0j1DkffPDj4WQI0Msk2Ajwf9jvjibTZeTrn9kXP4nM 8UKHDweRcbePmgVshUGKzADr4cvVIrL813SxAqYNp/PI8mvO89Jf3f5qyUfGK5itXAQ/G/Rh/HFt fX4wHI26UBOsS+kLaNC4u+ivRrhFySR6+bvqzuEb9OtXd/RBaAgPF24mxUbyeD5AVXlCMa8YzTzh b17qfR51IJIvR4pCEyJl/HmkjD+GWsqKz8vSd3VSqk5I1BVl6lKZ8vIrcokJQjVX5IMr8sGV4oMr 0qYr6bvxarQczkb/RK4WIzQnmmKHmuTjpuLjpvRVm7y8/5rOYbbwsAFMYKotIl1CuCv2p6v4uktI d6VKupgdXT7SF9nBk895UjsvfwxV8dJ3Q1JqSEoNFSSGUhke2DEhBKek+FRs01TxwVQoIn03GP49 RA8IM1bk0xWhtFK1ZyV98w95vcTM+Ed87PrrvkywMHbWuV/AjqDYCLgOBprypD9Fm3za3RH2VXl/ fY6IzyLiO4K1908uXAPglvi9+36+4u//mYm7DK68A9SugcVLvGouZ/hdsnM9WsHL6ny6mtUnH1PX Xz4iQt3PYbCgqqveN99fghwkPJB/u1sNlzzVHc78FlUBLM95N3kLn+M/4d8P9K+d70v8B8gUcgXk aXnyNz+azhQVS09g9rkfu/OZncqvR91Jd+7GL6S6z4cA6tddYJZcu/zMVrXd5RcIVQCwC6lW8qem RvLQTpV3/4x709FwMZYqVD6RfrfZOoCsydWENHO+Wny576fTkVSzUEB4JXN+viTf/McQkQrrEYCX /7mVF7sgBACgzL6Gfb36dd5LhAy+tTWL+pjrehTVryRi61/8Z9BBjP4YTgbwCYYimXPT8QypS+67 r+4MPUYlK4qScr0xBJtKZAyHLTEzRd4h0X35D0hBAP6NyfRfE/yXO404MJlChyKX3THvDsHruyEo Frz0nnZfwQ8qEUPqIU3FE6l4ksO/0CzLInmWBglKgPdWF33AiH/9g/46g9++4dm/3FH3hfv5lXYP XPDulpRsDYAkAa9j11/uCMAn+kWvkSCyR/+nNDT2P6Wh8f8pDU1YNzSeSsTZBG5gjCW/IM05Br8k uFQshrQvhkuwMfSEYZlYHD8BpTj155r/DM+7IKe+Wrefhv/jEKcNfyH/I229dTA2eSedY4w7hwEF QEgBJ9a4dN0F7Q1Jr4j4dc9+s7X2Eqylt/4LMVVrSLnuw38FuTUSTWfweA6VqsZsvcukyIZozNDk JZF/UFX/R3wOlWmfGlEQGi2aakrdJUyIw05EfICmFPpz2Efs6c7/ER60Ls4vpwOe/OXbHwjFYWLe LZE64/b9ewxK7IAPox8TmKx+NFt1qjqWi8I2OB/2QIdYCIVT7kgd2qCqa/nPTKorP5939Vs05pfd AXRmxw1iNm7Q36DldXsjZN5bbNAoTW3os02qMesba79vimr6X6A5zvmJUMp3NFl0oK+LY4PW/d0d rcQqhWoW6j//HOO35/to2v/hB/+RjIetjbfHc7ETIX1uAaMucU/+AzvZG2JnAGOvo8rO/DfMsF0v SActMmaZHUbpToT0oosEC7Qj7BCz0n//R86rTVALdUWPc//Z2NxfLZbT8f8/dN7BTP3fKsi3CqmL jO/zBT8YrsZu2eOFNIXmZNiHj8UKQUJk3JJ4h108bsF/xM/d13N+wS/dCsz0EY2Bpt3iL4q5c/dQ 7SDvVmH671Zb+IAWJgPyRebnfDcP0/xvvango93i/xiRhuC1ZGNJ0UkZizGy59KPv4uyklOTS8qt EfkiEUakjFYbF3dHbvnuyO2bdQcDuemF6RSejbuLH3luk2eL2XSpLdcdDcU1kBDX6GA2pIRnUeFR fzqay+OWr7vzq+XUfdtFbp3hf/HaWkEsd8+6MxiOxXC8GmHNRLPSUJHufNmbducDdx95R8UCyL0u FRLHmTjg72Ra8ViMixnWBbpRT55qinbB1BEnnftnAnLEdLV0fxITslnZIUzI7pKHWnm8gYuNjdHi KKBGXPCLL4kruNeKqSx8EmOjbNK44ax7Lok2lkU/57y04jha1ZSr1XIGXbNoDKuoHTTIyWLWJb6/ z/lw4F7I7LZsioLdlkOjbLZlYZkdjGpo8EKf/8277/l/L93lwXDZ7Q1Hw+U/a11bh4vz7uRz1f3k 3dfTmTTyyupp94eEKDOR0PRvfj5D2ufC4ov+aDiD9iPp499u5P2cSpsQbfAJTEPsrwQ9fvrD2y29 hK6LbaFpucPKsnM8A8J/8/0l8LPXHXUnfQkaSQyNAg9/8vXKajQS+SUE28Bb8QsB32I0q8A3DaAi /FICqo9JAJVEiqFZ/ZI1HrmSxdIsG6cSCTqViuuXfhwOll8SGsGc70/nA36gg5PuyOV0qX4vsRQq bHUVqx7zDh6W7kva4YWn158f4jqTi8IU7A8X66sJXokOPQ2OwhtsOLmXZQtG8dG4xw/IitVOAHiL 5jlxUui0D+Fxg59PdL8jwTHr9FAkkH5L0JvzaV8D3NJcZN2wBVwJk/DOcMqqit0r5qo8U0kR7cJS g3D5+s6iFqGMthobcwHXEJHlwcj3tEcB9OgwTFsKk+qORmsSz1pBQBrA1k+rChc/w1kPlueP37x5 cx46uuBRR+Y22yiiqsgZ37pYpf1U/ETZ8mMJe5Ex9GzaQw4dN+Ly+iRJuSdTGTLdwwlGxOliqGSs eqoUEW4WBdy8VeGmgWiokAlxDWZyYCKmmXZkpUUeCDIWVMio2thJ8eocRTxABchJTXZ67Xaq2oPJ V+do1iKPI/oKb1VrX1n3jcxvs84xayvGhJnrhfXXspoJpKQNLigZTT4y47SaZ6S8DaZtsrZnszlF 1EeTZYMKDYjJW5R9UjGKFduoLfovxWaUjDJU0qjgl2qPK/Ef0MeBu/ePuzQH7WJuviBRBQrVm9Yj 0tc2x7iUqi16nMKlsEBoHzDU7VuvcjSnxvC5aePmA2o6/6TMeyAUEq0XDG1YbNHvjnipNsuCf5s1 H5eajfr/mMwdUqg/WZjyFgotQVKVhAPdqfo5/qEWSFSwKgQaCT+wKtQHycmk3R+TJTUYqUdHt9Bi 1ZP6xukRW1Aj2J1GZutrQfWGaNmatXlBTfjPrkLtNijVBzkFm43NCo0YtPN0l+uAoym4+OoOUMyX 3HrdYki2nvCLhRbulMX+PaPUorYeK6AQUhVMWg8lprP+1KrEwowDuMRg5cjGovneYmmDkABcWU36 9sACF+9OJpI1Ql90wsUs4bo/VqKKr0ndUe5Hvgc7H0hwA/eL7+7x6vrF7/6bNW8U1DObTz+G0oJj 9YmBLMMPFRYrhUfbrHaQKHm8X6n37DUKi+VI3H2w3CRJeBY8Rd8JHygGy85HswHi32hiv12zgf3q yfjJnzCGG+kQ5Q5QKOLZZtGlBGmxJGe8QZPCc8WGl2RTxts0Kd6bLuVpZ7LbTj8+FvzSstyXtpyu sD7gF8PPSVfHPKMr1vdQpNTCok5cUjmtTQt2F73hcrymFWvLkkJzrUhmtOsDSIOAs0TmR7PmoqKS vtBDWS0iFxJG2+h0jkTRrlUboOQH4OzXdP5f4owxKIb1E1VtBvIHtHPUndkQVISCZqIF3qH5CfLA 2VxZZE/HS0sxtHY+guFboowosTkUG9NdCagsrHekFGhESv3mIx13CMqgVbm5IlbFUmhBFsBed74w Y7IsA8EaU8KHjdIygtgoPFeLzFbFVQgSNyyPc500LbdRWm65jcLKltsormq5rgSn6uhqwZem/QL6 02x1ExFzNv+YTkxRAAt1YwQuC4spAvIav9TIYhxtIAHN19AKK7d6RT9tARuS3QiuLddNUvoFiW3X So5SA4GuDErkLcEasND6MNekGmK+7o//MTMsKUpOl1+8ytsjWXzyYnmlzUdhrLvr/s1fkDwUPq8x OSlNkjjaF0lCOOtI3/x4B6oGyQCTmrKu5SvC8DQRYKjVJDQM2Q/Elyi/B14oHyHrQf6uWK8nYyUe YSeuOZiNvSeCuYdehI4EL4LB3NeSQ7+x0ZObNCe9uJF+wy+Oudz9slD6SFV/avu3mW7pg25npbds MHMb//J4Z82AJ8RW8kDGE7po0R7/sjCkI5m2H5OJeYr+m+iCXVxAI0o/0dzVe5YrJLlk/Ck+fjoJ v1emiUeOHshv6VqHL87n2e6kOnr47hXeL27y+dC0Eiw/FvdaQCZSyz818rV4rli5zw== RVunkeXJAj4/G9O19+uiRPWKtBJ3ifYfJGmGbs+LH9UXT/7q7b5ZOSlHv8UOny/mc3bR9QSffGee YPU3i3rjG9CUJ3yXe/CEk2HaE/r6vveEC+0o6pxP2blo6Bb9VmAC+Zc87kg2VTv41nRp4Xn1llhv dq8kFyFjU/qhIotklc3t197gz+qIHhy1S8q2HS8e5i+jZIOORO8IaUW9yephizu98fngM2ai6Doa oPlrMXAKZCjuPLkKZqueI3kwMNXo9PZuYkT1bf7a+bozoJp5j/0GZrRMFcgoCL/Fn66NqNb2R73I kz7VE8/zYv+hfa1P9SbjBTLZdPH5TK+7weN+9MSAanx//+HpMqZPNdp+oiuF+JVMFfVGJrxX+U4e TLjjaz2qdOWjXzOkesRG22UjqgMgQ1er87Z+dyu/TbZ43zuEL6PTtaH1jtMC1WuvVzOu3Pwh8oWp wrTsoZwv9dA+z19LD5jJ/vWhjb5Gl1QzrE91VjszpApk4pf08b5MWE21P39LMi19qpflwP5vfHWh R3WxPytUZKpobNQTKsdOmCd9qlF/O3g8al7qUt2rdGOGVNHYVBo3BYPuxvcPY8lYzoBqu0NXpvf3 +lSrB5mjc/6riakCGe2Eqt4kH4yYXDsKeyhhaMsvPxXV4tnzL7ynoQWiGtBQBTKLvVpnLK7axExL 9bx++SpQbYd9mr4mYhT1pE81+lSgz8c3CUwVzzRNd+t7q+R5u5/UpXo14muGVBvU7yykRxXIAOHn IH13/rvS6+5ir8G9nVcqOY8u1fv6sG5I9e4ifv+OqQKZ9e4+l+gH+i2lT/U8vH8/6ASOdak+vGUW elQRQiPCDz6+MzNg8vMF/RjOFQyoloOPp8l5UZfqU+j+DVPF+816d7/37s8LBlRf4vRr9z2oT/Wy OfxJH16GNFQRGUz47a3VMWTylM/5Po2oXtDv5fOSPtVKk9lrLW/qaHnqdHc+vwzvC1R7nF+zeIKp QJkjVLt7y6p650nPV1yRRlRDMlVEhhC+yvh+38qtU6CamWt3nvS0HRKo/qQCGqqHH897H5gqW2gz dTVQ3NLly2cEnYhweB0XL8PizlNcaoe2XP6mCNWcrxxSUY19eQdBAZ64g3SxgaliMgIu8sFM8vIZ UY2sU40f7mXatRpQPfNoqHrYwtWXQDV9Q2n6+j3NlH+IZAOEc83zczWTYd1+f03xfidIbAohbDn2 sOlJz+Dt6sjDDcYz+a1mW4v6YfFkY7z+51H/HGbExdDgLYgc5ZOrMnmr3qkJ2Dxl6PNTjsUF1vH+ KUef3+aiRm/z9PmgETd6W6QvPI9JYQroFSjTV/36rdHbDn1X/FkavH0O0XcP+x75rZZpzxR9f3rh M/o8Rjc9v5T+2xMPPV95EsJbXYSu0Q9NT4YU0K64KEhxD5/hnNHbc/rxIJU3entJP8bLRYlp6wWu 6af9xKvR22/6tfUUMHj7kqBfvz9C8lst015S9FvzmDP6/JTuxDspg7edOUMFGjG9t4RpXR+Temcv DD7v7TOFo7eK0ds7pnGzd2bwtj9lLn/YoTHTBn6m/d040n8be5vcH58sn/Tfsotrj9d/hgUtH2g6 vpqGaewi76Fqp1lSQAuE7HLkOYmefeu/jfpfgifs543eW8I0/2vw5Hh8qyhQDAduowvu4AajW3bm G9wHC9PFJUGybGZ2qFDeyi98wVB5m89zzCGQAWXTi9TORLv0VGnfl57KJxQ8oyvFAtUvFguRRhC+ vJsJX74fjlBzOEJQQXqf82KVlShDzdnoWSULRC6SEy/oma0V1ocAaj9OJOV8PzLM9PywFPfKoA+l r1XQPd9jvZnrsKgMXV0ooFtJNYaE28DhiWcqE1ZSjbZbxlT3KoOIIVW6cl+4UcsCSsIgNF8NL7pG VN9NqFbDKQXVwdHRvkwVTYFFOriQCHMaJkdbX+fHItXqSMXhPZ+SavTuQKY6X70zlFoWUBPGc86A KmicoFq86FONtp8NqWJRvTJmDbuLVQtDqki1GBhR5WWqAgocKCfU5U3LmCqSUww5jISUjh5Vsjzb N2tDu58OCfTxb8J0T9ssd6wph9aNbtHoy7mtKqP+a1KO4AZ7HlcbxMgKlqwc2coKNHrvc1FYBd3b AhYMCc6Ioyqv/VMm1GRC0o9npUlAMCbNNFLne3CC6rhVmOiy10dT1EAk6d+dKmEK0T+LHR7iH2hI H5XCtdoqBs0pIdWyIsppImCd5QQMrDav4c+jQ+FHt6UQxjVGPSj8XGLKr4uqosOKFmfLh5gM/BvM hi6mhEFEIxDBWe4DzMOiiodK7hciX3zpEP2AaZmj65o2qewCuFlSKd1mQXPKIfJDYCmx7dwIDVNy fSVzXTTb6TEe/xB6iFV33R5ee6x7iJiG/r21GEYQwS+sxrCzCojNJ/qSoodEIxCmljTSBvyyPYbH Qc0sle1phvwyqS1kd86LE9pk2lfbsw3nl2qTxvOL/mD22ttwX2a93lSVx8Yh92lHGCFbOdaBCPpA TddQqB2aqShI/TdDIdE0pB6RMupIVVGH1GgVCvmP8NzUZ187tNQuz7UWYajHPwT2YVOtDvvKLw8e IxA3XJ5EM9LpXI5pnG/TOcFms2+D3TR/TR1lZ/6TmT6bq9djw34JvcE/jki/9KH+rUzzi5/HDbsk T2iYQeo9g9MHm2rjSCPIq4aqFNFjDN49nfGmY7xx0/yyGRGmjzShJaVQt7bewnltBquPmQlymmoB 9thf5wtQp7EVZK6qiyigP6CdlReEwIuQhFA+g7nRrbCvq0LDfEglWUBoPjG7r69p6KEaElW1hQo+ oU3KhgWNZYFuhf4oUs8G8/bqRk86MxuW6C8eE4WKi5r1k5ybI69dFIJ+tRRzSFg3rBNpUh7kqhZi tduUOMJAxnKQB1Wme+CtbSNUySjwk/JY8SvT89loE1t4Sp0Z7p5Si+zIej+pfcM2ycMnjyGe0MbD +HNgKm3s2x1DPNPMZT3bC3VQpflup6lXFZFsHNf2zT84apgSOtdrU28wW3QTTYEP729rR0wzkvY2 Y9pH2ve0O6Zp0M1ZNwUzmMJms8z+arRbttB6W2wtOUNzPmt45xe2NUtNQ3/PriHvTs2G6I16YyRA QJd+9nayPImt01duOFGndWNkMIO4g+PGuR53ZE3amkEONEMtd0QBChjUoWzrEka9MYQHed2YNUZq iX2tRt0SUWEnjbHAA1stYfVasi51WrDFAgC0ymP6V5ZsNHvWMrvQ2wFNlEfsGpVt43gOCV+ERXFQ NoVDi77rgAfdsn0KBuYP9nUx8ZhINnpIYrRQvutWsojYJtQbq2Yt97eGAjTToHx9Z1DwXdeDAnO7 gGEPl0GvE/z2G+83MBmMBAiDyWsg5ud8JXTqHhMofFd2MbW+dFcmfouYpqcZGajuoBRVX34d8UsM HNPll8PFbsIvvNLt7p7r/FIvdgq3SbXSx2fyShfM3QbKuaUtijtI7+1ZG1OOJGOK/nQbn5mogg4M uXhCM8SiYGVMsTbkQucYr17nBBQo2LOojM+43MP9hXNDiMqkyh2kfultjURnQOZhqumS5PFw0iXt LmttJNLZ1nLM2UoN8BsYiRBjYpbWQS0oqDR/NYOMbTsKUFBq0kEll1SSNoho10uNmM3lmoc27I8E dgQUMJK0Z42tbWzQHOz6Nm2RXSm5od0X1dOCOL3sbo2zhnpr3HDd5JoZvw2EMpvus4Z2N1S6iWyb sUFe96g3Qjtd0gRcCjMoui0UNDTbn3q/ccQbzc6nCwXizkc87IKkq8cgtZhruS8ZiLmCAOUF6vte RWQG/FaEZz5jQ7kDPbd1Jxjvt/RuVK/H5tsfJmPXvIVqs7bS6plo9RQPqG3DVaiYkbB4GHsIbTpl 0cj5fXYnPsY0k4oC264gXEtQMD9sXVHIvBZJuLWsKOzMb6DeCJWyAK6N2qI2tUHd75clUQV0tu5l D8WW7gmoSr39ELDRW482th/UMBOvkaGn0ECyQDxkdZ1ZJoKpCt3kCS0sQC+oNjG/Bt3gWVor4TlC N+XYNHeBbg9TPXTTqLi20Q1qc4JuZAoY+aCgth2g2+KH2wUKIL++BSjZQ4H1gAqHzRH0G1yRHTix bo4ujDj04uKKIobqf+RrGsyIE0kpH8jb2tq4BU2MakoPpERVJbgIcWRyyAhSigLamDF4ZmcwrF25 RXhRn1uJ6tYSW+vBBuJi/cYW6D6Yy/zmiKv14qLatgyowAFAGo1b48W1ubDRyKkDpizgwWimoYqc C/66tWgdKxtXZK12E7+nVUVWEXhm8roaBXBtOzNye2EjrgblzVHCtO7e+e9OpP9Hvc3RsVKItDDn xi/ZCKlT22bSv15VQGb7/fGD2YvtZFvr7l3sZluDiuzItdbN2UVwEq5oA8ueS5VWKlbEON8fjQYt bG6Hdro/IjNBaG1zTPsohZy23f4ILXlemsdliUHkyggdQxakfYzhsKi4Ka9MExce6BK7MXKTqtAi t7ER2Fnnnbn5IteL7jZhWnxDlXF9QsOAPthXZw1guqWxea8ZumxE7GnaZGdaEJuNrZ2KLbTaYY0a txaMYcMObbhTtc3UODuhcWq7ALTty9CCreKmjUVWpLidhfai2iy2GtV+Y+7+QbVtOpf1mNbeO3Ii dwRNRlMV6WtiuSW1GSz73sIs0lc5LZSuCNNmvRhKVrbDYlVmOzpS6ejOamEcyFEyV1/V0UO3U9of rMqV1MHpW+U+e102z+UDMrtJ5zPP5cP7zS7S+cxz+Vz4BJgdpPOZ5/K51KmLm6fzmefyoXWzk3Q+ 81w+11rq4obpfOa5fGjd7CSdzzyXz7WWurhhOp95Lp9LysLbMp3PPJdPqbBvlc4nzGqDXD4TY4qz dD7zXD6VHdo0ANokAc86gkYbeW+cjPRrqCXYaJNCxYVmWcWKX0xt5SqqDVIoeEajSdv2AjyX1Aqw gRHBnoH42usoft14+JAmrbJJbc4qTZqPKmpJcEXsq5Qyk6Q0WyF/61NKT7+B2qzmqO0eChl8ShTQ BuvZ7aGNCSps0tbN6pgnrlq0SfZ4oGxAC0OXCasskveIT9oqf8/evH0rG8aXaAKVLdK4rgz1cov4 kjWlsLyNuVnTOVntNQ+Ds+jcy75di7xxwCVKu1sPMXFoSkQ5d2gJbmkgRml3duxjiIxV2p2xRmDT W/FWxo4V4xCTNUXFTEsBNhtliZFYdeva1AFe2R471UgW5hZmRwjdY1dWy9hAM16PGoJmdWyEatpI eq3IUCgj9OY2AGS2ZM0tKroBMCa2RiQEh9QWlSriTVkjY2zq9BpUTbY6y2Q0jTfqJ7m0kjFs5xS+ rawi723no+nJZGp+BTSR98bN4g2TcGznOQrG+6pZ5P3VrU7OqPEY2oi8t59TeOhoDF3mOYUaq+fG M4JM6AeLDB8H8+tB1/+u8ng4qc0i4cch04x9H5swzTjRwHE3uS2ZprYXk/MyVRH9nw== NUNBXmW8txZza9apxAG9tDSlrdMydc+gDmUFBtjjUiRi4nXOWK7zz5ojfZBWHNm6vs6XOct1LsrV RhUokhNEFddpHdkFbXGOizTWChnadtae/VFad6yYKEWGyXaW61bFDj3dEzhi2xBhNEs0MiaJVTfi iJk8g7oUtdslPau6JoXAV5prM3VfF59LB6qo8YSGzdSRgcMiUc/QWawDQMZpWVZyh3057bvufO0b yWnAqqPdsEpjCNILTrLLKjNbkGYemBq6UNqZM+uNUZvIJm1xBJN2ehq3yWhVG21rJqxyZL0xDomX MvQ2Y5XaepPBp7pqThlBaVG7sN6MzzTWm43C4LiDtO/AkfWGzDRdreJsZ9ab8dkugpOgc1GfuVIs KOxW+XDbWm/w2KB8uG3jBFE+HGc4faRQK1u5ghtbbxTGe5Qr6CBByCQ7CLijyQ4ynNC2Ai8i64L0 rKEWpPVj1e0I0g3nofN6YJO+sQgst6uHcLlmwmtis3FkAWrYiNIlApRFPpx/6zQ2st+YnHxmP8XP 7Ngzl5y6aJnit0VKpqgUohQ/O5Eslil++gksLm0Cs3XYCcrzMz5fS38Zq6VOTTggAKZX65OFZxYz Qm/n09VvWne7zswz9BHsNjNP68U1DNvbLjNPMj+ok/M2m2nGmXlOg2E3zMxbjx3EyXm7zswziE/b dWaeSMY4l2wnmXkuKU9alZwnraAdZeYRm81act6uM/NcuscY7DwzTzZ3myYfbJSZt6atGfmFqg/T rRP/0X6HJJvdiBeoNmMYUUudNkIvoTZjl5CTkPhA/s7O+SSm+VJN+wGX1hWtHb+xgbMYV6RWsTdt Ds7x2EVFxtq1NvLeMsTa/IBj8zwGkWna9Vh+yQa067H8UjTnobGTVqN4wGBsvx4/vGsHvLjWDtW2 Hwrt/bW1gtSYZhgK7TXRKe3ugS58DLX9aAmj6fawo6OOcUX216Oxiosr2n49Puhp3PrbmnVFdjLX FVK/Cdg8rJ2JY3VQlrE1m2hrL79roZLomY7m7VjtRklQt4sdYNrjTpNkH3eaJPu4iyTZl9/dJMky e+HdJMlCRTtIkkW17CRJFlW0kyRZlEln76Br/TQ6tQUKLRSTo2Adxy8BUMiLUUGmM9/NetRLylNi mtN8IQdJeQrh1sCkuJOkPBXTdpZ8u5aU59TWqWaa7UQmS91zN0l5ZN0Yb747SsoTzQ82kl+3ScpT 2tPsRfbBjmoiMRqcfm+ySbe1MReOU/xUctrawckbHwmHmPar6z9aM0LaMDyj2pY29nZ7kk1be4Ty hp4JNJo4GNaGD8js5GEE7BGTPRCmhSxymG0XihQ/zZHmNiNnZZOqsF3IAn0BH0OiQ1B5b7zv9iCB rlS/84AYdY5uWO94Ao1jxhMq3T56Qg9vd55QB7siPIH7fBz9cY2KFj3hRidGR1o/CWF/ykx/lI0W 7VPqtDufyRV61xFaEwyrSoBbeA+myitm1Wl3vt7B7Y9B2p3/xTTZb6/yFjakii8jN6Aa31flZmmT /d5cpsl+VU/MmCq6iVyiqs0I02S/ubT3FL6apKLdnN4qqGrS7tDt3AZUyT2Fp4+BmVEqWtss7e6T NqRKV15rpsl+hz+Rh54R1a4J1SqdNqTqQvcUfp7tG3Q3vu952Y83DRIbPSGzvtaPNMZ7GFq0dMO4 Cfg3MS9wNdBMAf1yV/u8eTmksBPqVxmPjSrnq86P0vyCer0mooorGL4N+fAGqxQHi2Zql3V8r0a4 vT4ayy4mURZYs8NunFw00zNS6Xg8FAZP4zu9Ts3Pota2yTBE8frI8ooaeylryvg0oziXTa7X02uT ykBsbouyvl7Pttnu2ru3G1Zpdn4bsYMObtazYbbb/GY9Gz10SXfhWV20YreHuvHomnhom4y3vGNF 2yYD84ONS/Xst+k8+qLxFNoKrd3gVj49A/GWiX0ObDbbJPap5XqS1adm2k4S+/Q6J8cO7iyxz3jd 7DSxb/tETFuJfXpmfOUmvaPEPr24MIVVfVeJfXYPM9kysc/RJr15Yp92SFFWny1zt7PEPj2TDFZx d5vYp5fVZxY1tGFin57EqBs1tF1in7KwmNXnMj37YaPEPj2RB4nqO07s02uTar/ZTWKfXlafVoDa QWKfntiqMBDvKrFPbwxFyWaHiX16WX2bO4sNE/v0qnLZyPd0mNhnxbQdJfbpZfVtxzTdxD4HTNsm sU/PC+PSXvS8fWKfsgLRwqwIHNtVYp9eVp+wSe8ysc8o8n7HiX0GKu6uE/v0eII36d0m9hnsN7tO 7NNjB5rQO07s02OHy+SwRnWXbCf26QmrCuEWNQvUxC11xPRCqyMK963tKKdPpSNqWS8yzVb2ld2E 4HXLj1rk2MktfqRN5iLHDm7x05ulknvVkFWWdwAbs0oVcIkuy7Pc1O3NA8MLe12KdGw7zTK/wM+w TbqiOrpyz+C6XsdtitoQ1W2yyvKaXi3YmDQrvgF+SvqSCDbcQeonolaZzrQq03pskx1THr78b/tQ K1uX/7nEE2DM5fVtL/9TgY3h/X+OOqd3+Z9LnVBmK6dvF0eE697/57xLGkuwat3YNmo5vvzPwAip uf/PkDd2L/+zNaHtxDqaX/4nuyIchB2rM832bfTaZXFGV2OXOR6zxo7Cn6Bzu8gmatiK71ifpWo3 EcrpcxThaJB+eaiNoF7XPe3l9DmMNNbdPVE6n3FkiP37DG2kx9kLUkMMStib0DbvG/Otq9MoKdDe zmfpW0NW/e3zy4jUGbWwKtsNtcIawc5CrfDxBNvPNOD5ZqtQk+wou1GkdbNpRWaJvnItBGzMKnJ8 B65eLYjM1kuRNMcszd4lJTDbiWdDtTnN9pVj1fWyfb9531q27zdv4Y0ytMVpIrqE2myJSHayz775 wFr0g/VmZsjNu4k5N+WxUSqbplHbD+veYfTMNGRbR2E3zKLQxqNsmBjT3N3ljs2dXu7YtJtCYYEC D9MNL/dWTrfFT1Aks3VF5ikU9lzfpKIdHGNAKtr2hm9yU5/OPWOyGmUvi0KxUJykUNhwFoNMtr4e 4ZmTFAoT4z25+m8H+WWwGM2DLOyvR4t7//QxzXA9bnrvnyaia/3qv01Sf9bv/TNMvrC+aM9JSpOB iitf/bd1v9aOadu0Ihv3/tmzqm99759r/V5c9dV/Yl6gw+ANsxSsHQwGs2easeIw25fZs5WfKwk/ eGwMs32Zva3vl0cM5w+2tw6iREzL431cNs7owhVtZ/wiVg5c0fbZvo+GQVRr2pp1RVbZ93qJVMrE GM0tgsY2eueJVMRTqI3aQSlbTfMdzWYiVWdunu9pkEtlxM2WeSKVMs7GTi4VUO0Z3pVmrN0bjA3U 9mUjJtFWIpU382Nvedq4kqxlruI70z078w0TqdT2NHS1pHkulQOJEdok6ei65gfnebe9Nd8tfiZJ jIb2NJt5t4XWYGU0uApQcAnnclht0kVqg1A+Yzmtt9jZZZhQlWR1NjdC2sm77S1snKplV7IpUnZM mnYvEGx17J/5ZLBQ23p7oMsoHds67xbaZHNaKE2qOtuFvJKzsYuJLkFhHM4X8zm7PBCyBc9SbZRn eI9+nHqCfQodC4qyDIs41ZDizlMH0ggeaRoo/KbKkZsvmMO5cqGqcuSie2w6pbJyqK+mOzLMzJuv 3injfMDgCfupew0fkCFX0xnfOhhtP5ld/vfNGFKlKx+Xd+qZprmajjnr9I2oDsyupivcKahKOXKI aTjpcv+LVyTnaZic/T0YS33VZOb5jfMBgcMZVr0RaFMCU7RRImJ8/+B2zL4Z5QPq5j66pPS4yiKq 110h6TL0/mBI1cv7El9G+YCU5i48bUrgudeQ6nzRzHoMqXpOX8P3qnHlU6JdAP8hD4a/+DQYa4rq lntbjSeW5eIocOz3rdy6siwa+xJmn7BxohSdl7xGHBWtN76xZjPFvams5sbgJKlWhvqVWpDVcSfh a90cBWia3C527a0YGKSMjCkmlwWaBm4ZtmktXqDkMHDLOOerovBLuba6mKZkdgOM0gisNKka2Z2e S3YDtwyHT9DWSg4Dt0zS4wJ62pfGLmA3L9E8EnR9SikVj/XaDMLAHPcw7DBE0SzZziwGDDPNfrMc hcsp2uTSHNCEmmUZBmazTQojkShyKEEMt2g9DlcNXTqHe76VDW3Tso/AFnSVNzxnV6MRtENLc+HW dkZU+eXBowGbjdXk8m7cRO2wnVgdy8v0sLN4+7Q7a/+3y/LsbpySuK0RlHg8SrbOXrXijf28NSut prx23p29g4mU0KkORWHWnUM99tdqutsEm25lV5p0j9vTgs3GPnRkRbRzUJc2rtPIAgP80pz978jG h5mmscD8JGfae3W0NkmnQopSk66aiXQOE9o08pyeN8p+XqLFUQzOMr16To5i0G8TngI/KeOjGGyI 6qo2felmCAhymtO8RDX8W+eWGgtQg6rlDdC2x3C+Fi+wVW12bo+zX5vlRUJrVbmM8qRRbVa6jCOm WWYT2a/N0AO6EdMsrxRyxDSTzLi1LGZDsTEkmru3SUm0m4+ol3/jICXRSsw2DIl3lpJoNx9R2gg2 tUPby0fEvrXNUxLt5iOqZWjD4TZii918RNmRrzfSlimJdvMRVYFjzjliNx/ReCOwlZJoNx/RoSZt 5MIzz0e8aqpjB41THra8rNBlfkndri4rtLMR7OCyQsH8YDOiauPLCuWoISWrdn5ZoSGm7fayQsWE /pOXFQriYP0PX1YoRw05Y5XDywqNZIEtLytUt4lfaswPqjgT0iKrjGXhwkNlE9dvO1xPjNnwwsON ou2cX3hopD6c7fJUq/HZLk61snHhoZ0YqB1ceGh+26HcG1vJkZteTqFU2Le68FAeJYtTrba78NA8 MBKT2cWFh+bSvH5w0gYXHuoklCmEGQMLlF1DgHzhoXmslBA7uP2Fh+adw0zbxYWHO7r8xOrCQ/Mu SdvathceSrl/uim8KqfXNhcemke0uYwyJDdKgdLPf+p2vMRZvIMLD3UCexS3HerGp21y4aG5NVkh p2134aG5PqwIu97uwkOJ4dZh19tceOgwI3/TCw91aglaQqfzCw/NazFR2J1deGjqjxGSZHdw4aEo hOrfdijYoXeTrWZ826FLOjNlywsPzT2aWMXdxYWH5iHewvLc/sJDsxDvhyn2FO7iwkPzXrv+sp9y wZtdeGjuKxMFKHVtG1x4qA3dV992aOL6dnbhoXktxoYuhxcemtXSnu0glaRpQ8K3lUpi58JDc2+z KrR3mwsP9VIu5NsO1WS2uPBQtR7XbjvUc0jaSiOzyNjWLEaM0Lu48NDy8KzdXHhofoS0bVHd6sJD ++nYW114qKplLf9JOdO2uvDQvBZdUV3nwkNHVxSu33ZoYuhyeAiQ6W2HLtNETAcXHu4mPW5L4Uc5 07a68ND8tkOV/8aBarN24eFG1kHnFx4a1oKNX+ZTwGZF1qKRy9Y9hVun6rvIYSZhkw== 7GBniVf6tx0qZtp2Fx4q8rt0zGCmxnsnFx7qiwaqbW0XFx6ac5NMgR1ceCgzTU+71zDNduLV2oWH Tm2daqbZvvDQUvfczYWHpjuv0xBF4wsPzSVGFaZtc+GhucSo45Dc7MJDI26S2w6NHSsOLzw0v+1Q 2D23v/DQPPpY36q+wYWHxkxDGQo2vFH2Ljw0dwDJGStbXnhovldoFI/NLzw02Ct44q7UkuGXJl4T YZswPpmVWIQ/mumIxhyMd89m2mRhm8f7a5IoVb6MmWzyEndPGKDrogwAKhNZcKLkA85PkPKwunuT osBS0YAmfNbhi/N59nZ4GlmeoETMPJN8vGO92b0SLoWyumrB++vu3HP4EjzyIKuRx/tW+/JQme98 8Dj7mwqeHN+2g/fDnyldLn9H6PJ3OE1XGjclujIdntPVm1SYPq9fdujz8ccnfTXi0ZV79N0Fl6Lv 68MHurn4+qAf6OWIfnjLrOjH8IOPfgo1/fRrb++KfntrfdCdW25Jv3MtL/1+4buZz+flyHzxMj2e r5jJw3zVSfoW3sQREhJulyjV1BseDmpIYa9dpj5OH16fPj2Bo8PW9UHyeFQ4vL6rnh19/Rzu7aUi l779Uf+wHk0dXfW+W6WTgJiX6FmFZtHLdzwsJAEvX7m/P6QP+AE8u57KWKI2EAtjg1NeFwuU43ru CRfaUcUFmcINi+mCAb/SUWDH6pd+P3nzz+eX4SDuK5DR727U3wqecN5TulJoFOjKR/+Mrl5djhf7 b/EeSqb1CASzv+VgJnn5TEcqHQ/KkLyhyw+JDr78kI5c8SGNtgaTRy11Hammm28sW2kVnZN3IyUn lkce/8ll1BOOeB9QGjCKT/MclJIRT8h/eooen3mCN3uXKB34Er3IecJ5buAJXbRqnsDvPvS1+5sU pnZlhZCcDSIQPWACRea4OOxGGNSvzunxuWeOB6hSZi+SZN3czZjQ52cWfnv4xeo/HfnZo/Dn3EFq vKRpHxXBfyKE9Am/ffMB+KLmJxeafnh/g+jPoPBn2hdGf4bxnxgFzqNCHYAHy3L/5zdFR2J1Oj+e ni/yjcfHV8CDZUpoajbhl18o+5DNBBUvugfFjPiiiFKw5Hds4amZE9/VI/ILkMk+8+KLK0Z68QaD djiiI9VMQH6mJF0thvALRAa/U1Cv1ingeSgAe9tLECra97Ovi+8VvLhlkCE5yOWaHvjz+lSuvINl R3hWCaEvAiB/8wWMKggUkyQr4jwJ4HQF43t9FUEVhfBeDH82GfwRGaDI9TMXubj74eDzexiC/ZN9 9DYIFKgxHWmfhyWq7yKZ92QwG39CTCtFuidH6c+Jt1k5KUe/FfhJALbaulFqt6KKK27I5ykRP4Uq 9eoTrep2qxQhFlfpP0vepJLVyqmXvy/VB8LNndCvFoOnMeo1GyyFDldApuKr1eusf9TZFyZZuxuV et9VTrLeVRhxKQR8TUzgz2ZEmP29Fs30zut++O2ZIeJwpPfGZlN1Fsar18UHNAl/DKK4DmF8f25x lWG8qcOfrYjw+c8zLf72Js+5Huyo51mhOT8DTvHizcN1UG86/ucG+37xe4h7o958i8rdFiavEnEk PLBGHAQ2CHQQsJyg387QjxyBndDv7EofcbQ3GkeOUNd9glYD+4LQ4Ss+gBc+UTzuAphfGKbQifDo ntUYjevgco/lLu4wwhkK4YeP3HjKL35Q6HYtIKALsxdhS+HnICBIJiROAQQ2JOYWHhcpJB21iG4P P/yCqB6rRPTNNQBF4rRERhfR8gIYEfUhRQLWt8+XFnEjHSDi4L6PKb8NnnGjmdB5EIFeg4AeYGom Ujo7mdJQvkIpASj1MyqM9iYVJnxQ/xIh+dKPB4gIJNXzPQr3EPemehpEg3yBVkYC1u8pTLxqJUxw xpu5/bU/LZa+tN60kKMf/EccrIJMkDt6fzwT9Tbh0luQawclskbU9mLuaPhYgUaPz2E0IyG64bvK ckflmxuNUCeHwSmiSr+f4cvzbDDHHqcwaaQbNIXZmmnfCWOoNtfkYDVGhr3vGlt6qofZ0qm3wIS+ PFXxNDgdIV82eNaZULF1jM4LOiakEdPEZPyz8To84RmRTcCILEr02fKNiVyG0nniWzvNM/1w5kVP R1GEDHfGdAlxk2XfPfSpIKpn2lHUpihWi9RqFLZshrn8iRfJAkxvNjsDWG8E2E7tu8xUP2esro1e EXnkdCBdf4ljOX+vcfnh/SU6gCFoOJbrAzl+4fLlMLDjlq7BAIXi0NhFifVTHk4eUjzTjEY1G8pB Y6pRH83/pBPwG5O0QZX1H7SKwNfcmUwVgY2a8K6p0nwvmka9Ofu5pbgjLncRGWYrBdG4Z7VkYHyX Mfrs6sWP/oxj+oZDKi9P1p+A8qcnIGF9c7umqiuqE6poLlEpbNHZmipmmll3RapHSagD9IAG88k6 p0qsHPaZLFGNc/lA6pLp13Mp7gi2q8iwWszQZ4tlW4+qS3nRs/OhlagmmCpTTLOdwUkSqBauIsP2 VQEJy69B4dicHU4omSpg2qDA5ef3CeDwyQXGtOt6iStEwvyup7FINYSmANupByqw4uoh6G4chrb9 diZY6wkufl6Z18H6Pp/z7DsyVhhVoGOBUtWBeF4/4Y5Oakmhjv3TU6afq79JXb+wwp7wGzKpoiE7 RwslCpPHWwVZYKzAnt3sRrIFimxI+Rh3ODiA3eBtBtL/tJKPDGP1KvvOvr1vsxsJeQR6GxLFBjyp BtP7HJzCblSmmeBP8RQ2X88GuxHRPS0li/zwEbrElc+43P2EgTkaKLL+53DVEqEFsQJPAUeSxXGE jQxDiRMkwGklC8OBFJMvNpIs8jRMGq5BN4oJRPAgz9QS3AV2RejHDm4tyiS5w/4izx1d1uJIlDmF DtdL7Hvpu2fgk95WlKHos3Yiy5YDjRtZjkGSzZ8QZQQ55v0S3aaOyQCDziJIlMmw/nrg3O7kcTRz yExLptF2kaXPul9ePJb0x4WnqjeWO0KBbAxA7BZJ380QFkt3I5OaoEAYynur9Nl1Jm8qk8q/Fdai gBT3rWkD7ZA5znNQfouJ9srFjeo0OGI7DMOz5IoUPuonG4qZg595lr6FVAEy3q/VEQ1UqWgtP6YH h5PSfJ6ZBpSTARt+T8Lk/CNs5mV9qTYnM5JYPQ8LByWxgv6RJgwO11GIKOpgKq0qIxueBftMpu3D CjOIN80yts7BekxnsWlOfPbwKz5rz/EmfTUJcgcnJ+9Y9+RyD5cNWeOTTJ8vCgvnyfH4VjRu+lvo xb5oa21eKthHDIjQJWxSRSfQSeeXBU4fA11QQIMVeMFQuKn4hd+Xex7JvCFDiseBS1z9CMe/sSsG Ud0TqPavLpBxAN23tnYMnnjCD2ZayzONlInheV5oP4s259iXr3dw+8J096JV0hzlWsYnlBAmvGEm uIST+vDBhBIfnpR8gBYp+YCP00BDu3o/5RRMODzxvItMiEZkJqDm/LiUh5kQD6Q5H3LpnwnmA5qR 6ll6EZaYIFCVTgUku6cNPuD0NLwKVh55Mniii+cjG5OB5HigS7/wFC/4GxIfaq/U3ndT5AMVNpwM OFNAZGSa0ZtNZKaZ1oFvWzGrw6qCxY8fx9lsUceH9zcgVmCyLMjYGNXB7AW3a0TaF1Isz83qKFJh Gx3BFbjweZ06dZxHqe06gt2F4rwSxUFnU+vj7ZR2NDeBjBarQt4vn/N1rqyAnvg1FYhMs19HahnY EmxAgDgM6tZhc0SQATOkVwGQUdWhbMdaHU0mbDUi3ZNLuQLuecQkVdF2TOgtsdXUwqZXwwpw5L2N OmZF2pKbJnsgIhM+qDO4jsVetVYQ64jvB57n3K+CVrXw6xfKodNtpXKH0cvSu7Lc+Z52lujONLN+ VZu+DQBIPdOqb5TuRLE93aufUd1ZAmTsrn2mOktvOkukmVY7OI1s1ZFauGIMQDZnWi1+zmzTCESm lrtlLZbdPBthpDpq0SXVPFE0ovd2aAFAZL8xY0bvMxjcrhEzJqTYpDcakf5BImxjWpht0kh5ojYE MaGCeDGy4SaN4wpijI8ttBkSvKwflJJLeI9Xg9MHrCW4lOcLaFQs+aOF59VbEj2rl6FgNjPDPua0 8BuJsxEjQYXoHnirTvlVq65Khao0RF7BINZWVMrIXTgy7DVLyEUewc4x1p87PUYVHHO5+2Uhtrw+ 4KuvT73vwii5n8RWjtbPPlLdup5QZ3APP/pPnqNonfIcjbLnCvpEW/E+FwVz5JQi56HR/LJ+yr4u OmH4c9xQRRLd05IxhfYfJGkmsr84CTaP5/FsM3qZT7wOfFg9Y/1Pdx7Ri/zMyj50ULdmBdGLfB5S uJeJQte7pYhnufxS8guewhAI6A9hIUJJoReTCEPRPxejvEoNJtMeKf2+7HlMaRcRfvNJhzUSm0Fh UMJ1cIUkl0wPnnJt7CREPuFH8hHpdd17jGTzALpcKGBhbxHDWIR18/ArTkrsoH9Iaitn36dVoNpa rL0INPJICPazvs9xmS0HLtPYi8sEfzIZbDaV4tOIZWW/5uXyl40L4c/rGz/AxBjb/4ps4YmryX09 fh13zuTgLJQ0ROJRZDc7GVfpM2S5RV8mvr21rBR/uEfaVho1k5Gvj70k069dRSPD/URGtA3fzdAJ Q0/B7GhfTBZf+toqzt0jb8VtCQlVyJgC0tl3nvWHvyvYqMRUmWaRCTEDbCV+0VqAQk1k2vZwVVRl lD6DYQeBe8ahETmPDK+bBST6opbUfMHyQ6uGZt8LMaZEgrDYniv4ihpgQTUATegWiQ9b7Q5WxtgJ Jon1F/q2TqxE+ue/YfV9BGuWrXV4wEEDMezFFgaj9TxXzG+SwwTNEYyQUKAdLAd1o/NEiEP4+YuH hQQXyCFZCM6EUIGlL8KWVs+sBnsQGTX8/BHskSKIJfj5I9iDoVMFP2bYQ0LXN8Ae5UbgI/Vuhj2o dUeG2OP661ADPzvDnmaOO5r3jzH2ENd3vYg8YDES1CdhD5T/vgBG5n3Y4Mrl318vBS+TpvLhCp+C lhLmxvXRWAgsav10cZCHaB1cY8Zt+IRMIxx0f7lPAeLcNq6C2d4rxfoTXnRWXCMCz+J1AnveXKDK +m/OowIKqhaIaBoCFJhdCMsZBVvjI93FTf1kDXHeuqcAT4saHgK0ZE6R20NEnFixjJAMHQPTWWID OTbeCzbyJPIiFrFPGlmVG4BQ5wXuiG2mAMTiBaZP0XWBaSDZSAE7fhWHswE8XwUO71VDGK0EFNgK sAhaBT6n1+0bav8723xtvWlwy5ZkYwldP6mAbNzVw631ABhb0NW+ouRVFW9m0sV88+h4cnpMPxzg b7F0Ghv1Bkelp0obp5KkosE5/d4Kv6oAU7xWQgh8KPhhvOIxlF6RYv39FoM8/EWcVWYjFg/FDpqG 4wmxeKvBjxjl9BhSvCjVMkh/fqTIJl16qjM4Uowt9a9i6DdOlVyOWh5SDDfMIK/Erw== AJawCX0dt4M8BGjjzAliNvLkSOsQoQB7vdeWZVgVzrAhjJDE5GThKyKtu5shOzgluTbwfnNjKEDp oluJBarpoBIUYrWQAg+EeEqczjj3w0AyBS7/MOBcYobksNc9E5eupvJ2CsOfODeiv6Ir4m4mbCst en/9s1hYxkjcG8UiLoHwcX1VYf3xdERFGktM+NiHJ2h+e7WHLLIkCYk7OC6fKbxRnXGqBNo9SGCF 1m8cpL3nDBagfsM1UXY6P8VYrS87KZEsyvTOnwtM7/cgto5kStkJC06YaQIHWXyNp9SHELIT+u2j kPBi3fMGehj2eOQGcWTeuZHlVRviDXF5Vt+Ei5fQThIy3NGxLGAcB6oER4KGeBVKqIXwyAuY1kdL 657Sk1lwkC+KUj0pR6cEZb2z5hG5v+qglJgjsSmKPHVL/ajizuqIqVFogwsVfLB/jKM404vpPz13 5X6hrQ5NgXWFMfmZv1sdDMtPg2satZKRBvSdfV29nQpykoMQYDEMTo4CVrht5QO1xH00Jo8S3rME +mjdiJDFafmfrX6tpG2NOHcVq+u6rdgNVNBRJoiHPrf2HePWkSuQQBLRKkqF24dLDS4ZARYyf6Cw /v3yERM+9Baxbw9l6wXZ0q23im+mdSnu99wDpl2V6AYzi4nO+FOYsr8kFq+trvyWwJkkSmJ24NB1 aZtoERuE4uwH/GVFjXw+UM8qpyiCIQ4zyJfgjkpdUNmqIIf7a5VXEYC+38VTpV4WEnQfs53nQInI MZ3aN1YKj+bzUwRJZaijcoJqO8aiDOyPVxniKqd91JMor0Zz9NnyNozUvitoSTCH4qdyMCzdLFtC cU6Do2oC1m3rBJ4189LJsPw3PxZzIaL+yMXUl+TyJwVkWULBztUGwE5xgAa+4ROMNFaIo3yhH3OL hYU4d1gryZjiwHBUHQmB3bBXkBwTJB0LVo6AGP4NM5iUqqb9cvAy8OGYApbe1rCjwC6SyTAmzLSN kKz9SHP5+fAmKCe6SJkt/6sU7lYp9MJs8dU2UwoRulwHDaP9SLSdMuCP8EZX40Oq4Dr2XeiBYqrW XqGzJ/IgwoQyp1jkQA4xdO0qrOlMQXB7SIraBTYNhcdVKQbIx5bGqZod0xSAaEDMjTK0TumZplDE Yo7pvY05JvhTKXP5ciGOACjL+k8PWASxLXzlC8y0Cb7J4hmfBIp705zlmerXQQNl4MaZfm6BLptq FoWo6XqgDoh3AtAZSFXQNnwsQifW+FCs460HdLn6ySUOdATd5DvP9D7HODYXYC+bwcnlgMEZYNrz CcLKgoHaV8CRX+ik058InpFMqOOpYoudDSOVqBHYUfv8XPVoQyMV8d9Y2am2NlK5hARmZHUsAUJ5 YkJWl1O1z1znc4kHZmyr9tlNwdpS7ZMEKL+ezidEQtpW+5B3PK2n9pnrfJgMYCBxrm+h9pnrfC75 Sgqt2gfr0XNQVah9ofTt6Zra9xEtY7VP1PmeC2LauJIqngJatS84ca72EZ2vwXquYYFchLj8Y6GE Du+H3y5zOK6TLPvWz0Mw2z/aN7KRX4I+li5y+Yu3FHD485TpH3yfCoLsWwsEKKZ7RnREFOCm0RFx YsyX5xLYfcEytYSnRp/9PJ9JOmKW/ngIJ7Hxix74bttCatnixwsr7TYPq2p0ApxIBJDxLw+0mhRO 95LsmbdKO7SFwGWQ47yMefaK+T2zDGCNVV2JVdViiDQGSyzSTr2+KCR/m6UUR4JhyeYrZgyT/L1s EDaTy2ssG2MRXJUpKgJA/qb4XGrUPXdQS6Y2n2czvVIueHdfyvkGT/T744xi36Y/5PY4sQnI7+eT okn36Q9ft4Ry/oPA81aFHIrgr5+kZKEVgKVJ62Dfe/Er0Zjl7/OTR1G/YQvPgTeSJglINhQR5z6q RJxcoi9BUViAnZsi8iI/RgRQjD3SyOCqPrRJwHmX4rItfOJqVOBcj50ygeLzE6L/JOuI64MRCkqW 2KYaGa7iN/xBVpIFNJv/ZTeXIZ9bB+/aFYNEp5e1JBQGYElk6EaaoQQxSACWoNpenWDfH0d3khhE MEp0SNqVhByJQfIKJgp7Is36wzNGXsmSJFRXS0JEV4YGftaA9HUSmYvy9Ecnfo6RCYSqK0ChZyAp mIsyoP0NDwZkkxZs31hrlAxSyPr9eQqNGR6jYanBtpqpoH08S6zfvdmgIpwEpGP9FkBUsH6jsUEQ KhvAd2T99r/zQRlaXFJC2c7cdXpikBhn48zm7VgMEmKgbEtCG4pBZPe0LwltKAYhFHAiCTkTg/CJ QYL5wbFmFnKOQpJSuLk+ZgeFkOXWCIh2iEJAxhCIkN0L1KPnXEIHhZBqU59rUEiyVysACOr7RGFw yAR6osUPpclJT4AaI7Z814BpvbRGgNKamhCzsLaG+SVYmyThcmNrk56piXijrv3wg1qw+5Ouh7jh Ru2TzkYWKP3QJVGNQhM1vhvNjOBRifKU0GoNYzzC0LlbzUwPj9DY7Fgz08MjxLTNNTOVqGxmDFe6 8Nbt4dft6cbGcPjWVhYesYfvxhguOr1QXNIVzvEAWu2QFGcT1okkYtGfXlUQkbk3zu8TQ+IN7eFG xnC/GADURnOJyrPvx4P4evzSWxkFA0eIj6A9RdYuWvbPoTGPGvjn4kXWPzhBONOJsv4xVwPtK3Vl HthEFA9tbBOyXaXT7Hu5FjePbbIb2KRnGnIsLPkGkT1zm5HC1rkrYUkPmQTJxjY4bYhMCNP+bKgA RiYZBf5UqIDs99yJsCTGwerasJWatJ6wtCOVTfTf2BaW8BqBFc8hYSkiLXtarbKdIoNrFP+JQy+J uXu8vZPOHJQI0x6QqaFxrVzE+FIobC7qTZY2QioBU94yTO9zcSGZi7CkJAm36xYjJWoxMMY5qHLY 0kEtHXMRAXEGxQSEZZZipu0sLGA+z7xc68UEWKpRjsICDGMCXKrkcgtn2nIYpRu+FoVGCa1MkwAB TXQAkPkjAQKa6AAg80cCBDTRAS7VWUM7ChAQtwnZVC3FqltHKCGxxWc3nFvXQLz7cG5NLLcc3e0k nNuxpUiIgZKFMA4wqFVlO6tbbl0caj3rxAYI4Y2+z24FhKUBjQClgqxCpyi5K40VNKxGBVJlchj7 uo6mRq3PU/rjIXDN5ZrpnAa1dHQ0AaaRlRqBjYKr64bqLazUPrQYL/FyV3pxd2EfUp20KsOIS3kJ 94b6mHkWCfbY41CrP5pFIsUO/tksEvwbdqz8oSwSr2ygVgZZaG3UBgZqJCzaC0mSpZc1ycZxSJIt FQwtz421MGpq1zkmSJ1aqMNhJ7CFhRtasMNB3FjJsgc7NXQARIFMAWLeUUCHlbST8ORhu+7qJZ/o SjvYCLku8OxU2skN0DlQfzgIEks7LsVVLhsGQYI03QknzPUrl3Cc7h82RhMyOzD+mOtXwu7pzC3v LBQbwZjoJnJsjPY50q+EYNitg4MsjNEu4TS4P2yMdhnmrYl+7Z24xLAsYOYV241LDIWMmHrFduMS W9dvtgkOMhR5iD1tV8FBhi4x1e75R0zQGIVc5B6PP2iCVkcN7SQ4yBCFXOqbluTgoCZz4jw4SIgM QideqCODXIrcqO2Dgwwjg3Ak5M6Cgwwjg8RtbTfBQYaRQSLY7CY4yDAyCI/NzoKDDKFIFTVkoHYt 5naDgwwjg1xCNtFugoMMI4NwWAIJDrJv6HFu5cG9cWrocW7lcZET/J0ZepxbeTAZC0PP13Jzz9fX Ek8QpXD7Bz1fZKYJahfIP90cDt4VrLnC/hzUlUWENBCFGGJsYRY26Y2NzCLYJdAxiDiRK6pCPGzq GTzh3hipXRrZZXj9VpXMNY5gJ48d+bcnjV3HJGpgR5ChbVp7FqeewGv1yDn2yKYhk8DE4NbYI01o AX7ysHGc5Gq7xh5sgdrSyGwDe4DM1kZmLfaIQTwK7BF9BA6MzFOPc+wRUMCLP3du8rGLPWsWKAuT DypCr3ndx41j2cHFhC48cQ32YDfRmoMrsI2DCwm3J/DbWwEdckVj04kQztMNSo53FH0ale5VXA8J UrrIOS4fCJdp/ueKWneRK7Qv8ahjtdmIq6B8tARR7OyZm5GlBsUDCeaqs6A6HshePLR5SFCylmIb QdPYH5eUt+bk5CLVrpy2odVhA7HlyUXCJSXVJxQUnaWcR0ZjD7sYHP3nIqORyCEFR/+5yGgXuZtI G9CwWWQ0bRgZDWQsDc8h2pEZSM8GtB52vbGb/emZ03GzX8ip8tKa+mOR0bK5G8Ef34uik4MWNS1p ZH1G55yxekeIBNH5IdzhgLsCxPnIitsEBrvnkiRyWJmsEfbE0nmmf9Mk2bP23WTNbyRtfZ/hsWkt T3YDXfa0NXPoOjkJ/S43NFoT84PVRUnSLUl+UhFZ9tVMAB2FkGf941zDHAVdOG9N/wi3zc5vC0SG 7e9z7uj4mcGaPGpdRPbi/q9SqHdw3qZKYfXld/OzAdDd7Bql8IwJPXiKoL/Hi9DANsf0n+kzmEbl 5NZWKYUrQjRMCVmxi7JklRKyYlXCkhfn2CIzekSwSgkJtrrHlGClcCOvnMoqJSWdpn0susQCOSVY r5B5+rqousi5gw/B7OhoDyW/cnL8o3D/TK91ilxiAPrMAJ0yMkPW32WCLT0t8kgSzaPU2BjMEiYl nXnwohkEsjzROCgzcBMwobp1thwoxNczcLWRkH6JfZRwTImYnyx76JB+swMnnW/PHOxcykwvDd7t EOzwTNuZ1GcIdoIXNwTcPy1xR/NAQsI7Csl/DDJ6JLaGPRe+j2D3QU8a2CPLc/dBTxrYw6kk25+K wlvYwlzCQZoGyMcv1foorLjmIIOuprtGHvMogr0SkkrOzDVTILPp+Sj9RPxGtoqxZe7xQmMVA/Y1 C9CmUU70FKLzUaBZg/CfCb3ETMPno8QqFeSzQ3dqRfMATnRSTZrkqUiuwfbaMqp0aJiHhxl0tklF cQEuKAEVObQXB22yIRTYXanQHw+eKDqtoQYCxC2RBJnQ2zgHrAqXAYiZJLm9LeBpXMtGNQS2Vfji s4JPXgGMfMtCLRxCaPRRiu30Zxm64RvXCd6exU4BW9+fjvUsazLPRcua0GtDy5plELmxZc17fuL3 HLW6Hk+A9kU2DiLnRIiB4SaACf0hp6109878ZAoIRbQ3R0aY4E+9gHgYx5Y6sm50jXXUDh0FRLjN BumPTuASzcKYqD92lkIfdpE2Q3qz++B0jc9SgM6dB6druC7Z0zY4x65I2fZZKuQ06Rw7dAeE5jIz JMXQH81Ffe0mM3tyooKMpQPzYupLw/Z+35TkxBBogTcNtZwo41ZCkBOrz0gptOfATC82khMJkl9j sEn9cuhEuyyy5kUwdZUnQcihAQzszUGou46rvAprLEUyHqzRLy/IeFz5KvL14UM+AkCywxhs9K1j Lj/8uMW3RQka8toldSok/eKqMNPPT9jXpS+hQVKNjozCeQSe39wHpfOlRJ7vKuNPyA== WKnBqvWydPn4mjU38zk6ZEo+YUr0SRscMhULIpTPA9NS3DbeCpVwa9dZCrP1/RIZqOFZ6CkBMn85 obxD/Zv3a2RHVfiotfjImMiOhpdqKw7SFDEl/auMkzO4GhhR2JcPo4fP2iWtXJ3dP5uKlTIT19o1 olsfLSX9pjhGYYMo1eivVkQMH3qR3rYoI8N7nPUPwhV09KSsxO/0CL2alz77GZxLiAdy9U8xE5S9 UbIXM1hgy8fjuBiy0cqhP/uWiEcYaYx4CoReD9mAtp1xuWYmwb57yrdCyEaZqxKLHdGMrx8myERH QbngvpGcSO5e/fBl0C0qOaJYag4iRkKjWmJMo2OsAOc8XBTJLoBzsSs0GGkAwOJ5EqTO+S2WLJE/ pMKWblNJrOJKCrZ2LOODU+7osoGu5Yyw5Nysfp2LCadVxYpFFMLfUW+/Yh+u+BARXFD8J0EBEnem uCQNJLGrOV7YggpC1FPFHWghPHOEu+HRpiudlE2sxGi1MIHCd0UKTtLJ0ga9paZI0ab53nl1G8B2 6R8ISL8/LiLs/sSX2A1gEyuHErP/CGC7nNx8sTlgC+Lghvq+bcDGM02F2X8EsHFvVJj9RwBbiOUI yZjtFLAT83WdvnvCFY7eUWxZO4oBG0d0qTD7jwC2i5yfpsDsPwLYkoHYRoydbcCmJ+i0x9uFDNgu 9QkwgNmOATuO1O4yUzs84LSAHXr7zICK7a1jD3sznUYXB1eZ/im5e1XW8ivAqu8aUpmSMLSfWaZ/ m2sQ/AbJOct2ng8KGtAnKr5Cc5G2tespGkuGLGwcIa4UUJHKqIL1NUxHR/brYrpo6sBkKquJkhk6 R/qQYblf0kLwMh6R+yVjN3hZY7k1ylIHYAl7joIF7Vn2NiOYOYX/ZgMrQxjWQToD2kShFrT0RqkC Vrb2RoWQaaiOL++COf8QhfX9ce0SDmgSOgLDQm9xiBnTXVzv6/nphawIzY9b5alhSlVfvV29LAz3 qshlsJMUnOpVz5FLed+auI/NA/LJG1rda6fx0KBOps82y8qIBNXueFjkHE7EHMYSGRmz/whgu/46 NBeydwPYGDo3OzHRJmCj6B6WQKeJkO0YsFlYG0wK3ZAWl8HWRc7lgCe+TJLpH3pqOngrurAYgOne W5dAMrr9vcj6TwNIXo+X0QGwaWQbPmVCD94y06cCYr9AcFiX08zFZ7Tigrris9IYvob4suVW4EMR AfZU4ZlYj7rMcvm5bBuun9IN3yxuHnVp5lszsg0/eo5a731HWC04JLe2CFtgtesvO5e/bY3VJJZD gOs/h9UE0xRhVXaxOuAIq+UYKIBrNVZf7Cw4KrN0bX5RQI45W6gtvM/Ib1Kkz64r4qHPtUWJ9VMe eULvOEUFlNfLE4yfeGlhFfenHjLAxT2U8IwuWZIh0fySpXZoorlkST4BxuqSJVGxXg5poI99nMLa l7xhKG2lx4kmXT3rIEzZ5CF91rvNcwfpYkNadlK4VKsoK/hCIEEAicrV4gnrf7pNq6XeGPt+WS7T Z8vvhozCaN2ogZj+OP/MsqXcd5FEHyhNHX7k4GNyTC0BqrQTU4fgXl0Xiw1NHbIH0AHEushlW3ZQ 1jHENmVxWOFbsy8RO4dYYXk6k4idQ6xVlKquROwcYoks4FAidg6xCrCxLxE7h1gclmAHZU9XG0Ns +nqp8hFglEXhkCn40SpoUPZPHRGuQdltIBb1xibKbgOxguWWoCysrouYIcpuBLFcCUnHONkv1GTi GpRlauFZian+euuGsi794btKA9VKZt2a7Ech+akrqOAAm6qviH5j36C8IcS6pDSfnQmyZrcrGKHs rXNBVg9ipQCYP2F0kCFWkNP+jNFBhlgSoviHjA4yuirNDzsSZPUgVtDWdifI+n16RmAh/8baDuzX HvbAHXmQFHX9XGDf/a00Dq5EqmgZnySnifeXZIHtjn0IFpQZjySaNhvQRt6Lq1BMepRFSvPYLn/Q ZmyXSzjnVseYcYJ0cKRYXwTWzQriCZ9G8f6Ri2QnxvoT4The+CSC+PNK5a6KTuVZhba6Jy5/4i2z pVNvbc0k4EGi534GZ15GtSYBIbjhKElQIF2gG8wnqzEj041SuIpuGSsQDFbbkBXzUGRQ3NBgIJi7 vYZWYqXBYHPjrk4ewYZHkJoad12qkyz+QAgZwVk0oW1A7bbGXYVDcqfSrAZngUypWHt53VaGtTDp qsRBUxl2K5Ouy+H9N8iLmdj8/hv0uU8t5j6x74+NC+6ofINu6PKzbCk8zjMh3y3lXMwVDF3OjAmC eONAzNVsBBoxF29mW4i5ueMjkCwThRvZU4hc9XK6Vcj7FYC2HaY3l3WfS6p4AUHc9aSu8JIhd2/x y3qK9d+GcRwEAPH8/pzcIohGiTsceItM6DMjX+ylHUiUkXXKhNJvNALxOhZue2NyfA9U/nZKrrF3 jMHmAKxAAXTuiL68rJD5VbvR+knR4pYYE69xJfZ9fKfXTo9s7d3qRbmtB1lsGOgWNA2aIMYUO3ET apnQYaSvS3WT7BaBbvZOht0wvE0FgOoDEVWhEi4xN8pWtMTnVXCzU11d64fOZasPm590D99qgiHo RvpbMKk288jNnuKO3mvn6CrS8n+bb41EI+3Gt0ZNt/etRaOs/+C7ZAbAwX3B/ODcrVZcd6sdoQDd YprtDE5QgG7hDNSSVoWphSs4b61x7EW2BQ/JdkBofAGbzqyqjIPwnJyhW2uzyO+Xoj+as1P2nas1 UFRvHFZVuAYI/XqPjbtcPhCvoLSouBwH4RLOfhAZtGkchK5FRQ5JI7LAH4pKk1FI7I0QlfbQ5oL/ yRHEFmct/UdFEG8NrMS3tn0Yr3e7o/X9SPP2K+uFVQjy56AAQsp9At0NfwGrsF5C7mheaOeOT7sG PR8qT4iHQJK80ICeYCjH2agh6c+ddi3YIACXKqfQyuGJnm8L4618QyxsJosiU/0KXKDLqlmmf9At gMZduMTMBdjhylDpE0IBIXCrWs8g0+OjLEhyR4+FCuoz9l7FgP4tSnltpLAgiUK9zlFGaxJH8bGl m8Upxhk9PRvbBbaMo9Lq2WS65V/ysvZHRPVHjAs+OaWHKb+lT4RsyCt+IkTkwgxiO7VBCE2LMMnw eV184VxJkvojKh4YU48Ed5oQEo+hEz/BJ0dirQb/Kcz02GmY/Pm64HG+qZc7ODl5JxZe2Bc+xdSj hrKdIXryLr1AvjXlu+JhT3oXUr5oMgPpBaV88Zn5kF7Qihfhg/qX+OKSBMNCd5GloCs9DirKV98o 6ViRy7DyxSyNkvEvI5LlgSZxd7X4eRT9SVCQ6b0ddoGMWMcNCQVhejMGLeKbsLT2D8hF0/CMIkX6 8SISxm/oYM5XmjP92hX+U6i3//TMCMms7UowcnH3wwmhvSGy2PzxtMQbleTKju4Oy6GU/03MVpMP eyBWCzEZDf1QnRMekRT2LSuyc0U4ttkYHTguTagtctkO8DnaLulw4NXzG4Gzsr/bEX5jP2Oojhip o/N0iqp8orCKzXZG5zT5trO6FSp/97ek+fWkyLlDvXk/HnxL76KSnteTevOE92xpRhw51KpgLZMp 0J6jDASfeKNFZylBErrvIvuL9t2ggFAw0xDe4z/hR3tKCWv51PMqLNkiFcJXFbGvqxPAvtaSEph2 hA7yDmLxDevvpB3SD/ICCYZkoko/sPFcCIrOJvzSuL4KVotsJqhIXWyQCY0WO+pNA1Zc4qFWfP/J D2ALaeYEdMue03Ss10DySYNRLtTCb1zUfi4DUg/9BD+lIAsiGMHj7l4dNv9qnRKlo8X/BdknwXIM FXMnE/ifyO1qxM+v5sPP4cQdcv117Porkq8zTHMymFbmPH/P/3tZmvZXY36ydKfdkfxdsV5Pxkp8 fzrg3SEhd0Ue6aCwswtKEWdkeiQJ8qWPVPWntn+b6ZY+6HZ2/SjgWsYTjniRw8gTzP6cePyXTykQ m4bo8swPyhNcpe88oYtWyROmL1iipShMhCrjAElwfYqPn07C75Vp4pGjBxoJELv0s5lePjS7PDtt pBbZZO3kkapMn6IP5fnLE40zYCuZfKaPx1chjsmqnaGtFXcp8FpZCTp1yxN6eCtD8x9bHl+4u4d6 eIZ+HHvCee4aOn705vEPR1lPeHLz4gn2qRQyPB9qVxW/PE1i5VWafW+q83uZ7sH4hUAMuX4MrW7x BIWwmBBMLhiW9gC0voTffOQqBhArAoJygWRiELlCQSkGHz8pUmhW1yjpy4hsAVJerJCN+uSFQg98 vrT4Ih1QrCDFfp89RWTkd7L8Be8qlOKF4iwFWEbyCyV90CvwAlGSrp4GlUfOvCmpVythmbXAwyYs 9up5RNRSrmgkGAaFY6CrTRZjmvLwBlh8OPVIAIXreli2RXVWorn5+pzCpQQx9/qWBrmjx8CPAfqz ReqFdTOhyBj6Dyi/uHHWQ8T6DtLUsXiWhOZA6mP+zf9R/IpXroS7OAyu2ljDPsU5Z7cRvfqAzOZV 2rpUGp+bhib0+tFpnHyShvPbO8SrO/ZD0qEnIZdw9hi2RuCdAv8mjG/vM4bXjSAa/DQpZG1iYOSS XvxC2tbCsPCKGaE5P1150+9hsHdJh1D+fEbFbe0ppjFbKW0AqjP67Xh3EOIgsEGgo0UcQFIfwtYz BKLXCHZqnpA/d6+DOAc29nEhUk13K9/hPi5OAb2tfIf7uApsNFv5Dvdxsnvqb+Vm+7j1tFB5/fXs HdJpDeqzMpA1YiV4O2PTiiLcBD8jx9NGb5eo8AMU/jjRBMSxC7+yjtCwrKkjWDzIlXHbsDGJ9aXa nLxT42d7e9lclR4cTkrzeWYaUNqiyCa92KtUDuU6aH4vFtHU0Wpd56U6hj6VQQhmMDn/CI1h+eU4 jA9RAzaXQvi8JnTaYwTr1ORstQeKPH5ddDi8U4rzAKnYCu7ve0kPT9jPG1gerdV8HvW/ohW0R14c 968ukPK6h160MfuUMZFeqUtfgdPHQBcmw155vnrPIG3pYoJf+H2551doarQKLxhKZadDPhoyNisP ouohgxBdPB9hwbDS8SDCLfRuX2jRqHmpDHpqhyYC0wr+BhYqMDdfqb3vJrAqWAGqVBjbM6XmjFQx KuRwHcKH0uJO4sOLkg+r5yuJDy3VNLoIKpjwPOd6IhPSjMwEIOMvPg3eRD4It86IfECL2IAPIhMC Bwom5Iq/U2VgFeiomAloQguECR+EYbHmAw5KIVS5xNWPwAR2xehNBhJIKswHiQ8ReX63PNNImfBh Xmg/y3zw9Q5uXwwmAw7PERl5eOJ5x6GX6xPKtA6/pg4bFYiRalIdAed1qCsI6i0LMjZ2V4Y/tGEj FD5Df3jbjlCG65tsBHY6EtmmEWQj8NPbTi3GvAIXOW/EtI6Q38Y6N1vkoYAYdLVFHTsAm1DIoA67 0yJE5pXINMM6VI3Q1kHZGFLu9MbnIwiN6ujmrtR1bDW1aOHYX6ECILNZHYwNbsoLhA== oIC2DlasI74vr7PFXrVRVJWLBORyBxPu+FooVxmz6nJBezPNrF8ROwAEZEzrCG853SOUcqZttvYj tmeJPNPW6qC37YgCgIDMZh1hHTWCzDRtOzjrZVeLZi5A/ceNmGdjnKoCVgtAik3aLjPYkPNGaDdp dtupxVJ602J9kzYbEdaOyINBTINgik2ape1OT00jhEMKj04XJOBSdkmR2warj6KK+wddUuKhYH/Y JaW2Dv4xl5R4AuGOXVJoIJUuKVwBQeg/6ZJCpibJ1rmRS0p9PiLul/RD7ZzSxETuoEpdNxWQsX0v 7hZuKmRPU3uq/oibikwBpafqj7ipNDEquzVvybYtEm7xh8xbsm2L7Dd/yLwVlGxbAqbZNG9hNxVK REGOqE55MlA6oeDxITy645crfLVGPdYp8J/DyXn3Hx7mAONm3DT+D/1k3Gws5k6k0P/T7hh6eA57 rA8XdrN+9zlSVjqR/HxZGvaXw+mkO//HncbPWhfnzXrJnXaT0h0ofez2QZPoDhSHV37s/uqghnYQ 4bzrL9rd+hf6Cb+uxP+n3bfwg0rEaBaaRcUTqXiSw7/QLMvCLymaiUdxg+FzXAkj/vWP6y/WfQa/ fUM5NhVlmaT7X26Gdl+4n19p98AFZaD2ZJyloqlY3B1NsRSdgkJjaBAdj1LRGMfIT0H0u1OUhhZR qUQipi4tPdWWZqDNLDBSXVp8ulY6TsG7hLa08FRbmmUolklpS4tP10rHKI5LalsiPl0rnaSS8RSj LS081ZbmWIqhY1qeiE+1pWMcxSaTcU1p8am2NBRgEjFOU1p8qi2dYKgYR2tLi0/XSieoBK1lifBQ WzYJvzBxbR/Fp2ulYcy4mLaP4lNt6RRN0fGYtiHi07XSHMXRrHbcxaekdNP1V8rt87tbj3g9KYYq CquK1ZISn66RilGp2NqEFJ/qkwKWJJLAbOXH0sNogqOS0ZTIghTLUXSMS6gKSw+1heMcLBuWURcW H2oKMzQNf6dg+qk7IT5dKx6FGRWHlaAuLj7VFNf0OQXLP6HpBHmk7UIURolLRNVFxYfawknoGsOo OSk9XOsAi5ZEKqHpgPh0rfjaaKrhz7S/uhNEBlT1t+vPHVCiKZg6cRivf7kU9cQomOkcIQrsSDAp /DDOxFiJqPY5LhwFUnhU4hRLczKQaZ/jwnGKY/CoxKlESgYPzWNcNAEt41h4lqC4pAI8tM9x4SQV J1MqQcG2Ju8w2ue4cApaFkUtS1KxWFzmqfY5KgwwxzFRVEOKYqIyKq09x4URNxkWP0xw0ahUWPsc FwZuxoFakqY4lpV4oX2MiyJeskn8EOqReLz2HBdGzGRhNSZRXI1YUvXw/1VvNT1u3UjwbsD/QRcD ziET8vHzYU/rRTbwwkECOFjsIUCgwIpjIDNjaJRN/O9T1ZSab9gziYQZJTF8sKa6RFHFItnNRwkN OlYkABHLiKt94zS4kKlj9ALmklRfgwuZOnJdwrSCz1Rfg8siRh2dF7BiIT+QDb5f8WJN/L4wevSq r8GFTCE9rF1h7eBVYIMLGUrKclFp7b4dG1zIENMVtkBra1owwkKlmiEKVuaoKhtcyFAzcV2ptHZU lQ0uZKgZUhRwLlPvxYiTPENNhwmLkb1I2anKBhcy1aTycHZyKvIICxVaJnErjV1VY4MLmVrSgzOt nXVZMbiQ84VzmLAEZx91QAwuZKhZKluAu13fcw0uZKoZg8lGDS5kqula6ppLTwENLtuTR9+QXGB9 gsE177L4fi/DOspUGbtJUi9bXMjUE68JlugmJY+4kKHnRB9iIwlT9UoecSFTTxqRu47vXR5goVLN wPcj5XLqZYsLGWqiVwAL1AxVySMuZKg50YYAc130YsRJ9lSTyteLqaiVDSxUaomZSBDrg2pscCFD S67+GFrsAkG5AyxUKol1Nzmkk0E3SIsLGQrOMCHBPPU+DLBQoSSLsuRYcKiPLS5kKhkFq5gSyh1g oUJHP1cpqQLWHuWOuGSKmFhzNvWXxYUMJXNizwIWkKzfzuD7HBSbBes9WjuqxAYXMrRkTkCwxKAa G1zIFBOvk2Pt1bkDLFRqGaJgEEA1NriQIWaY2QCtrXmFxYVMNRNboLWzqmxwkgPV9JOAuUa1vMGF jKoP78MnwdtBRR5hoULLsAeR3anGBhcytZzoQZg79WXF4EKGLkwMWGm7oFukxYVc0LWYx7Lc4kKm mpEt0N6aXVhcyFTTeQFR/ajKBpcqAGoyMUiY8RivXjKMuJApJ20IcK59RTb4vr7ITB6Sp8E1lbW4 kKGnK+wbDV5VZ4MLmXrSiJ4GL6qzwYUMPRON6OlwnasjLFSoOc1RMMxPHRKDCxlqMjEYDkosTnKi mvwW+FTnVOQRFiq0ZGJAEPm4dtjgQmYZitQ6eRq8Ly4GFzK1nIqAKChUY4MLGV+1cPjpb00uDCzU 0takhPXPxd7sAAu1ykpOCIqqwCMsVOrIgv720ZLFpRyHkGV/OlWZYR5q9xEXMpWc2AKtrUdFFl8W +ghASc3fLC5k+G7GlCW4VNjgQqaUgX1jTZpVYoMLGWIyKeDRmYtBlTO4kCuyF1oQYEYeo+QRF/Lc 0us0ISfvubrFSS7UE68JorJUnQ0u5KnVfQkbR5j7NmlwIYdWzBHEwqNONriQoxTBPBlMpTtuhIWa WlmbsMf4rMW3xYVMNWMSsPSkZYSFSi1pQ2xHIcyqscGFTC0Fwr6oCg+oHLPgdeaqy198+NzPZEZc yNTR5/HI0+L7A5zgkccRxKKr+hpcyBCycmEKPB6dVAiDC5lKTrOAKPpVYYMLGVKGuZ0IRj1lNLBQ K88PoHqgtfsGaXAhQ0sU+gLmkFRjg5PMwig79ozW7pmFwYUMESUtAChb/oE84kIO7RAhYRePrm+Q Bhcy1ZwmAfHZqrLBhcwjL3aN3u4VywgLlWIGmoXW7t9ugIVKLV0SrKResBhcyFjza4a1kRsg6dCl 0ODtyBNicvUiOge/OCEdA41OOVFSYlO5wD6QOn0MHA5U5SQhMfVw+ijhjkCjx3aYQDRj3nf6GGh0 qspTykifp0Xfx0CjQ9mJh7iRTo+dPeCNXHmgAN8gtYm92rkj0OgUlyOB5MYlt+j5GBC6p7iwDFHJ vw90E2h0iMSdP9Lwve0BblQKK+NAv6euuAk0emwHCynS8XHR9hhodAgb6ySoFCRKHwONTmXZBmyP z+zsAW9k5EAza7hI489dcRNodAhbcha0JN3x7wgInUVfpPsT3V96z02g0Smt94KiMPCdPgYaHT6T zCHR/aGrbgKX+3N3OWhIyBajy73vJtDoFJfuB4plZ3GqPwYaHeryhI9PzfD9u+wm0OiUlxlE4tMA 33U3gUaf25ED0ZLdou9jQOjcNuEfoEjgY+19N4FGh7weg0B01prI4o1McTlySOGn1Ds+4o3M6cqc mAmvD93pJtDomH9RRoJP/KZFv8dAo/O9zKITRVusiybQ6Pijykggly+LddEEGn3mIQS7yBela24C QseKnePEx6NI6VPuXjeBRqe2zN0yw7H33QQanWsqa72MzD5Mve8mcLl/SIbpNQtaJ9/7bgKNznUP aVbiAx03dweYQKOzJGNelDkD+qCOeCNTXCbWmf7Pi56PgUanpswzbj9PviMgdCwI7WCCZUReeNcE Gp0bX2YP4f+02HhNoNEpLk+AWHdE181uAo3OBA2+yJwCtesy4o1MaSPR0maZssdAo1NbZnaZMyD3 tdEEGp3iMtXOnAGLtdEEGn1u5RTRWhe7nQkIndaUvCPvl58D3QQaneIy6S6cAcsnnmOg0Vk1YloR zT25vSNwOd4pmIKu68NjS/k5OG/g8F6MW33GX4Xz1+G8/SJ/ri83L6/ebH4lgO/52evd9faDIv94 +oS8/6z86pdVXH35VC62vHn6JB8+47QPKPd8wIMazcc1+iBl0jk6Hs/RaDhHo9M5GvXnaNSdbob7 Xr96sb+i9vnVG7lF9umn99xZ83pnzfGyGjJ8ubpmL635ky6t+d+/tOb6pTW5qfYVbymgluK9gd95 0f79b324qzbt76q5/V21/VS/dUeNp4e+zqk9m0yHM4zDDYQD+GoJ8hl/hQqvlm+/E1y8/Yf7xMG4 vrzarZ6//u8X373+cf1+882H95vbepw6qe/z32E0mygPcuPRZrzHEX8IPL9c77bvfv32uV6aRM0o 5yaeDwJ8Ld9+8gl7sX139Xb1fLddX938cL29PCjXBP3nDvHvf95tbtj+7dgCgWAvrq9/avi/tpv1 bvPmxYeXl++vt7vNdjTnQ4Q7chF7sOelJJMrPLwSNyc/aWaY+FRG0Ve3ULg4lZIbqi3cjS5a+FPN fd9e/nju9vNfYG/e3/OooFBJBRTofxd3nzo859j6/ZHZ1eOOR2qPoeXpp/9Yh8MfmUOe1uiRSeOj jke5cBm1KP4vOeePdjzOMj/OkRr7v2KPr+3ygG+Xrz7aQT5HAeCPLABOavTIje6kNo8vVB7NNwGp earzx744nOMQ4Rz1/fHnEo82wjG3X9H8zVaGk2S7L3G1st3+rZVh3F2/P/t6/XbzzXb97idW729v 1v/frNZXV9c7fKP3CK3ebjc3+PzN6ubH61+I8E36hmfPPv/q30+f/AaXFGry

Figure 4. Frequency response

100.0k 1.0 M 10.0 M 100.0M 1.0G -20.00 -15.00 -10.00 -5.00 0.00 S21(dB) F(Hz)

Surge protection

The USBLC6-2 is particularly optimized to perform surge protection based on the rail to rail topology.

The clamping voltage VCL can be calculated as follow:

VCL+ = VTRANSIL + VF for positive surges

VCL- = - VF for negative surges

with: VF = VT + Rd.Ip

(VF forward drop voltage) / (VT forward drop threshold voltage)

and VTRANSIL = VBR + Rd_TRANSIL.IP

Calculation example

We assume that the value of the dynamic resistance of the clamping diode is typically:

Rd = 0.5 Ω and VT = 1.1 V

We assume that the value of the dynamic resistance of the transil diode is typically:

Rd_TRANSIL = 0.5 Ω and VBR = 6.1 V For an IEC 61000-4-2 surge level 4 (Contact Discharge: Vg = 8 kV, Rg = 330 Ω), VBUS = +5 V, and if in first approximation, we assume that:

Ip = Vg / Rg = 24 A.

So, we find:

VCL+ = +31.2 V

VCL- = -13 V

Note: The calculations do not take into account phenomena due to parasitic inductances.

Surge protection application example

If we consider that the connections from the pin VBUS to VCC, from I/O to data line and from GND to PCB GND plane are done by tracks of 10 mm long and 0.5 mm large, we assume that the parasitic inductances LVBUS, LI/O and LGND of these tracks are about 6 nH. So when an IEC 61000-4-2 surge occurs on data line, due to the rise time of this spike (tr = 1 ns), the voltage VCL has an extra value equal to LI/O.dl/dt + LGND.dI/dt.

The dI/dt is calculated as:

dI/dt = Ip/tr = 24 A/ns

The overvoltage due to the parasitic inductances is:

LI/O.dl/dt = LGND.dI/dt = 6 nH x 24 A/ns = 144 V

By taking into account the effect of these parasitic inductances due to unsuitable layout, the clamping voltage will be:

VCL+ = +31.2 + 144 + 144 = 319.2 V

VCL- = -13.1 - 144 - 144 = -301.1 V

We can significantly reduce this phenomena with simple layout optimization. It is for this reason that some recommendations have to be followed (see ).

Figure 5. ESD behavior: parasitic phenomena due to unsuitable layout

V B US L I/O L V B US L GND L I/O L GND V pin CC V CL V F I/ O pin V TRANSIL V + V TRANSI L F - V F V CL- t = 1 ns r t t t = 1 ns r V CL+ GND pin Data line P ositive Su r g e Negative Su r g e ESD su r g e on data line di dt L I/O + L GND di dt di dt -L I/O - L GND di dt di dt V + = V + V + L + L su r g e > 0 C L TRANSI L F I/ O GND V = - V - L - L su r g e > 0 CL - F I/ O GND di dt di dt di dt di dt di dt Rd.Ip V V BR TRANSIL + =

How to ensure good ESD protection

While the USBLC6-2 provides high immunity to ESD surge, efficient protection depends on the layout of the board. In the same way, with the rail to rail topology, the track from data lines to I/O pins, from VCC to VBUS pin and from GND plane to GND pin must be as short as possible to avoid overvoltages due to parasitic phenomena (see Figure 6 ESD behavior: layout optimization and Figure 5 ESD behavior: parasitic phenomena due to unsuitable layout for layout consideration).

Figure 6. ESD behavior: layout optimization

Unsuita b le l a y out Optimi z ed l a y out 1 1 6 2 5 3 4 1 1 6 2 5 3 4

Figure 7. ESD behavior: measurement conditions

+ 5 V I N OUT TEST B O ARD ES D SURGE USBLC6-2SC6

Figure 8. ESD response to IEC 61000-4-2 (+15 kV air discharge)


Figure 9. ESD response to IEC 61000-4-2 (-15 kV air discharge)


Note: Important: A good precaution to take is to put the protection device as close as possible to the disturbance source (generally the connector).

Crosstalk phenomenon

Figure 10. Crosstalk phenomenon

Line 1 Line 2 V G1 V G2 R G1 R G2 DRIVERS R L1 R L2 RECEIVERS α β + 1 12 V G1 V G2 α β + 2 21 V G2 V G1

The crosstalk phenomenon is due to the coupling between 2 lines. The coupling factor (β12 or β21) increases when the gap across lines decreases, particularly in silicon dice. In the above example the expected signal on load RL2 is α2VG2, in fact the real voltage at this point has got an extra value β21VG1. This part of the VG1 signal represents the effect of the crosstalk phenomenon of the line 1 on the line 2. This phenomenon has to be taken into account when the drivers impose fast digital data or high frequency analog signals in the disturbing line. The perturbed line will be more affected if it works with low voltage signal or high load impedance (few kΩ).

Figure 11. Analog crosstalk measurements

NETWOR K ANA L YSER POR T 2 NETWOR K ANA L YSER POR T 1 TES T BOARD Vbus U S B L C 6 - 2 S C 6

Figure 11 Analog crosstalk measurements shows the measurement circuit for the analog application. In usual frequency range of analog signals (up to 240 MHz) the effect on disturbed line is less than -55 dB (see Figure 12 Analog crosstalk results).

Figure 12. Analog crosstalk results

100.0 k 1.0 M 10.0 M 100.0 M 1.0G - 120.00 - 90.00 - 60.00 - 30.00 0.00 dB F (Hz)

As the USBLC6-2 is designed to protect high speed data lines, it must ensure a good transmission of operating signals. The frequency response (Figure 4 Frequency response) gives attenuation information and shows that the USBLC6-2 is well suitable for data line transmission up to 480 Mbit/s while it works as a filter for undesirable signals like GSM (900 MHz) frequencies, for instance.

Application examples

Figure 13. USB 2.0 port application diagram using USBLC6-2

HUB - D O WNSTREA M TRANSCEIVE R + 5V R S R S R S R S R PD R PD R PD R PD P r otecting Bus Swit c h DEVICE- UPSTREAM TRANSCEIVER + 3.3V SW 1 R PU V B US D+ D- GND V B US V B US V B US R X LS/FS + R X LS/FS + R X LS/FS + R X LS/FS + R X HS + R X HS + R X HS + R X HS + T X HS + T X HS + T X HS + T X HS + T X LS/FS + T X LS/FS + T X LS/FS + T X LS/FS + R S R S USB connector T X LS/FS - T X LS/FS - T X LS/FS - T X LS/FS - R X LS/FS - R X LS/FS - R X LS/FS - R X LS/FS - R X HS - R X HS - R X HS - R X HS - T X HS - T X HS - T X HS - T X HS - GND GND GND GND SW 2 DEVICE- UPSTREAM TRANSCEIVER USBLC6-4SC6 USBLC6-2P6 USBLC6-2SC6 + 3.3V SW 1 R PU V B US D+ D- GND R S R S USB connector SW 2 Open Closed then open High Speed HS Open Closed Full Speed FS Closed Open L o w Speed LS SW 2 SW 1 Mode

Figure 14. T1/E1/Ethernet protection

D A T A TRANSCEIVER SMP75-8 SMP75-8 Tx Rx +V CC +V CC 100nF 100nF USBLC6-2SC6 USBLC6-2SC6

PSpice model

Figure 15 PSpice model shows the PSpice model of one USBLC6-2 cell. In this model, the diodes are defined by the PSpice parameters given in Figure 16 PSpice parameters.

Figure 15. PSpice model

MODEL = Dl o w MODEL = Dhigh V B US LI/O LGND GND D+in MODEL = D z ener RI/O LI/O D-in RI/O LI/O LI/O RGND RI/O D-out RI/O MODEL = Dl o w MODEL = Dhigh LI/O D+out RI/O

Note: This simulation model is available only for an ambient temperature of 27 °C.
Figure 16. PSpice parameters

Dl o w Dhig h D z ener B V 5 0 5 0 7.3 CJ 0 0.9 p 2.0 p 40p IB V 1 m 1 m 1m M 0.333 3 0.333 3 0.3333 R S 0. 2 0.5 2 0.84 V J 0. 6 0. 6 0.6 T T 0.1 u 0.1 u 0.1u LI/ O 750p RI/ O 110m LGN D 550p RGN D 60m

Figure 17. USBLC6-2 PCB layout considerations

D+in D+out D-out GND USBLC6-2 D-in V B US 1 C = 100nF B US

SOT23-6L package information

Figure 18. SOT23-6L package outline

image/svg+xml A2 A L H c b E D e e A1 θ

Table 3. SOT23-6L package mechanical data
Ref. Dimensions
Millimeters Inches1
Min. Typ. Max. Min. Typ. Max.
A 0.9 1.45 0.0354 0.0571
A1 0 0.15 0 0.0059
A2 0.9 1.3 0.0354 0.0512
b 0.30 0.5 0.0118 0.0197
c 0.09 0.2 0.0035 0.0079
D 2.8 3.05 0.1102 0.1201
E 1.5 1.75 0.0591 0.0689
e 0.95 0.0374
H 2.6 3 0.1024 0.1181
L 0.3 0.6 0.0118 0.0236
θ 0 10 0 0.3937
Figure 19. Footprint recommendations, dimensions in mm (inches)

0.60 (0.024) 1.20 (0.047) 1.10 (0.043) 0.95 (0.037) 3.50 (0.138) 2.30 (0.091)

1 Value in inches are converted from mm and rounded to 4 decimal digits

SOT-666 package information

Figure 20. SOT-666 package outline

image/svg+xml D L1 e b E1 L2 E A A3 7366479_Rev-10_SOT666_Outline

Table 4. SOT-666 package mechanical data
Ref. Dimensions
Millimeters Inches1
Min. Typ. Max. Min. Typ. Max.
A 0.45 0.62 0.018 0.025
A3 0.08 0.18 0.003 0.007
b 0.17 0.34 0.007 0.013
D 1.50 1.70 0.059 0.067
E 1.50 1.70 0.059 0.067
E1 1.10 1.30 0.043 0.051
e 0.50 0.020
L1 0.19 0.007
L2 0.10 0.30 0.004 0.012
Figure 21. Footprint recommendations, dimensions in mm

image/svg+xml 0.50 2.60 0.62 0.30 0.99 7366479_Rev-10_SOT666_Std-Footprint

1 Value in inches are converted from mm and rounded to 4 decimal digits

Packing information

Figure 22. Marking layout (refer to ordering information table for marking)

X X X X

Figure 23. Package orientation in reel


Figure 24. Tape and reel orientation


Figure 25. Reel dimensions (mm)


Figure 26. Inner box dimensions (mm)


Figure 27. Tape and reel outline


Table 5. Tape and reel mechanical data
Ref. Dimensions
Millimeters
Min. Typ. Max.
P1 3.9 4 4.1
P0 3.9 4 4.1
D0 1.45 1.5 1.6
D1 1
F 3.45 3.5 3.55
K0 1.3 1.4 1.6
P2 1.95 2 2.05
W 7.9 8 8.3

Ordering information

Figure 28. Ordering information scheme

USB LC 6 - 2 xxx P r oduct Designation L o w capacitance Breakd o w n V olt a g e P a c k a g es 6 = 6 V olts 2 = 2 lines SC6 = S O T23-6L P6 = S O T -666 Number of lines p r otected

Table 6. Ordering information
Order code Marking Package Weight Base qty. Delivery mode
USBLC6-2SC6 1 UL26 SOT23-6L 16.7 mg 3000 Tape and reel
USBLC6-2P61 F SOT-666 2.9 mg 3000 Tape and reel
1 The marking code can be rotated by 90° to differentiate assembly location.

Revision history

Table 7. Document revision history
Date Version Changes
14-Mar-2005 1 Initial release.
07-Jun-2005 2 Format change to figure 3; no content changed.
20-Mar-2008 3

Added marking illustrations - Figures 21 and 23. Added ECOPACK statement. Updated operating junction temperature range in absolute ratings, page 2. Technical information section updated. Reformatted to current standards.

27-Jun-2011 4

Updated leakage current for VRM = 5.25 V as specified in USB standard. Updated marking illustrations Figure 21 and Figure 23.

24-Oct-2011 5 Updated legal statement.
16-Oct-2020 6 Minor text changes.
24-Dec-2021 7

Updated Disclaimer

Updated Characteristics

List of tables

List of figures

IMPORTANT NOTICE – READ CAREFULLY

STMicroelectronics NV and its subsidiaries (“ST”) reserve the right to make changes, corrections, enhancements, modifications, and improvements to ST products and/or to this document at any time without notice.

In the event of any conflict between the provisions of this document and the provisions of any contractual arrangement in force between the purchasers and ST, the provisions of such contractual arrangement shall prevail.

The purchasers should obtain the latest relevant information on ST products before placing orders. ST products are sold pursuant to ST’s terms and conditions of sale in place at the time of order acknowledgment.

The purchasers are solely responsible for the choice, selection, and use of ST products and ST assumes no liability for application assistance or the design of the purchasers’ products.

No license, express or implied, to any intellectual property right is granted by ST herein.

Resale of ST products with provisions different from the information set forth herein shall void any warranty granted by ST for such product.

If the purchasers identify an ST product that meets their functional and performance requirements but that is not designated for the purchasers' market segment, the purchasers shall contact ST for more information.

ST and the ST logo are trademarks of ST. For additional information about ST trademarks, refer to www.st.com/trademarks. All other product or service names are the property of their respective owners.

Information in this document supersedes and replaces information previously supplied in any prior versions of this document.

© 2025 STMicroelectronics – All rights reserved