N-channel 1500 V, 2.5 A, 6 Ω typ., PowerMESH Power MOSFETs in TO-3PF, H2PAK-2, TO-220 and TO247 packages
| Product status link |
|---|
| STFW3N150 |
| STH3N150-2 |
| STP3N150 |
| STW3N150 |
Features
| Order codes | VDS | RDS(on) max. | ID | PTOT |
|---|---|---|---|---|
| STFW3N150 | 1500 V | 9 Ω | 2.5 A | 63 W |
| STH3N150-2 | 140 W | |||
| STP3N150 | ||||
| STW3N150 |
- 100% avalanche tested
- Intrinsic capacitances and Qg minimized
- High speed switching
Applications
- Switching applications
Description
These Power MOSFETs are designed using the STMicroelectronics consolidated strip-layout-based MESH OVERLAY process. The result is a product that matches or improves on the performance of comparable standard parts from other manufacturers.
Electrical ratings
| Symbol | Parameter | Value | Unit | |||
|---|---|---|---|---|---|---|
| TO-3PF | H2PAK-2 | TO-220 | TO-247 | |||
| VDS | Drain-source voltage | 1500 | V | |||
| VGS | Gate-source voltage | ±30 | V | |||
| ID | Drain current (continuous) at TC = 25 °C | 2.51 | 2.5 | A | ||
| Drain current (continuous) at TC = 100 °C | 1.61 | 1.6 | ||||
| IDM2 | Drain current (pulsed) | 10 | A | |||
| PTOT | Total power dissipation at TC = 25 °C | 63 | 140 | W | ||
| VISO | Insulation withstand voltage (RMS) from all three leads to external heat sink (t = 1 s; TC = 25 °C) | 3.5 | kV | |||
| Tstg | Storage temperature range | -55 to 150 | °C | |||
| TJ | Operating junction temperature range | |||||
| Symbol | Parameter | Value | Unit | |||
|---|---|---|---|---|---|---|
| TO-3PF | H2PAK-2 | TO-220 | TO-247 | |||
| RthJC | Thermal resistance, junction-to-case | 2 | 0.89 | °C/W | ||
| RthJA | Thermal resistance, junction-to-ambient | 50 | 353 | 62.5 | 50 | °C/W |
| Symbol | Parameter | Max value | Unit |
|---|---|---|---|
| IAR | Avalanche current, repetitive or not-repetitive (pulse width limited by TJ max.) | 2.5 | A |
| EAS | Single pulse avalanche energy (starting TJ = 25 °C, ID = IAR, VDD = 50 V) | 450 | mJ |
Electrical characteristics
(TC = 25 °C unless otherwise specified)
| Symbol | Parameter | Test conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| V(BR)DSS | Drain-source breakdown voltage | VGS = 0 V, ID = 1 mA | 1500 | V | ||
| IDSS | Zero gate voltage drain current | VGS = 0 V, VDS = 1500 V | 10 | µA | ||
| VGS = 0 V, VDS = 1500 V, TC = 125 °C 1 | 500 | |||||
| IGSS | Gate-body leakage current | VDS = 0 V, VGS = ±30 V | ±100 | nA | ||
| VGS(th) | Gate threshold voltage | VDS = VGS, ID = 250 µA | 3 | 4 | 5 | V |
| RDS(on) | Static drain-source on-resistance | VGS = 10 V, ID = 1.3 A | 6 | 9 | Ω |
| Symbol | Parameter | Test conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| Ciss | Input capacitance | VDS = 25 V, f = 1 MHz, VGS = 0 V | - | 939 | - | pF |
| Coss | Output capacitance | - | 102 | - | ||
| Crss | Reverse transfer capacitance | - | 13.2 | - | ||
| Coss eq.2 | Equivalent output capacitance | VDS = 0 to 1200 V, VGS = 0 V | - | 100 | - | pF |
| Rg | Gate input resistance | f = 1 MHz, gate DC Bias = 0, test signal level = 20 mV, ID = 0 A | - | 4 | - | Ω |
| Qg | Total gate charge | VDD = 1200 V, ID = 2.5 A, VGS = 0 to 10 V | - | 29.3 | - | nC |
| Qgs | Gate-source charge | - | 4.6 | - | ||
| Qgd | Gate-drain charge | - | 17 | - |
| Symbol | Parameter | Test conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| td(on) | Turn-on delay time | VDD = 750 V, ID = 1.25 A, RG = 4.7 Ω, VGS = 10 V (see Figure 17 Test circuit for resistive load switching times and Figure 22 Switching time waveform) | - | 24 | - | ns |
| tr | Rise time | - | 47 | - | ||
| td(off) | Turn-off delay time | - | 45 | - | ||
| tf | Fall time | - | 61 | - |
| Symbol | Parameter | Test conditions | Min. | Typ. | Max. | Unit |
|---|---|---|---|---|---|---|
| ISD | Source-drain current | - | 2.5 | A | ||
| ISDM 3 | Source-drain current (pulsed) | - | 10 | A | ||
| VSD 4 | Forward on voltage | VGS = 0 V, ISD = 2.5 A | - | 1.6 | V | |
| trr | Reverse recovery time | ISD = 2.5 A, di/dt = 100 A/µs, VDD = 60 V (see Figure 19 Test circuit for inductive load switching and diode recovery times) | - | 410 | ns | |
| Qrr | Reverse recovery charge | - | 2.4 | µC | ||
| IRRM | Reverse recovery current | - | 11.7 | A | ||
| trr | Reverse recovery time | ISD = 2.5 A, di/dt = 100 A/µs, VDD = 60 V, TJ = 150 °C (see Figure 19 Test circuit for inductive load switching and diode recovery times) | - | 540 | ns | |
| Qrr | Reverse recovery charge | - | 3.3 | µC | ||
| IRRM | Reverse recovery current | - | 12.3 | A |
Electrical characteristics (curves)
| | |
| | |
| | |
| | |
| | |
| | |
| | |
| | |
Test circuits
| | |
| | |
| | |
Package information
To meet environmental requirements, ST offers these devices in different grades of ECOPACK packages, depending on their level of environmental compliance. ECOPACK specifications, grade definitions, and product status are available at: www.st.com. ECOPACK is an ST trademark.
TO-3PF type A package information
| Dim. | mm | ||
|---|---|---|---|
| Min. | Typ. | Max. | |
| A | 5.30 | 5.70 | |
| C | 2.80 | 3.20 | |
| D | 3.10 | 3.50 | |
| D1 | 1.80 | 2.20 | |
| E | 0.80 | 1.00 | |
| F | 0.65 | 0.85 | |
| F2 | 1.80 | 2.20 | |
| G | 10.80 | 11.00 | |
| G1 | 5.35 | 5.45 | 5.55 |
| H | 15.30 | 15.70 | |
| L | 9.80 | 10.00 | 10.20 |
| L2 | 22.80 | 23.20 | |
| L3 | 26.30 | 26.70 | |
| L4 | 43.60 | 44.00 | |
| L5 | 4.30 | 4.70 | |
| L6 | 24.30 | 24.70 | |
| L7 | 14.60 | 15.00 | |
| N | 1.80 | 2.20 | |
| R | 3.80 | 4.20 | |
| Dia | 3.40 | 3.80 | |
TO-3PF type B package information
| Dim. | mm | ||
|---|---|---|---|
| Min. | Typ. | Max. | |
| A | 5.30 | 5.50 | 5.70 |
| C | 2.80 | 3.00 | 3.20 |
| D | 3.10 | 3.30 | 3.50 |
| D1 | 1.80 | 2.00 | 2.20 |
| E | 0.80 | 0.95 | 1.10 |
| F | 0.65 | 0.80 | 0.95 |
| F2 | 1.80 | 2.00 | 2.20 |
| G | 10.30 | 10.90 | 11.50 |
| G1 | 5.45 | ||
| H | 15.30 | 15.50 | 15.70 |
| L | 9.80 | 10.00 | 10.20 |
| L2 | 22.80 | 23.00 | 23.20 |
| L3 | 26.30 | 26.50 | 26.70 |
| L4 | 43.20 | 43.80 | 44.40 |
| L5 | 4.30 | 4.50 | 4.70 |
| L6 | 24.30 | 24.50 | 24.70 |
| L7 | 14.60 | 14.80 | 15.00 |
| N | 1.80 | 2.00 | 2.20 |
| R | 3.80 | 4.00 | 4.20 |
| Dia | 3.40 | 3.60 | 3.80 |
H²PAK-2 package information
| Dim. | mm | ||
|---|---|---|---|
| Min. | Typ. | Max. | |
| A | 4.30 | - | 4.70 |
| A1 | 0.03 | 0.20 | |
| C | 1.17 | 1.37 | |
| D | 8.95 | 9.35 | |
| e | 4.98 | 5.18 | |
| E | 0.50 | 0.90 | |
| F | 0.78 | 0.85 | |
| F2 | 1.14 | 1.70 | |
| H | 10.00 | 10.40 | |
| H1 | 7.40 | 7.80 | |
| J1 | 2.49 | 2.69 | |
| L | 15.30 | 15.80 | |
| L1 | 1.27 | 1.40 | |
| L2 | 4.93 | 5.23 | |
| L3 | 6.85 | 7.25 | |
| L4 | 1.50 | 1.70 | |
| M | 2.60 | 2.90 | |
| R | 0.20 | 0.60 | |
| V | 0° | 8° | |
Dimensions are in mm.
TO-220 type A package information
| Dim. | mm | ||
|---|---|---|---|
| Min. | Typ. | Max. | |
| A | 4.40 | 4.60 | |
| b | 0.61 | 0.88 | |
| b1 | 1.14 | 1.55 | |
| c | 0.48 | 0.70 | |
| D | 15.25 | 15.75 | |
| D1 | 1.27 | ||
| E | 10.00 | 10.40 | |
| e | 2.40 | 2.70 | |
| e1 | 4.95 | 5.15 | |
| F | 1.23 | 1.32 | |
| H1 | 6.20 | 6.60 | |
| J1 | 2.40 | 2.72 | |
| L | 13.00 | 14.00 | |
| L1 | 3.50 | 3.93 | |
| L20 | 16.40 | ||
| L30 | 28.90 | ||
| øP | 3.75 | 3.85 | |
| Q | 2.65 | 2.95 | |
| Slug flatness | 0.03 | 0.10 | |
TO-247 package information
| Dim. | mm | ||
|---|---|---|---|
| Min. | Typ. | Max. | |
| A | 4.85 | 5.15 | |
| A1 | 2.20 | 2.60 | |
| b | 1.0 | 1.40 | |
| b1 | 2.0 | 2.40 | |
| b2 | 3.0 | 3.40 | |
| c | 0.40 | 0.80 | |
| D | 19.85 | 20.15 | |
| E | 15.45 | 15.75 | |
| e | 5.30 | 5.45 | 5.60 |
| L | 14.20 | 14.80 | |
| L1 | 3.70 | 4.30 | |
| L2 | 18.50 | ||
| ØP | 3.55 | 3.65 | |
| ØR | 4.50 | 5.50 | |
| S | 5.30 | 5.50 | 5.70 |
| aaa | 0.04 | 0.10 | |
H²PAK-2 packing information
Ordering information
| Order codes | Marking | Package | Packing |
|---|---|---|---|
| STFW3N150 | 3N150 | TO-3PF | Tube |
| STH3N150-2 | H3N150 | H2PAK-2 | Tape and reel |
| STP3N150 | P3N150 | TO-220 | Tube |
| STW3N150 | 3N150 | TO-247 |
Revision history
| Date | Revision | Changes |
|---|---|---|
| 12-Jan-2007 | 1 | First release |
| 17-Apr-2007 | 2 | Added new value on Table 6. |
| 14-May-2007 | 3 | The document has been reformatted |
| 29-Aug-2007 | 4 | RDS(on) value changed, updated Figure 15 |
| 09-Apr-2008 | 5 | Added new package: TO-3PF |
| 13-Feb-2009 | 6 | Added PTOT value for TO-3PF (Table 2: Absolute maximum ratings) |
| 01-Dec-2009 | 7 | – Document status promoted from preliminary data to datasheet – Removed TO-220FH package and mechanical data |
| 10-Dec-2009 | 8 | Corrected VISO value in Table 2: Absolute maximum ratings |
| 29-Jun-2010 | 9 | Corrected unit in Table 3. |
| 08-Feb-2013 | 10 | – Minor text changes – Modified: Table 3 – Changed: Figure 1 – Added: H2PAK-2 package |
| 18-Feb-2014 | 11 | – Modified: Figure 1 – Updated: Figure 18, 19, 20 and 21 – Updated: Figure 27 and Table 11 – Updated: Section 4: Package mechanical data – Minor text changes |
| 12-May-2020 | 12 | Updated Section 5 Ordering information. Minor text changes. |
| 29-Jul-2025 | 13 | Updated Package information. Added TO-3PF type B package information. Minor text changes. |
List of tables
List of figures
Figure 1. Safe operating area for TO-3PF
Figure 2. Thermal impedance for TO-3PF
Figure 3. Safe operating area for H2PAK-2 and TO-220
Figure 4. Thermal impedance for H2PAK-2 and TO-220
Figure 5. Safe operating area for TO-247
Figure 6. Thermal impedance for TO-247
Figure 7. Output characteristics
Figure 8. Transfer characteristics
Figure 9. Normalized V(BR)DSSvs temperature
Figure 10. Static drain-source on-resistance
Figure 11. Gate charge vs gate-source voltage
Figure 12. Capacitance variations
Figure 13. Normalized gate threshold voltage vs temperature
Figure 14. Normalized on resistance vs temperature
Figure 15. Source-drain diode forward characteristics
Figure 16. Maximum avalanche energy vs TJ
Figure 17. Test circuit for resistive load switching times
Figure 18. Test circuit for gate charge behavior
Figure 19. Test circuit for inductive load switching and diode recovery times
Figure 20. Unclamped inductive load test circuit
Figure 21. Unclamped inductive waveform
Figure 22. Switching time waveform
Figure 23. TO-3PF type A package outline
Figure 24. TO-3PF type B package outline
Figure 25. H²PAK-2 package outline
Figure 26. H²PAK-2 recommended footprint
Figure 27. TO-220 type A package outline
| IMPORTANT NOTICE – READ CAREFULLY |
| STMicroelectronics NV and its subsidiaries (“ST”) reserve the right to make changes, corrections, enhancements, modifications, and improvements to ST products and/or to this document at any time without notice. |
| In the event of any conflict between the provisions of this document and the provisions of any contractual arrangement in force between the purchasers and ST, the provisions of such contractual arrangement shall prevail. |
| The purchasers should obtain the latest relevant information on ST products before placing orders. ST products are sold pursuant to ST’s terms and conditions of sale in place at the time of order acknowledgment. |
| The purchasers are solely responsible for the choice, selection, and use of ST products and ST assumes no liability for application assistance or the design of the purchasers’ products. |
| No license, express or implied, to any intellectual property right is granted by ST herein. |
| Resale of ST products with provisions different from the information set forth herein shall void any warranty granted by ST for such product. |
| If the purchasers identify an ST product that meets their functional and performance requirements but that is not designated for the purchasers' market segment, the purchasers shall contact ST for more information. |
| ST and the ST logo are trademarks of ST. For additional information about ST trademarks, refer to www.st.com/trademarks. All other product or service names are the property of their respective owners. |
| Information in this document supersedes and replaces information previously supplied in any prior versions of this document. |
| © 2025 STMicroelectronics – All rights reserved |