The most cost-effective decimeter-level accuracy GNSS solution

for Industrial and IoT applications

The challenge in industrial and IoT applications

Solution designers are often forced to choose professional Global Navigation Satellite System (GNSS) devices to provide higher positional accuracy for location-based industrial applications. However, these devices are relatively expensive and can significantly impact the overall costs.

Smart robots

Smart robots

Drones

Asset tracking

Bike sharing

Why choose our GNSS solution?

TESEO-LIV4F GNSS solution

Teseo-LIV4F

Teseo-LIV4F

  • Simultaneous multi-constellation and multi-band GNSS (GPS/Galileo/Glonass/ BeiDou/QZSS)
  • IRNSS constellation ready
  • GNSS raw measurement data
  • 10 μA standby current consumption and 48.8 mA GNSS L1&L5 tracking current consumption

The Teseo-LIV4F can achieve positioning accuracy down to 30 cm thanks to the cloud-based GNSS corrections service by Swift Navigation (Skylark Dx).
Teseo-LIV4F in combination with the Skylark Dx service offers:

1. Major design-in benefits

High accuracy

  • Decimeter-level accuracy with Teseo-LIV4F and the Skylark Dx service.

Compact & versatile

  • Tiny device footprint for easy integration in any industrial application.
すべて表示
折りたたむ

Cost effective

  • Low cost precision, low power consumption, and consistent performance.
すべて表示
折りたたむ

2. One-month Skylark Dx precise positioning service trial subscription

This partnership offers one-month Skylark DX precise positioning service trial subscription to guarantee any ST customers can evaluate the solution performance using the Teseo-LIV4F module on their project or platform market solution.
Get trial promotion code from our SWIFT navigation partner page.

*To obtain a six-month free trial license, please contact your local ST sales office

Getting started with Teseo-LIV4F and Skylark Dx correction service

To help you to achieve high accuracy positioning using the Teseo-LIV4F dual band GNSS module and the Swift Navigation (Skylark Dx) service, download our application note (AN6149).

 

Description

タイプ

Start your project

EVB-LIV4F

TESEO-LIV4F dual-band module evaluation board

Evaluation board

TESEO-SUITE

It is a powerful PC Tool able to manage all the capabilities of ST Teseo GNSS solution.

Software

Teseo-LIV4FSW

Firmware for Teseo-LIV4F tiny dual-bands GNSS module

Firmware

X-NUCLEO-LIV4A1

GNSS expansion board based on Teseo-LIV4F module for STM32 Nucleo

Expansion board

Skylark DX service

Sign up for a Skylark DX account at Swift Navigation web page using the promotional code.

Service