Driving the transition to 48 V power distribution systems
The STi²Fuse single-channel eFuse controllers for external MOSFETs are key to driving the transition to 48 V power distribution systems. They bring exceptional flexibility to the main power rail and all zonal subsystems, empowering automotive digitalization and accelerating the shift toward software-defined vehicles (SDVs).
Our lineup includes the new VNF1248F, an advanced controller that integrates superior standby performance and dedicated hardware safety features for unmatched system resilience. This is complemented by the reliable VNF1048F smart switch, which offers programmable control for the main power rail and zonal subsystems.
Both controllers are central to enhancing the flexibility of 48 V systems in modern automotive architectures.
VNF1248F smart eFuse controller
Low-power standby, fast wake-up, high efficiency
Enhanced standby-on mode enables low-power operation with fast wake-up times, improving energy efficiency without compromising system reliability
VNF1048F smart eFuse controller
Fast protection, diagnostics, and SPI control
Fast-acting fuse protection combined with precise digital diagnostics, configurable through SPI, provides improved safety, reliability, and continuous real-time system monitoring
Accelerate your STi2Fuse development
Achieve precise and reliable designs for your STi²Fuse controllers faster than ever. Our comprehensive hardware and software ecosystem, including the TwisterSIM platform, provides integrated support to empower you with confidence throughout the development process
Motherboard and easyboards for STi²Fuse controllers
EV-SPC582B motherboard
Our SPC582B board is the backbone of the STi2Fuse development ecosystem with dedicated connectors for easyboards and Arduino shields
EV-VNF1248F easyboard
This ready-to-use easyboard is a comprehensive tool for evaluating the VNF1248F high-side switch controller with STi²Fuse protection
EV-VNF1048F easyboard
This compact easyboard is a user-friendly evaluation board that facilitates rapid prototyping and testing of the VNF1048F high-side switch controller
TwisterSIM Simulator: Validate virtually, save time
Complementing our development ecosystem, the TwisterSIM electro-thermal simulator significantly reduces the design cycle. It allows engineers to perform complex, high-precision evaluations virtually with just a few clicks, minimizing the need for extensive physical prototypes.