Integrated architecture in a top-side cooling direct bonded copper (DBC) package
Integrated architecture in a top-side cooling direct bonded copper (DBC) package
The SLLIMM compact family of new generation intelligent power modules (IPMs) brings system integration, thermal performance, and ease of implementation to compact inverter applications. The modules integrate a 3-phase inverter stage based on 600V Trench IGBT and freewheeling diodes, gate drivers, bootstrap diodes, protection functions, and sensing features in a 32.8 × 18.8 mm footprint - about 32% smaller than the SLLIMM 2nd series.
Key applications
SLLIMM compact: technical excellence meets strategic value
| Technical capabilities | Strategic value delivered |
|---|---|---|
| Design simplification |
|
|
| Robust performance |
|
|
| System optimization |
|
|
On-demand webinar
This webinar introduces the full SLLIMM portfolio and places special focus on the SLLIMM Compact series