High power density and excellent thermal performance in more compact and reliable designs
High power density and excellent thermal performance in more compact and reliable designs
ST SiC MOSFETs in TO-LL packages combine the intrinsic features of Gen3 STPOWER SiC technology with the excellent heat and current capabilities of the TO-LL package. Together, they deliver outstanding switching performance, reliability, and thermal management, and the additional Kelvin-source lead helps designers lower switching losses even further.
Why choose SiC MOSFETs in TO-LL package?
- Compact, leadless package
- Large exposed drain pad
- Reduced thickness: 2.3 mm
- Additional Kelvin source pin
- Low RDS(on) over full temperature range
- High-speed switching performance
- Fast and robust intrinsic body diode
SCT040TO65G3
Silicon carbide Power MOSFET 650 V, 40 mOhm typ., 35 A in a TO-LL package
SCT055TO65G3
Silicon carbide Power MOSFET 650 V, 58 mOhm typ., 30 A in a TO-LL package
Recommended resources
ST’ SiC-based digital power solution selected by Compuware for high-efficiency and reliable server power supply
ST’ SiC-based digital power solution selected by Compuware for high-efficiency and reliable server power supply
This reference design provides unparalleled power-supply options for digital power converter applications including server, datacenter and telecom power...
STPOWER Gen3 SiC MOSFETs: innovative technology for industrial applications
STPOWER Gen3 SiC MOSFETs: innovative technology for industrial applications
Featuring very low RDS(on) and improved switching frequency and energy efficiency and enabling designers to reduce system size and weight. ST Gen3 SiC MOSFETs optimize a broad range of industrial applications, including high power-density PSUs for AI servers, solar energy conversion systems, servo drives, motor control, and other factory automation elements.
Power Management Guide
Power Management Guide
STMicroelectronics' Power Management Guide provides comprehensive information on power solutions tailored for various applications, including power supply for AI servers. The guide highlights the importance of efficient power management in enhancing performance, reducing energy consumption, and ensuring reliability.