Accurate measurement with high-performance current sense amplifiers

Each time you manage batteries or motors, you need current sensing.

Sensing the current flow is fundamental in many systems such as motor control, battery management systems, and wireless infrastructure.

ST’s current sense amplifiers measure small voltage drops across shunt resistors with minimal error and offer excellent performance in many industrial and automotive applications. ST proposes a wide variety of current sensing able to measure the current either in bidirectional mode, or in unidirectional mode, but also able to address over-current protection features. ST’s current sense amplifiers offer the advantages of wide input common-mode voltage for high-side and in-line current sensing, and a cost-effective solution for low-side measurement.

Safety

Control

Status indication

Efficiency

tsc240

TSC240 precision current sense amplifier

TSC240 precision current sense amplifier

The TSC240 is a cutting-edge zero-drift current sense amplifier designed for high-precision current measurement. Ideal for demanding applications such as motor control, power management, and battery monitoring, the TSC240 ensures robust performance and enhanced system efficiency.

Use cases and application examples

Meet our current sensing portfolio

ST's current sense amplifier IC portfolio offers a large variety of high-performance devices:

  • High-voltage current sense amplifier: the TSC2020 can sense current via a shunt resistor over a wide range of common-mode voltages, from -4 to +100 V, to address a variety of voltage rails.
  • Current sense amplifier with open-drain comparator and reference: the TSC200/201/202 integrates an open-drain comparator with output latch function and an internal 0.6 V voltage reference connected to its input.
  • Current sense amplifiers with extended temperature: the TSC2010/2011/2012 are available in both industrial and extended temperature range.
  • Current sense amplifiers based on zero-drift architecture: the TSC210/211/212/213/214/215 can sense current via a shunt resistor over a wide range of common-mode voltages from -0.3 to +26 V, whatever the supply voltage is.

 

Accuracy

Input voltage

Direction

Configuration

Gain

Grade

Temperature range

Discover more

TSC2020 TSC2021 TSC2022

150 μV

-4 to 100 V

Bidirectional

low-side
high-side

x20
x50
x100

Automotive
Industrial

-40 to 125°C

TSC200 TSC201 TSC202

2.5 μV

-16 to 80 V

Unidirectional

low-side
high-side

x20
x50
x100

Automotive
Industrial

-40 to 125°C

TSC2010 TSC2011 TSC2012

200 to 500 μV

-20 to 70 V

Bidirectional

low-side
high-side

x20
x60
x100

Automotive
Industrial

-40 to 150°C

TSC210 TSC211 TSC212 TSC213 TSC214 TSC215

35 to 100 μV

-0.3 to 26 V

Bidirectional

low-side
high-side

x200
x500
x1000
x50
x100
x75

Automotive
Industrial

-40 to 125°C

TSC240

20 µV

-4 to 100 V

Bidirectional

low-side
high-side

x20

Automotive
Industrial

-40 to 125°C

Key features

  • High-precision current sensing to reduce shunt resistor size
  • Integrated gain to reduce numbers of components vs. discrete solution
  • Integrated gain to obtain better gain accuracy vs. discrete solution
  • Extended temperature range for wide application uses
  • High ESD tolerance ensured for more robustness
blogpost-pc

Improve current-sense accuracy with ST’s TSC240 current-sense amplifier

Improve current-sense accuracy with ST’s TSC240 current-sense amplifier

STPMIC1L and STPMIC2L right size bucks and LDOs to application needs, cutting BoM cost and solution size while keeping full protection and monitoring. Start fast with dedicated evaluation kits, GUIs, and reference designs.