STGAP3S: Outstanding robustness with high current and advanced protection
STGAP3S: Outstanding robustness with high current and advanced protection
The STGAP3S series, featuring fast desaturation protection and a flexible Miller-clamp function, targets industrial and energy applications. With high CMTI, this gate driver meets the latest requirements in terms of current capability and protection functions. The STGAP3S series includes different options with 10 A and 6 A current capabilities, each available with dedicated UVLO variants for SiC MOSFETs and IGBTs.
Key features
- BCD9S galvanic isolation technology
- High voltage: up to 1200 V
- Driver current: 6A & 10A
- Drive SiC MOSFETs and IGBTs
- Desaturation protection
- Adjustable soft turn-off function
- Fast response: 75 ns delay
- Miller CLAMP function
- Optional negative driving
- ±200V/ns CMTI
Application examples
Evaluation ecosystem
Evaluation boards designed to help you evaluate the STGAP3S isolated single gate drivers.

EVLSTGAP3S6S
Half-bridge evaluation board for STGAP3S6S SiC MOSFETs isolated gate driver with protections.

EVLSTGAP3SXS-H
Half-bridge evaluation board for STGAP3SXS SiC MOSFETs isolated gate driver with protections.