The DCP360 series is ideal for major appliances, smart metering, and 24 V industrial bus conversion
The DCP360 step-down converters provide reliable power conditioning for industrial applications with a wide input range of 3.3 V to 36 V.
Offering exceptional performance and integration, the DCP360 series enables simple, low-BOM designs with high conversion efficiency.
Parts are available in LCM (Low Current Mode) for high efficiency at light loads, LNM (Low Noise Mode) for noise-sensitive applications, and with dithering enabled. The DCP360 series is built on a peak current mode control with a soft-start, overcurrent protection, overtemperature protection, and output overvoltage protection.
Use cases and application examples
Discover the DCP360 series
Explore our extensive portfolio of DC-DC converters and find the right solution for your application needs. Our products are designed to offer high efficiency, reliability, and ease of use.
Key features
- High efficiency: achieve over 90% efficiency with minimal external components
- Wide input voltage range: operates from 3.3 V to 36 V
- Low quiescent current: ensures minimal power consumption in standby mode
- Compact package: available in a small SOT23-6L package
- Extensive protection features: overvoltage protection and thermal shutdown
- Long-term support: ST’s 10-year longevity program
How to select the right DC-DC converters?
When choosing the right DC-DC converter for your application, you must consider the following factors:
- Input voltage range: Ensure that the converter can handle the input voltage range of your application.
- Output voltage and current: Select a converter that meets your output voltage and current requirements.
- Efficiency: Higher efficiency reduces power loss and heat generation.
- Quiescent current: Low quiescent current is essential for battery-powered applications.
- Package size: Consider the dimensions and form factor of the converter for your design.
- Protection features: Look for features like overvoltage protection and thermal shutdown for added reliability.